Overview
Product selector
Tools & Software
Resources
Solutions
eDesignSuite
Get Started

ST offers the STGAP series of isolated MOSFET and IGBT gate drivers that provide galvanic isolation between the input section, which connects to the control part of the system, and the MOSFET or IGBT being driven. Galvanic isolation is attained using a high-voltage, on-chip, micro transformer that ensures commands and diagnostic information are reliably transferred to and from the floating – with respect to ground – section of the circuit.

STGAP galvanically isolated gate drivers are extremely flexible as they provide a large number of parameters that can be adjusted to best match the selected MOSFET or IGBT and system requirements. They also provide extensive diagnostic features to help enhance system robustness and reliability. Evaluation hardware, software and technical documentation are available to help minimize time to market.

Recommended for you

Extend the Runtime of Your Battery-Powered Applications

STSW-SPIN002

Evaluation software with graphical user interface for STSPIN motor driver ICs

X-NUCLEO expansion boards and X-CUBE software

X-NUCLEO-IHM06A1

Low voltage stepper motor driver expansion board based on the STSPIN220 for STM32 Nucleo

X-CUBE-SPN6

Low voltage stepper motor driver software expansion for STM32Cube

X-NUCLEO-IHM11M1

Low voltage three-phase brushless DC motor driver expansion board based on STSPIN230 for STM32 Nucleo

X-CUBE-SPN11

Low voltage three-phase brushless DC motor driver software expansion for STM32Cube

X-NUCLEO-IHM12A1

Low voltage dual brush DC motor driver expansion board based on STSPIN240 for STM32 Nucleo

X-CUBE-SPN12

Low voltage dual brush DC motor driver software expansion for STM32Cube

Other Getting Started Resources

STSW-SPINDISC01

STSPIN Discovery boards firmware

STSW-SPIN002

Evaluation software with graphical user interface for STSPIN motor driver ICs

STEVAL-PCC009V2

IBU Motor Control & IPS universal interface

Support & Feedback