Overview
Product selector
Resources
Tools & Software
Solutions
eDesignSuite
Get Started

ST's Teseo family of Global Navigation Satellite System receiver ICs combines high positioning accuracy and indoor sensitivity with powerful processing capabilities, to simultaneously support multiple global navigation systems (BeiDou, Galileo, GLONASS, GPS and QZSS).

Teseo III is the latest generation of GNSS receiver ICs, and compared to Teseo II offers reduced power consumption, carrier-phase tracking for higher accuracy, and support for Ready-only Memory (ROM).

Our product offering includes standalone positioning chips (SAL) and configurable system-on-chips (SOCs). The standalone devices are offered with GNSS firmware embedded, to perform all positioning operations including tracking, acquisition, navigation and data output. The SoCs (System-On-Chip) offer power processing and spare memory to enable customers and partners to easily and efficiently merge their code or specific IPs with ST's GNSS library to create a highly optimized platform.

Both solutions come with different package options and memory size, and are compatible with the TESEO-DRAW sensor fusion firmware for dead-reckoning and assisted navigation.

Teseo GNSS receiver ICs address e-call and telematics systems, personal navigation in PNDs and handheld devices, as well as marine and in-car navigation systems.


Featured Products

Recommended for you