STA8090EXG

Active

High Flexible GPS/Galileo/Glonass/QZSS Receiver with powerful processing (ARM9)

Download datasheet
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • STA8090EXG belongs to Teseo III family products.

    STA8090EXG is a highly integrated System-On-Chip GNSS receiver designed for high-flexible and cost effective solution addressing, trackers, hand-held, in-dash navigation and Telematics applications.
    STA8090EXG embeds the new ST GNSS positioning engine capable of receiving signals from multiple satellite navigation systems, including GPS, Galileo, GLONASS, BeiDou QZSS.
    The STA8090EXG combines a high performance ARM946 microprocessor with I/O capabilities and enhanced peripherals. It embeds innovative power management unit for power consumption optimization.
    STA8090EXGBD can run also TESEO-DRAW the STMicroelectronics dead reckoning firmware.

    Key Features

    • STMicroelectronics® positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, Galileo, GLONASS, BeiDou and QZSS systems
    • Single die standalone receiver embedding RF Front-End and low noise amplifier
    • -162 dBm indoor sensitivity (tracking mode)
    • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
    • High performance ARM946 MCU (up to 196 MHz)
    • 256 Kbyte embedded SRAM
    • FSMC external memory interface (NOR and SRAM)
    • External SQI Flash interface
    • 8 free running timers/ counters (32 bit)
    • Real Time Clock (RTC) circuit
    • 32-bit Watch-dog timer
    • 3 UARTs
    • 1 I2C master interface
    • 1 Synchronous Serial Port (SSP, Motorola-SPI supported)
    • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
    • 2 Controller Area Network (CAN) (STA8090EXGB only)
    • 8 channels ADC (10 bits)
    • 1 Secure-Digital Multimedia Memory Card Interfaces (SDMMC)
    • 1 Multichannel Serial Port (MSP)
    • Power Management Unit (PMU) embedding switching regulator
    • Operating condition:
      • Main voltage regulator (VINL): 1.6 V to 4.3 V
      • Backup voltage (VINB): 1.6 V to 4.3 V
      • Digital voltage (VDD): 1.0 V to 1.32 V
      • RF core voltage (VCC): 1.2 V ± 10%
      • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
    • Package:
      • TFBGA169 9 x 9 x 1.2 mm 0.65 pitch
    • Ambient temperature range: -40/ +85 °C

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STA8090EXGTR TFBGA 9SQ1.2 169 F13X13 P.65B.35 Tape And Reel
Active
7 1000 7A994 TAIWAN No availability of distributors reported, please contact our sales office
STA8090EXG TFBGA 9SQ1.2 169 F13X13 P.65B.35 Tray
Active
7 1000 7A994 TAIWAN No availability of distributors reported, please contact our sales office

STA8090EXGTR

Package

TFBGA 9SQ1.2 169 F13X13 P.65B.35

Packing Type

Tape And Reel

Unit Price (US$)

7.0*

Marketing Status

Active

Unit Price (US$)

7

Quantity

1000

ECCN (US)

7A994

Country of Origin

TAIWAN

STA8090EXG

Package

TFBGA 9SQ1.2 169 F13X13 P.65B.35

Packing Type

Tray

Unit Price (US$)

7.0*

Marketing Status

Active

Unit Price (US$)

7

Quantity

1000

ECCN (US)

7A994

Country of Origin

TAIWAN

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Related Applications

Connectivity

Embedded Software

    • Part Number

      Android HAL Device Driver for Teseo GNSS Solutions

      Dead Reckoning Automotive Way - Sensor fusion firmware for Teseo Family (STA80)

      PC software tool to manage, configure and evaluate the performances of Teseo GNSS family

Evaluation Tools

    • Part Number

      TESEO III evaluation board

      TESEO III DRAW evaluation board

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS10286
      Fully integrated GPS/Galileo/GLONASS/BeiDou/QZSS receiver with high performance processing capability
      4.0
      583.14 KB
      PDF
      DB2186
      Fully integrated GPS/Galileo/Glonass/BeiDou/QZSS receiver with high performance processing capability
      1.2
      356.18 KB
      PDF
      DS10286

      Fully integrated GPS/Galileo/GLONASS/BeiDou/QZSS receiver with high performance processing capability

      DB2186

      Fully integrated GPS/Galileo/Glonass/BeiDou/QZSS receiver with high performance processing capability

    • Description Version Size Action
      AN5160
      RxNetworks Assisted GNSS Server Interface Specification
      2.0
      867.35 KB
      PDF
      AN5160

      RxNetworks Assisted GNSS Server Interface Specification

    • Description Version Size Action
      UM2399
      ST Teseo III binary image - User manual
      4.0
      5.84 MB
      PDF
      UM2399

      ST Teseo III binary image - User manual

Presentations & Training Material

    • Description Version Size Action
      Teseo-LIV3F Geofence - Quick Testing Guide 1.0
      501.87 KB
      PDF

      Teseo-LIV3F Geofence - Quick Testing Guide

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STA8090EXG
Active
TFBGA 9SQ1.2 169 F13X13 P.65B.35 Industrial Ecopack2
STA8090EXGTR
Active
TFBGA 9SQ1.2 169 F13X13 P.65B.35 Industrial Ecopack2

STA8090EXG

Package:

TFBGA 9SQ1.2 169 F13X13 P.65B.35

Material Declaration**:

Marketing Status

Active

Package

TFBGA 9SQ1.2 169 F13X13 P.65B.35

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STA8090EXGTR

Package:

TFBGA 9SQ1.2 169 F13X13 P.65B.35

Material Declaration**:

Marketing Status

Active

Package

TFBGA 9SQ1.2 169 F13X13 P.65B.35

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback