ST’s battery chargers are specifically designed for portable consumer electronics, smartphones and wearable applications.
Our portfolio of battery charger IC includes:
- Highly integrated linear and switch-mode chargers combined with a set of added functionalities for traditional wired charging solutions
- Wireless battery charging solution with transmitter and receiver chip-sets optimized for different implementation requirements and ready to comply with the major wireless charging standards including Qi and PMA
They support any rechargeable lithium-ion chemistry battery providing high efficiency and enabling the design of ultra-compact charging solutions.
Featured Videos
Recommended for you
- STUSBCD01B USB charger detection interface
- STNS01 Li-Ion Linear Battery Charger with LDO
- STC4054 800mA Standalone linear Li-Ion battery charger with thermal regulation
- L6924U USB compatible battery charger system with integrated power switch for Li-Ion/Li-Polymer
- STBC08 800mA STANDALONE LINEAR Li-Ion Battery charger with thermal regulation
- L6924D Battery charger system with integrated power switch for Li-Ion/Li-Polymer
- STCC2540 USB charging controller with integrated power switch
- STBC03 Li-Ion linear battery charger with LDO and load switches
- STBC15 Ultra-low current consumption linear battery charger
- STBC02 Li-Ion linear battery charger with LDO, load switches and reset generator