STBB1-AXX

Active

High efficiency single inductor dual mode buck-boost DC-DC converter with 2.3 A switches peak current

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The STBB1-AXX is a fixed frequency, high efficiency, buck-boost DC-DC converter able to provide output voltages ranging from 1.2 V to 5.5 V and input voltages from 2.0 V to 5.5 V. The device can operate with input voltages higher than, equal to, or lower than the output voltage making the product suitable for single lithium-Ion, multicell alkaline or NiMH applications where the output voltage is within the battery voltage range. The integrated low-RDS(on) N-channel and P-channel MOSFET switches contribute to its high efficiency. The mode pin allows the selection between auto mode and forced PWM mode thus taking benefit either of lower power consumption or better dynamic performance. The device also includes soft-start control, thermal shutdown and current limit. The STBB1-AXX is packaged in DFN10 (3 x 3 mm).
  • All features

    • Buck-boost DC-DC converter
    • Operating input voltage range from 2.0 V to 5.5 V
    • 2% DC feedback voltage tolerance
    • Synchronous rectification
    • Shutdown function
    • 1.5 MHz switching frequency
    • Power save mode at light load
    • Typical efficiency: > 94%
    • 2.3 A switches peak current limit at 3.3 V
    • Shutdown current < 1 µA
    • Available in DFN10 (3 x 3 mm)

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-ISA063V2

      Active

      1 A, high efficiency single inductor DC-DC converter based on the STBB1-APUR

      DC-DC Converter --
      STEVAL-ISA063V2

      Description:

      1 A, high efficiency single inductor DC-DC converter based on the STBB1-APUR

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STBB1-AXX

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STBB1-APUR
Active
DFN10 3X3 Industrial Ecopack2

STBB1-APUR

Package:

DFN10 3X3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN10 3X3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STBB1-APUR Available at 1 distributors

Distributor availability ofSTBB1-APUR

Distributor Name
Region Stock Min. Order Third party link
Newark Element14 AMERICA 630 0 Order Now

Distributor reported inventory date: 2021-09-15

Distributor Name

Newark Element14

Stock

630

Min.Order

0

Region

AMERICA Order Now

Distributor reported inventory date: 2021-09-15

Active
EAR99 NEC Tape And Reel DFN10 3X3 -40 85 MALAYSIA 1.1253 / 1k

STBB1-APUR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.1253 / 1k

Distributor availability ofSTBB1-APUR

Distributor Name
Region Stock Min. Order Third party link
Newark Element14 AMERICA 630 0 Order Now

Distributor reported inventory date: 2021-09-15

Distributor Name

Newark Element14

Stock

630

Min.Order

0

Region

AMERICA Order Now

Distributor reported inventory date: 2021-09-15

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

DFN10 3X3

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

1.1253 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors