CATEGORIES

Multi-Output Controllers and Regulators

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

The PM66xx is a complete family of DC-DC regulators and controllers designed to provide advanced power management solutions for the mobile PC market segments (notebooks, netbooks, tablet PCs).

This family offers specific control techniques to achieve best-in-class efficiency at low load and a variety of technical solutions to fit all application needs: different integration levels with power MOSFETs (PM6641) or without power MOSFETs (PM6680), both PWM and LDO solutions (PM6670S), different voltage ratings to fit specific applications from 5 V up to 36 V.

The PM669x series provides users with the highest flexibility to supply the CPU and GFX of the next-generation IMVP7 platform. The PM661x series is a set of four high-efficiency, synchronous battery chargers offering low component count for space-constrained, multi-chemistry battery charging applications.

The PM66xxA DC-DC buck-controller series provides a wide input voltage range which covers 5 V, 12 V and 24 V buses for industrial applications. The multiple and adjustable output voltages make this product family the ideal choice to meet the power supply needs of FPGA and MCU systems.

All the devices are available in compact VFQFPN packages, ideal for space-saving design requirements.

edesign_widget_sc358

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Choose design tool:

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node