The PM66xx is a complete family of DC-DC regulators and controllers designed to provide advanced power management solutions for the mobile PC market segments (notebooks, netbooks, tablet PCs).
This family offers specific control techniques to achieve best-in-class efficiency at low load and a variety of technical solutions to fit all application needs: different integration levels with power MOSFETs (PM6641) or without power MOSFETs (PM6680), both PWM and LDO solutions (PM6670S), different voltage ratings to fit specific applications from 5 V up to 36 V.
The PM669x series provides users with the highest flexibility to supply the CPU and GFX of the next-generation IMVP7 platform. The PM661x series is a set of four high-efficiency, synchronous battery chargers offering low component count for space-constrained, multi-chemistry battery charging applications.
The PM66xxA DC-DC buck-controller series provides a wide input voltage range which covers 5 V, 12 V and 24 V buses for industrial applications. The multiple and adjustable output voltages make this product family the ideal choice to meet the power supply needs of FPGA and MCU systems.
All the devices are available in compact VFQFPN packages, ideal for space-saving design requirements.

Featured Videos
- PM6680A Dual synchronous step down controller with adjustable output voltages plus LDO
- STPMIC1 14 Output Rails PMIC 4 Adjustable Constant ON Time (COT) Buck SMPS converters BOOST with Bypass, LDO for Memory Power Supply
- PM6641 Monolithic VR for Chipset and DDR2/3 Supply for Ultra-Mobile PC (UMPC) Applications
- PM6680 2 adjustable output power controller for notebook PC chipset power
- STPMIC02 Power management IC, 2 E-fuses, 2 switching regulators
- L7292 Power management IC five buck regulator power management unit
- PM6686 Dual step-down controller with adjustable voltages, adjustable LDO and auxiliary charge pump controller for notebook
- STODD03 Monolithic 2 channel power management for high definition ODD with integrated power switch