eFuses, or electronic fuses, are integrated circuits that can replace larger conventional fuses or other protection devices such as resettable polymeric fuses. Housed in small plastic packages, such as DFN and flip-chip, they integrate a control circuit and a power switch with low on-resistance, connecting the input port to the load.

Applications
Unlike conventional circuit protections, the eFuse offers much faster and accurate intervention, without requiring replacement after actuation. Typical applications for the eFuses are HDD/SSD arrays and servers, industrial and network hot-swap boards, and devices supplied by separate external AC adapters
Product types
Our portfolio features best in class devices, including:
single
channel
dual
channel
How does an eFuse work?
When connected in series to the main power rail, an eFuse operates like a standard fuse with the ability of detecting and quickly reacting to overcurrent and overvoltage conditions. When an overload condition occurs, the device limits the output current to a safe value defined by the user. If the anomalous overload condition persists, the device goes into an open state, disconnecting the load from the power supply. The overload current limit can be programmed by means of an external resistor.
An input overvoltage clamp function is available in the majority of ST's eFuses, therefore the load can also be protected against power supply regulation failure leading to input voltage excursion.
At turn-on, during power hot-plug or hot swapping of boards, the eFuse ramps up the output voltage in a linear and controlled way, which prevents a high inrush current flowing from the power source to the load, consequently avoiding power supply overload. This function is very useful in applications where a single power supply serves several loads connected to the same rail, such as HDD arrays and servers. The startup time is adjustable by changing a soft start capacitor.
Among ST's eFuses, certain devices operate in latch-off or auto-retry mode after a fault event. (The fault status is signaled by the eFuse to the system controller by means of a Fault pin.) The former type can be reset by the user via the enable pin. The latter autonomously tries to re-arm after a fault. On STEF01, a fully programmable universal electronic fuse, the mode can be set by the user via the Auto pin.

Benefits of electronics fuses:
- Quick and intelligent response to faults
- Reduced maintenance
- Hot-plug/hot-swap capability
- Flexible application design
Recommended for you
- STEF512SRDB Dual eFuse for 5 V and 12 V rails
- STEF12S Electronic fuse for 12 V line
- STEF01 8 V to 48 V fully programmable universal electronic fuse
- STEF512PUR Dual electronic fuse for 5V and 12V rails
- STPMIC02 Power management IC, 2 E-fuses, 2 switching regulators
- STELPD01 Electronic switch for power line
- STEF12E Electronic fuse for 12 V line
- STEF05L Electronic fuse for 5 V line
- STEF512GR Dual electronic fuse for 5V and 12V rails
- STEF05S Electronic fuse for 5V line
- STEF12 Electronic fuse for 12 V line
- STEF033 Electronic fuse for 3.3 V line
- STEF4S Electronic fuse for 3.3 V and 5 V lines
- STEF05 Electronic fuse for 5 V line
- STEF512SRX Dual electronic fuse for 5V and 12V rails with reverse current blocking
- STEL12H24 Electronic Switch for 12V, 5V and 3.3V buses
- STEF05D Electronic fuse for 5 V line
- STEF12H60M 60A electronic fuse for 12V DC rail