CATEGORIES

Power Management Minimize menu

Overview
Product selector
Tools & Software
Resources
Solutions
eDesignSuite
Get Started

Ideal for servo drives, motor controls, industrial PC peripherals, PLCs, and general low-side switching of loads connected to the positive supply, ST’s industrial low-side intelligent power switches are bullet-proof to cope with harsh industrial environments and include full embedded protection for non-dissipative short-circuits, ground and VCC wire breaks as well as thermally independent junction over-temperature protections and programmable load current limitations.

With a wide application range thanks to the operating voltage up to 50 V, they adapt to external conditions with full set of diagnostic features: common open load diagnostics, common thermal shutdown as well as overload and thermal shutdown and are designed to meet IEC 61131-2 standards on requirements and associated tests for programmable controllers and their peripherals.

IPS4260L high-speed quad low-side intelligent power switch

The IPS4260L can manage up to 2.4A@TAMB=85oC (0.6A per channel or 2.4A on single channel) with the possibility to set current limitation threshold by external resistor and to parallelize the channel. [DR1] The IC provides rich diagnostics for Smart Industry / Industry 4.0 smart-manufacturing applications.

Available in compact HTSSOP20 Thermally Enhanced Thin Shrink Small-Outline Package, designed to meet IEC 61131-2 standards on requirements and associated tests for programmable controllers and their peripherals.