-
The STP16CPP05 is a monolithic, low voltage, low current power 16-bit shift register designed for LED panel displays. The STP16CPP05 contains a 16-bit serial-in, parallel-out shift register that feeds a 16-bit, D-type storage register. In the output stage, sixteen regulated current sources provide from 3 mA to 40 mA constant current to drive the LEDs. The output current setup time is 40 ns (typ), thus improving the system performance. The LEDs' brightness can be controlled by using an external resistor to adjust the STP16CPP05 output current. The STP16CPP05 guarantees a 20 V output driving capability, allowing users to connect more LEDs in series. The high clock frequency, 30 MHz, makes the device suitable for high data rate transmission. The 3.3 V voltage supply is useful in applications that interface with a 3.3 V micro controller.
Key Features
- 16 constant current output channels
- Adjustable output current through external resistor
- Output current: 3-40 mA
- Serial data in/parallel data ouT
- 3.3 V or 5 V supply voltage
- Max clock frequency 30 MHz
- Schmitt-trigger input
- ESD protection 2 kV HBM
- Thermal shutdown
Featured Videos
Watch the ALED1262ZT video, an automotive-grade 12-Channel LED Driver for advanced rear lighting solutions
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Apr 2017 |
13 Apr 2017
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STP16CPP05MTR |
Active
|
SO-24 | Industrial | Ecopack1 | |
STP16CPP05TTR |
Active
|
TSSOP 24 | Industrial | Ecopack2 |
|
STP16CPP05XTTR |
Active
|
HTSSOP24 | Industrial | Ecopack2 |
|
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STP16CPP05MTR | 1 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SO-24 | -40 | 125 | MALAYSIA | 0.769 / 1k | |
STP16CPP05XTTR | No availability of distributors reported, please contact our sales office | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | HTSSOP24 | -40 | 125 | PHILIPPINES | 0.746 / 1k | |
STP16CPP05TTR | 3 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | TSSOP 24 | -40 | 125 | PHILIPPINES | 0.725 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors