STLQ50

Active
Design Win

50mA, 3µA Supply current low drop linear regulator

Download datasheet Order Direct
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STLQ50 is a BiCMOS linear regulator specifically designed for operating in environments where very low power consumption is required.

Its very low quiescent current (3 μA) results in extended battery life, making the device suitable for applications which have very long standby time.

The PMOS pass element allows very good dropout values (200 mV at 25 mA IO and 350 mV at full load) without affecting the consumption characteristics.

Housed in the very small SOT323-5L, it meets space-saving requirements in battery-powered equipment.

  • All features

    • 2.3 V to 12 V input voltage range
    • 50 mA maximum output current
    • 3 μA quiescent current
    • Available in 1.8 V, 2.5 V, 3.3 V, 5.0 V and adjustable voltage
    • 200 mV dropout voltage at 25 mA output current
    • Internal thermal protection
    • Available in SOT323-5L package

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STLQ50

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STLQ50C-R
Active
SOT323-5L Industrial Ecopack2
STLQ50C18R
Active
SOT323-5L Industrial Ecopack2
STLQ50C25R
Active
SOT323-5L Industrial Ecopack2
STLQ50C33R
Active
SOT323-5L Industrial Ecopack2
STLQ50C50R
Active
SOT323-5L Industrial Ecopack2

STLQ50C-R

Package:

SOT323-5L

Material Declaration**:

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STLQ50C18R

Package:

SOT323-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STLQ50C25R

Package:

SOT323-5L

Material Declaration**:

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STLQ50C33R

Package:

SOT323-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STLQ50C50R

Package:

SOT323-5L

Material Declaration**:

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Order from distributors
Order from ST
Marketing Status
Grade
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
Output Voltage (V) (nom)
Output Tolerance (typ)
Output Current (A) (nom)
Unit Price (US$)
Country of Origin
min
max
STLQ50C25R Available at distributors

Distributor availability of STLQ50C25R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
Industrial EAR99 NEC Tape and Reel SOT323-5L -40 150

2.5

2

0.05

0.3441

MALAYSIA

STLQ50C-R Available at distributors

Distributor availability of STLQ50C-R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
Industrial EAR99 NEC Tape and Reel SOT323-5L -40 150

-

2

0.05

0.3441

MALAYSIA

STLQ50C18R Available at distributors

Distributor availability of STLQ50C18R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
Industrial EAR99 NEC Tape and Reel SOT323-5L -40 150

1.8

2

0.05

0.3441

MALAYSIA

STLQ50C50R Available at distributors

Distributor availability of STLQ50C50R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
Industrial EAR99 NEC Tape and Reel SOT323-5L -40 150

5

2

0.05

0.3129

MALAYSIA

STLQ50C33R Available at distributors

Distributor availability of STLQ50C33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
Industrial EAR99 NEC Tape and Reel SOT323-5L -40 150

3.3

2

0.05

0.3441

MALAYSIA

STLQ50C25R Active

Package:
SOT323-5L
ECCN (US):
EAR99
Budgetary Price (US$)*/Qty:
-

Part Number:

STLQ50C25R

Grade:

Industrial

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

150

Output Voltage (V) (nom):

2.5

Output Tolerance (typ):

2

Output Current (A) (nom):

0.05

Country of Origin:

MALAYSIA

Distributor Name

Distributor reported inventory date:

STLQ50C-R Active

Package:
SOT323-5L
ECCN (US):
EAR99
Budgetary Price (US$)*/Qty:
-

Part Number:

STLQ50C-R

Grade:

Industrial

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

150

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.05

Country of Origin:

MALAYSIA

Distributor Name

Distributor reported inventory date:

STLQ50C18R Active

Package:
SOT323-5L
ECCN (US):
EAR99
Budgetary Price (US$)*/Qty:
-

Part Number:

STLQ50C18R

Grade:

Industrial

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

150

Output Voltage (V) (nom):

1.8

Output Tolerance (typ):

2

Output Current (A) (nom):

0.05

Country of Origin:

MALAYSIA

Distributor Name

Distributor reported inventory date:

STLQ50C50R Active

Package:
SOT323-5L
ECCN (US):
EAR99
Budgetary Price (US$)*/Qty:
-

Part Number:

STLQ50C50R

Grade:

Industrial

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

150

Output Voltage (V) (nom):

5

Output Tolerance (typ):

2

Output Current (A) (nom):

0.05

Country of Origin:

MALAYSIA

STLQ50C33R Active

Package:
SOT323-5L
ECCN (US):
EAR99
Budgetary Price (US$)*/Qty:
-

Part Number:

STLQ50C33R

Grade:

Industrial

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

150

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.05

Country of Origin:

MALAYSIA

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors