CATEGORIES

Power Management Minimize menu

MPPT DC-DC converters

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

Energy harvesting and solar charging ICs from ST supply the Internet of Things ecosystem by extracting energy from ambient light or thermal differences to power small devices in applications such as wireless sensors for smart lighting, home and building automation, remote monitoring, presence detection and industrial equipment controls as well as wearables and fitness sensors.

These ICs make the small devices energy autonomous and protect the environment by reducing the use – and waste – of primary batteries, while reducing the heavy impact of cabling cost and enhancing flexibility in legacy buildings. Given their ability to “cut the cord” and replace primary batteries, hundreds of millions of these devices could be deployed in environments such as offices, buildings, hotels, industrial sites, airports, malls, remote monitoring infrastructures and wearable fitness / healthcare devices.

edesign_widget_sc1517

Solar Battery Charger

Input Panel Specification

V This option is required. And must be less than or equal to Voc [V]
V This option is required. And must be greater than or equal to Vmp [V]
A This option is required. And must be less than or equal to Isc [A]
A This option is required. And must be greater than or equal to Imp [A]

Output Battery Specification

V This option is required.
A This option is required.

Battery Charger

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.