CATEGORIES

Power Management Minimize menu

Overview
Product selector
Solutions
Resources
Tools & Software
eDesignSuite
Get Started

ST offers a wide range of fixed and adjustable voltage references ranging from general-purpose high-power shunts, suitable for industrial, automotive and SMPS applications, to high-precision and low-consumption shunt and series devices, suitable for battery-powered applications.

ST’s portfolio of precision voltage references include:

  • High-power adjustable shunt references, with a maximum cathode current of 100 mA and an adjustable output voltage from 0.6 to 36 V.
  • Micropower shunt and series references, dedicated to portable applications, with a minimum cathode current (shunt) as low as 40 µA, minimum quiescent current of 5 µA (series) and an initial accuracy as good as 0.1%.

Recommended for you