CATEGORIES

Power Management Minimize menu

Overview
Product selector
Tools & Software
Resources
Solutions
eDesignSuite
Get Started

As wireless power transfer technology continues to mature and user awareness increases, the reliability and robustness of these wireless charging systems continues to improve. In addition to enabling systems to be waterproof so they are easier to clean and sterilize, new applications such as medical equipment and drones are beginning to emerge.

As one of the world's leading suppliers of power management solutions, ST offers wireless battery charger ICs  addressing all major standards and technologies, with a complete portfolio of both transmitter and receiver chip-sets optimized for different implementation requirements and ready to comply with the major wireless charging standards including Qi by Wireless Power Consortium (WPC).

Wireless Charging Receiver
Wireless Charging Receiver

Higher efficiency, enhanced safety
Wireless Power Receiver

 

Wireless Charging Transmitter
Wireless Charging Transmitter

Qi®-compliant Transmitter ensures fast and stable single/multi-coil wireless charging for applications from 2.5 W to 15 W

Qi®-Compliant 15 W Multi-Coil Wireless Charger for Mobile Devices

STWBC-MC 15 W wireless battery-charger transmitter can control multiple charging coils, making charging less dependent on the precise position of the battery-powered device. Compliant with the latest Qi® 1.2.4 specification, the STWBC-MC is the first transmitter specifically designed to support the Qi MP-A15 EPP (Extended Power Profile) topology. In addition to detecting a valid receiver and selecting the most efficient coil for power transfer, it ensures extended Foreign Object Detection (FOD) through bi-directional communication with the receiver. The STWBC-MC also supports the proprietary wireless fast-charge extensions of leading smartphone manufacturers.

Plug-and-Play Wireless-Charging Kit for Ultra-Compact Chargers for Wearables and IoT Devices

Built around the STWBC-WA wireless charging-transmitter controller, the STEVAL-ISB045V1 kit lets users quickly build ultra-compact chargers up to 2.5W with a space-saving 20mm-diameter coil, for charging small IoT devices and wearables such as smart watches, sports gear, or healthcare equipment.

Getting started is easy, using the PC-based STSW-STWBCGUI software to configure the STWBC-WA and monitor runtime information such as power delivered, bridge frequency, demodulation quality, and protocol status. The kit includes a dongle for running the GUI.