Digital controller for wireless battery charger transmitters supporting Qi A11 topology
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
The STWBC is the digital controller for wireless battery charger (WBC) transmitters (TX) from STMicroelectronics, offering the most flexible and efficient solution for controlling power transfer to a receiver (RX) in WBC-enabled applications such as phones, wearables, and other battery powered devices that use electromagnetic induction for recharging. As a member of the Qi Wireless Power Consortium and the PMA (Power Matters Alliance), ST ensures full compatibility with these leading wireless charging protocols and holds certification for the Qi 1.1.2 A11 standard.
The STWBC performs all the functions for transmitter control: thanks to the internal 96 MHz clock and supporting both half-bridge and full bridge topologies, it is able to precisely control the amount of transmitted power to match the requirements of the receiving unit in terms of maximizing the efficiency of the power transfer.
The STWBC comes with firmware options to offer customers the ability to personalize their end product without the need of external microcontrollers:
A turnkey Qi 1.1.2 A11 certified solution, fully interoperable with Qi enabled mobile phones.
API (application programming interface) access to customize the underlying firmware, for example modifying the behavior of the LEDs or GPIOs in response to the receiver behavior and supporting I²C and UART communication within a network.
The STWBC Qi 1.1.2 A11 certified solution is available in the STMicroelectronics STEVAL-ISB027V1 reference design, intended for all Qi compatible receivers such as in Qi enabled mobile phones.
In the reference design the STWBC integrates the foreign object detection (FOD): the digital feedback between TX and RX units allows the detection of metal objects close to the receiver that could result in potential hazards, enabling the STWBC to stop power transmission when such objects are detected.
The reference design is offered together with a complete ecosystem to support customers in building their applications, including the Qi 1.1.2 A11 certified board (STEVAL-ISB027V1), API libraries and documentation to develop software customizations, as well as a comprehensive graphical user interface to monitor real-time performance and diagnostics.
  • All features

    • Digital controller for wireless battery charger transmitter
    • Multiple Qi certified and PMA standard compatible
    • Support for up to 5 W applications
      • Mobile
      • Wearable, sports gear, medical
      • Remote controllers
    • Native support to half-bridge and full bridge topologies
    • 5 V supply voltage
    • 2 firmware options
      • Turnkey solution for quick design
      • APIs available for application customization1
    • Peripherals available via APIs
      • ADC with 10 bit precision and 1 MΩ input impedance
      • UART
      • I2C master fast/slow speed rate
      • GPIOs
    • Memory
      • Flash and E2PROM with read-while-write (RWW) and error correction code (ECC)
      • Program memory: 32 KBytes Flash; data retention 15 years at 85 °C after 10 kcycles at 25 °C
      • Data memory: 1 KByte true data E2PROM; data retention:15 years at 85 °C after 100 kcycles at 85 °C
      • RAM: 6 KBytes
    • Reference design features
      • 2 layers PCBs
      • Active object detection
      • Graphical user interface for application monitoring
      • Evaluation boards
    • Operating temperature: -40 °C up to 105 °C
    • Package: VFQFPN32

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-ISB027FW

      NRND

      Firmware for STEVAL-ISB027V1 QiA11 wireless power transmitter evaluation board based on STBWC

      Evaluation Tool Software ST
      STSW-ISB027FW

      Description:

      Firmware for STEVAL-ISB027V1 QiA11 wireless power transmitter evaluation board based on STBWC

      STSW-STWBCFWDT

      Active

      STWBC firmware downloader tool

      Evaluation Tool Software ST
      STSW-STWBCFWDT

      Description:

      STWBC firmware downloader tool

      STSW-STWBCGUI

      Active

      Graphical user interface for wireless power transmitter evaluation boards based on the STWBC chip family

      Evaluation Tool Software ST
      STSW-STWBCGUI

      Description:

      Graphical user interface for wireless power transmitter evaluation boards based on the STWBC chip family
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK/V2

      Active

      ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32

      Hardware Development Tools for STM32 ST
      ST-LINK/V2

      Description:

      ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STWBC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STWBC
NRND
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2
STWBCTR
NRND
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2

STWBC

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STWBCTR

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Grade
Budgetary Price (US$)*/Qty
More info
min
max
STWBC Available at 1 distributors

Distributor availability ofSTWBC

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 59 1 Order Now

Distributor reported inventory date: 2021-09-07

Distributor Name

ANGLIA Live

Stock

59

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-09-07

Buy Direct
NRND
3A991A2 NEC Tray VFQFPN 32 5x5x1.0 mm -40 105 Industrial 2.9562 / 1k
MORE INFO

Unit Price (US$):

2.9562

Country of Origin:

CHINA

Output Power (W) (typ):

5

STWBCTR Available at 1 distributors

Distributor availability ofSTWBCTR

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 50 1 Order Now

Distributor reported inventory date: 2021-09-07

Distributor Name

ANGLIA Live

Stock

50

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-09-07

NRND
3A991A2 NEC Tape And Reel VFQFPN 32 5x5x1.0 mm -40 105 Industrial 2.9562 / 1k
MORE INFO

Unit Price (US$):

2.9562

Country of Origin:

CHINA

Output Power (W) (typ):

5

STWBC

Marketing Status

NRND

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

2.9562 / 1k

Distributor availability ofSTWBC

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 59 1 Order Now

Distributor reported inventory date: 2021-09-07

Distributor Name

ANGLIA Live

Stock

59

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-09-07

ECCN (EU)

NEC

Packing Type

Tray

Package

VFQFPN 32 5x5x1.0 mm

Operating Temperature (°C)

(min)

-40

(max)

105

Grade

Industrial

Budgetary Price (US$)* / Qty

2.9562 / 1k

Country of Origin

CHINA

Output Power (W) (typ)

5

STWBCTR

Marketing Status

NRND

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

2.9562 / 1k

Distributor availability ofSTWBCTR

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 50 1 Order Now

Distributor reported inventory date: 2021-09-07

Distributor Name

ANGLIA Live

Stock

50

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-09-07

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

VFQFPN 32 5x5x1.0 mm

Operating Temperature (°C)

(min)

-40

(max)

105

Grade

Industrial

Budgetary Price (US$)* / Qty

2.9562 / 1k

Country of Origin

CHINA

Output Power (W) (typ)

5

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors