Overview
Product selector
Solutions
Resources
Tools & Software
eDesignSuite
Get Started

Nowadays, the market requires high performance solutions able to satisfy the increasing energy saving requirements, compactness, reliability, and system costs in home appliances and in low power motor drive applications. 

To address these market needs, STMicroelectronics has developed the SLLIMM™ (small low-loss intelligent molded module) families of compact, high efficiency, dual-in-line Intelligent Power Modules (IPM), with optional extra features. 

SLLIMM IPMs belong to our STPOWER family. They provide a high-integrated level that means simplified circuit design, reduced BOM, smaller weight, and high reliability. 

Available in different package options, both packages (fully molded and DBC) and leads (through-hole and SMD), SLLIMM series can combine six power switches (IGBT, MOSFET and SJ-MOSFET) and drivers in an inverter configuration assuring the best compromise between conduction and switching energies with an outstanding robustness and EMI behavior.
These features make the SLLIMM Intelligent Power Module family ideal to enhance the efficiency of 3-phase inverter and any motor drives working up to 20 kHz in hard-switching circuitries and for an application power range from 10 W to 3 kW.


Recommended for you