Overview
Product selector
Tools & Software
Resources
Solutions
eDesignSuite
Get Started

ST's power MOSFET portfolio offers a broad range of breakdown voltages from –100 to 1700 V, with low gate charge and low on-resistance, combined with state-of-the art packaging. ST's process technology for both high-voltage power MOSFETs (MDmesh™) and low-voltage power MOSFETs (STripFET) ensures an enhanced power handling capability, resulting in high-efficiency solutions. Power MOSFETs are belonging to the STPOWER™ family.

Choose the right power MOSFET for your design:

12V - 30V low-voltage MOSFETs

Discover our STripFET low-voltage power MOSFETs, with low gate charge and low on-resistance, combined with state-of-the art packaging.

> 30V - 350V N-channel MOSFETs

Discover our medium-voltage STripFET N-channel power MOSFET porfolio, available in a wide range of miniature and high-power packages.

> 350V - 700V super-junction MOSFETs

Discover our MDmesh™ N-channel super-junction MOSFETs, featuring standard and fast-recovery body diode SJ MOSFETs.

> 700V - 1700V HV and VHV MOSFETs

Discover our MDmesh™ high voltage and very high voltage power MOSFETs, with enhanced power-handling capability, resulting in high-efficiency solutions.

P-channel MOSFETs

Discover our STripFET P-channel MOSFETs, available in very small form factor packages and recently enlarged with new trench-gate devices.

mosfet

The main features of our wide MOSFET portfolio include:

  • -100 to 1700 V breakdown voltage range
  • More than 30 package options including the 4-lead TO-247 featuring a dedicated control pin for increased switching efficiency, the H2PAK for high-current capability, the very innovative surface-mount TO-LL leadless, the 1-mm-high surface-mount PowerFLAT™ family, from 2 x 2 mm up to 8 x 8 mm for medium-voltage, high-voltage and very-high-voltage power MOSFETs featuring excellent thermal performance thanks to a large exposed metal drain pad
  • Improved gate charge and lower on-state resistance to meet today's challenging efficiency requirements
  • Intrinsic fast body diode option for selected product lines
  • Wide portfolio of automotive-grade power MOSFETs
  • Application-oriented technologies

In any voltage range for Industrial and Automotive applications such as Switch Mode Power Supplies (SMPS), Lighting, Motor Control, Energy Generation and Electro Mobility, Chassis & Safety, Body & Convenience, ST has the right power MOSFET for your design.

Our wide STPOWER™ product portfolio combined with state-of-the art packaging and protections for high reliability and safety helps designers find the right solutions for customized, high-efficiency applications that will last a long lifetime.


Featured Products

Automotive MOSFETs in tiny 5x6 mm dual-side cooling package

ST has extended its offering of AEC-Q101 MOSFETs with the introduction of two 40 V devices in the advanced PowerFLAT™ 5x6 dual-side cooling (DSC) package with wettable flanks. The STLD200N4F6AG and STLD125N4F6AG, with a maximum on-resistance of 1.5 mΩ and 3.0 mΩ respectively, ensure high efficiency and help simplify system thermal management. The 0.8 mm-high PowerFLAT 5x6 DSC retains the footprint and thermally efficient bottom-side design of the standard wettable flank package, while it exposes the top-side source electrode to further enhance heat dissipation. This allows a higher current rating that increases power density, enabling designers to build smaller ECUs without trading off functionality, performance, or reliability.

Power MOSFET Basics

mosfet circuit
MOSFET circuit symbol

MOSFET stands for Metal Oxide Semiconductor Field Effect Transistor. It's a voltage controlled device with 3 terminals:

  • Gate (electrically insulated from the semiconductor)
  • Drain
  • Source

When a voltage applied between the Gate and the Source reaches a certain threshold (VGS(th) or threshold G-S voltage), the device is able to support current conduction between the Drain and the Source (ID or drain current).

mosfet structure
MOSFET simplified structure

When a voltage applied between the Gate and the Source is below VGS(th), the device will withstand a voltage up to BVDSS (or breakdown voltage).

MOSFETs can be used as a signal amplifier (linear operation) or as a switch in power applications.

MOSFET parameters

Like many other types of semiconductor power switches, the main parameters of a MOSFET, usually available in most datasheets, are:

  • RDS(on) (on-state resistance): electrical resistance when the device is set in on state. The lower is RDS(on), the lower is the conduction loss due to power dissipation when the current is flowing.
  • BVDSS (breakdown voltage): maximum drain-to-source voltage that the device is able to sustain when in off state.
  • QG (total gate charge): amount of electric charge required to the gate driver to turn on/off the device itself. QG impacts directly the efficiency (the lower, the better).

The product of RDS(on) and QG is known as the MOSFET Figure of Merit (FOM).

Other important parameters are intrinsic capacitances that can affect the switching times and voltage spikes, and body drain diode when device is used as power diode, like in synchronous free-wheeling operation mode.

mosfet parameters
Example of MOSFET datasheet parameters

Learn more about how to read MOSFET datasheet parameters thanks to our series of videos dedicated to "Power MOSFET datasheet parameters".

Main types of power MOSFETs

MOSFETs can be of different types, including:

N-channel enhancement-mode MOSFETs are the most popular type used in power switching circuits because of their low RDS(on) (on-state resistance) compared to P-channel MOSFETs.

mosfet main types
Overview of the main types of MOSFETs

Power MOSFET Applications

Power MOSFETs play an important role in all applications handling Power.

The main applications of high voltage MOSFETs include:

  • Switch Mode Power Supplies (SMPS)
  • Residential, commercial, architectural and street lighting
  • DC-DC converters
  • Motor control
  • Automotive applications

ST's high voltage MOSFET portfolio offers a broad range of breakdown voltages up to 1700 V, with low gate charge and low on-resistance, combined with state-of-the-art packaging. ST's MDmesh™ high-voltage MOSFETs technology has enhanced power-handling capability, resulting in high-efficiency solutions.

The main applications of low voltage MOSFETs include:

  • Switch, buck and synchronous rectification
  • Uninterruptible Power Supplies (UPS)
  • Small motor control
  • Switch Mode Power Supplies (SMPS)
  • Power-Over-Ethernet (PoE)
  • Solar inverters
  • Automotive applications

ST's low voltage MOSFET portfolio offers a broad range of breakdown voltages from -100 V to 120 V, with low gate charge and low on-resistance, combined with state-of-the art packaging.

Recommended for you