STF18N65M5

Active

N-channel 650 V, 0.198 Ohm typ., 15 A MDmesh M5 Power MOSFET in TO-220FP package

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • These devices are N-channel MDmesh™ V Power MOSFETs based on an innovative proprietary vertical process technology, which is combined with STMicroelectronics’ well-known PowerMESH™ horizontal layout structure. The resulting product has extremely low on-resistance, which is unmatched among silicon-based Power MOSFETs, making it especially suitable for applications which require superior power density and outstanding efficiency.

    Key Features

    • Worldwide best RDS(on) * area
    • Higher VDSSrating and high dv/dt capability
    • Excellent switching performance
    • 100% avalanche tested

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STF18N65M5 TO-220FP Tube
Active
- EAR99 CHINA Check Availability

Distributor availability ofSTF18N65M5

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 859 1 Order Now
Newark Element14 AMERICA 91 0 Order Now
MOUSER WORLDWIDE 431 1 Order Now

Distributor reported inventory date: 2020-02-27

Distributor Name

DIGIKEY

Stock

859

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

91

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

431

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-27

Buy now

STF18N65M5

Package

TO-220FP

Packing Type

Tube

Unit Price (US$)

*

Distributor availability ofSTF18N65M5

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 859 1 Order Now
Newark Element14 AMERICA 91 0 Order Now
MOUSER WORLDWIDE 431 1 Order Now

Distributor reported inventory date: 2020-02-27

Distributor Name

DIGIKEY

Stock

859

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

91

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

431

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-27

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Related Applications

LED Lighting and Controls

Personal Care and Hygiene

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS8927
      N-channel 650 V, 0.198 Ω typ., 15 A MDmesh™ V Power MOSFET in TO-220FP, I²PAK, TO-220 and TO-247 packages
      3.1
      949.02 KB
      PDF
      DS8927

      N-channel 650 V, 0.198 Ω typ., 15 A MDmesh™ V Power MOSFET in TO-220FP, I²PAK, TO-220 and TO-247 packages

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN4829
      Fishbone diagrams for a forward converter
      1.1
      1.35 MB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN4829

      Fishbone diagrams for a forward converter

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

    • Description Version Size Action
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF

      Electric vehicle (EV) ecosystem

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STF18N65M5
Active
TO-220FP Industrial Ecopack2

STF18N65M5

Package:

TO-220FP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220FP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback