ST's automotive power-rail TVS clamping diode series protects sensitive automotive circuits against surges and ESD discharges. They are used in applications for smart junction boxes, relay protection and power-line protection.
Features include:
- ISO 7637-2 pulse 5A and 5B standard compliant against surges
- IEC 61000-4-2 and ISO 10605 compliant against electrostatic discharges
- Automotive grade qualified with additional automotive surge testing
Produced using automotive-grade processes and qualified to AEC-Q101, they are identified with the Y extension in the part number for the automotive version of the given protection device.
Featured Videos
- SMB6F28AY Automotive 600 W, 28 V TVS in SMB Flat
- SMB6F26AY Automotive 600 W, 26 V TVS in SMB Flat
- SMA6F30AY Automotive 600 W, 30 V TVS in SMA Flat
- SMA6F28AY Automotive 600 W, 28 V TVS in SMA Flat
- SMA6F26AY Automotive 600 W, 26 V TVS in SMA Flat
- SMB6F24AY Automotive 600 W, 24 V TVS in SMB Flat
- SMA6F24AY Automotive 600 W, 24 V TVS in SMA Flat
- SMB6F23AY Automotive 600 W, 23 V TVS in SMB Flat
- SMA6F23AY Automotive 600 W, 23 V TVS in SMA Flat
- SMB6F22AY Automotive 600 W, 22 V TVS in SMB Flat
- SMA6F22AY Automotive 600 W, 22 V TVS in SMA Flat
- SMB6F20AY Automotive 600 W, 20 V TVS in SMB Flat
- SMB6F18AY Automotive 600 W, 18 V TVS in SMB Flat
- SMB6F170AY Automotive 600 W, 170 V TVS in SMB Flat
- SMB6F16AY Automotive 600 W, 16 V TVS in SMB Flat
- SMB6F15AY Automotive 600 W, 15 V TVS in SMB Flat
- SMB6F154AY Automotive 600 W, 154 V TVS in SMB Flat
- SMA6F8.5AY Automotive 600 W, 8.5 V TVS in SMA Flat
- SMB6F6.5AY Automotive 600 W, 6.5 V TVS in SMB Flat
- SMA6F85AY Automotive 600 W, 85 V TVS in SMA Flat
- SMA6F70AY Automotive 600 W, 70 V TVS in SMA Flat
- SMB6F6.0AY Automotive 600 W, 6 V TVS in SMB Flat
- SMA6F6.5AY Automotive 600 W, 6.5 V TVS in SMA Flat
- SMB6F58AY Automotive 600 W, 58 V TVS in SMB Flat
- SMA4F85AY Automotive 400 W, 85 V TVS in SMA Flat
- SMA4F8.5AY Automotive 400 W, 8.5 V TVS in SMA Flat
- SMB6F5.0AY Automotive 600 W, 5 V TVS in SMB Flat
- SMA6F6.0AY Automotive 600 W, 6 V TVS in SMA Flat
- SMB6F48AY Automotive 600 W, 48 V TVS in SMB Flat
- SMA6F58AY Automotive 600 W, 58 V TVS in SMA Flat
- SMA4F70AY Automotive 400 W, 70 V TVS in SMA Flat
- SMB6F40AY Automotive 600 W, 40 V TVS in SMB Flat
- SMA6F5.0AY Automotive 600 W, 5 V TVS in SMA Flat
- SMA4F6.5AY Automotive 400 W, 6.5 V TVS in SMA Flat
- SMA6F48AY Automotive 600 W, 48 V TVS in SMA Flat
- SMA4F6.0AY Automotive 400 W, 6 V TVS in SMA Flat
- SMB6F36AY Automotive 600 W, 36 V TVS in SMB Flat
- SMB6F33AY Automotive 600 W, 33 V TVS in SMB Flat
- SMA6F40AY Automotive 600 W, 40 V TVS in SMA Flat
- SMB6F31AY Automotive 600 W, 31 V TVS in SMB Flat
- SMA6F36AY Automotive 600 W, 36 V TVS in SMA Flat
- SMA6F33AY Automotive 600 W, 33 V TVS in SMA Flat
- SMA6F31AY Automotive 600 W, 31 V TVS in SMA Flat
- SMB6F30AY Automotive 600 W, 30 V TVS in SMB Flat
- SMA4F48AY Automotive 400 W, 48 V TVS in SMA Flat
- SMA4F40AY Automotive 400 W, 40 V TVS in SMA Flat
- SMA4F36AY Automotive 400 W, 36 V TVS in SMA Flat
- SMB15F64AY Automotive 1500 W, 64 V TVS in SMB Flat
- SMA4F64AY Automotive 400 W, 64 V TVS in SMA Flat
- SMA4F58AY Automotive 400 W, 58 V TVS in SMA Flat
- SMA4F5.0AY Automotive 400 W, 5 V TVS in SMA Flat
- SMA4F28AY Automotive 400 W, 28 V TVS in SMA Flat
- SMA4F26AY Automotive 400 W, 26 V TVS in SMA Flat
- SMA6F64AY 600 W, 64 V Automotive TVS in SMA Flat
- SMA4F33AY Automotive 400 W, 33 V TVS in SMA Flat
- SMB6F64AY Automotive 600 W, 64 V TVS in SMB Flat
- SMA4F31AY Automotive 400 W, 31 V TVS in SMA Flat
- SMA4F30AY Automotive 400 W, 30 V TVS in SMA Flat
- SM30TY Automotive 3000 W TVS in SMC
- SMA6T30AY Automotive 600 W, 25.6 V TVS in SMA
- SMA6T30CAY Automotive 600 W, 25.6 V TVS in SMA
- SMA6T28AY Automotive 600 W, 24 V TVS in SMA
- SMA6T28CAY Automotive 600 W, 24 V TVS in SMA
- SMA6T36AY Automotive 600 W, 30.8 V TVS in SMA
- SMB6F14AY Automotive 600 W, 14 V TVS in SMB Flat
- SMA6T36CAY Automotive 600 W, 30.8 V TVS in SMA
- SMA6T33AY Automotive 600 W, 28.2 V TVS in SMA
- SMA6T33CAY Automotive 600 W, 28.2 V TVS in SMA
- SMA6T39AY Automotive 600 W, 33.3 V TVS in SMA
- SMA6T39CAY Automotive 600 W, 33.3 V TVS in SMA
- SMB6F13AY Automotive 600 W, 13 V TVS in SMB Flat
- SMB6F130AY Automotive 600 W, 130 V TVS in SMB Flat
- SMB6F12AY Automotive 600 W, 12 V TVS in SMB Flat
- SMB6F11AY Automotive 600 W, 11 V TVS in SMB Flat
- SMA6T47AY Automotive 600 W, 40 V TVS in SMA
- SMA6T56CAY Automotive 600 W, 47.6 V TVS in SMA
- SMA6T68AY Automotive 600 W, 58.1 V TVS in SMA
- SMA6T47CAY Automotive 600 W, 40 V TVS in SMA
- SMA6T56AY Automotive 600 W, 47.6 V TVS in SMA
- SMA6T82CAY Automotive 600 W, 70 V TVS in SMA
- SMB6F10AY Automotive 600 W, 10 V TVS in SMB Flat
- SMA6T68CAY Automotive 600 W, 58.1 V TVS in SMA
- SMA6T82AY Automotive 600 W, 70 V TVS in SMA
- SMB15F33AY Automotive 1500 W, 33 V TVS in SMB Flat
- SMA4F10AY Automotive 400 W, 10 V TVS in SMA Flat
- SM6F26AY Automotive 600 W, 26 V TVS in SOD128 Flat
- SM6F24AY Automotive 600 W, 24 V TVS in SOD128 Flat
- SMB15F31AY Automotive 1500 W, 31 V TVS in SMB Flat
- SM6F23AY Automotive 600 W, 23 V TVS in SOD128 Flat
- SM6F22AY Automotive 600 W, 22 V TVS in SOD128 Flat
- SMB15F30AY Automotive 1500 W, 30 V TVS in SMB Flat
- SM6F20AY Automotive 600 W, 20 V TVS in SOD128 Flat
- SM6F18AY Automotive 600 W, 18 V TVS in SOD128 Flat
- SMB15F28AY Automotive 1500 W, 28 V TVS in SMB Flat
- SM6F16AY Automotive 600 W, 16 V TVS in SOD128 Flat
- SM6F15AY Automotive 600 W, 15 V TVS in SOD128 Flat
- SMA4F13AY Automotive 400 W, 13 V TVS in SMA Flat
- SMA4F130AY Automotive 400 W, 130 V TVS in SMA Flat
- SMB6F100AY Automotive 600 W, 100 V TVS in SMB Flat
- SMA6F11AY Automotive 600 W, 11 V TVS in SMA Flat
- SMA4F188AY Automotive 400 W, 188 V TVS in SMA Flat
- SMA4F12AY Automotive 400 W, 12 V TVS in SMA Flat
- SMA6F10AY Automotive 600 W, 10 V TVS in SMA Flat
- SMA4F11AY Automotive 400 W, 11 V TVS in SMA Flat
- SMB6F188AY Automotive 600 W, 188 V TVS in SMB Flat
- SMA6F188AY Automotive 600 W, 188 V TVS in SMA Flat
- SMA6F100AY Automotive 600 W, 100 V TVS in SMA Flat
- SMB15F26AY Automotive 1500 W, 26 V TVS in SMB Flat
- SM6F14AY Automotive 600 W, 14 V TVS in SOD128 Flat
- SM6F13AY Automotive 600 W, 13 V TVS in SOD128 Flat
- SM6F11AY Automotive 600 W, 11 V TVS in SOD128 Flat
- SM6TY Automotive 600 W TVS in SMB
- SM6F10AY Automotive 600 W, 10 V TVS in SOD128 Flat
- SMB15F24AY Automotive 1500 W, 24 V TVS in SMB Flat
- SM6F8.5AY Automotive 600 W, 8.5 V TVS in SOD128 Flat
- SMB15F23AY Automotive 1500 W, 23 V TVS in SMB Flat
- SM6F6.5AY Automotive 600 W, 6.5 V TVS in SOD128 Flat
- SM6F6.0AY Automotive 600 W, 6 V TVS in SOD128 Flat
- SMB15F22AY Automotive 1500 W, 22 V TVS in SMB Flat
- SM6F5.0AY Automotive 600 W, 5 V TVS in SOD128 Flat
- SMB15F20AY Automotive 1500 W, 20 V TVS in SMB Flat
- SMA4F100AY Automotive 400 W, 100 V TVS in SMA Flat
- SM6F12AY Automotive 600 W, 12 V TVS in SOD128 Flat
- SM4TY Automotive 400 W TVS in SMA
- SM15TY Automotive 1500 W TVS in SMC
- SMB15F18AY Automotive 1500 W, 18 V TVS in SMB Flat
- SMA6F170AY Automotive 600 W, 170 V TVS in SMA Flat
- SMA4F20AY Automotive 400 W, 20 V TVS in SMA Flat
- SMA6F16AY Automotive 600 W, 16 V TVS in SMA Flat
- SMA4F18AY Automotive 400 W, 18 V TVS in SMA Flat
- SMB15F8.5AY Automotive 1500 W, 8.5 V TVS in SMB Flat
- SMA6F15AY Automotive 600 W, 15 V TVS in SMA Flat
- SMA6F20AY Automotive 600 W, 20 V TVS in SMA Flat
- SMA4F24AY Automotive 400 W, 24 V TVS in SMA Flat
- SMA6F18AY Automotive 600 W, 18 V TVS in SMA Flat
- SM6T250CAY Automotive 600 W, 213 V TVS in SMB
- SMA4F23AY Automotive 400 W, 23 V TVS in SMA Flat
- SMA4F22AY Automotive 400 W, 22 V TVS in SMA Flat
- SMB15F6.5AY Automotive 1500 W, 6.5 V TVS in SMB Flat
- SMB15F6.0AY Automotive 1500 W, 6 V TVS in SMB Flat
- SMA6F130AY Automotive 600 W, 130 V TVS in SMA Flat
- SMA4F154AY Automotive 400 W, 154 V TVS in SMA Flat
- SMA6F12AY Automotive 600 W, 12 V TVS in SMA Flat
- SMB15F58AY Automotive 1500 W, 58 V TVS in SMB Flat
- SMA4F14AY Automotive 400 W, 14 V TVS in SMA Flat
- SMB15F5.0AY Automotive 1500 W, 5 V TVS in SMB Flat
- SM6F36AY Automotive 600 W, 36 V TVS in SOD128 Flat
- SM6F33AY Automotive 600 W, 33 V TVS in SOD128 Flat
- SMB15F48AY Automotive 1500 W, 48 V TVS in SMB Flat
- SMA6F154AY Automotive 600 W, 154 V TVS in SMA Flat
- SMA4F170AY Automotive 400 W, 170 V TVS in SMA Flat
- SMA6F14AY Automotive 600 W, 14 V TVS in SMA Flat
- SMA4F16AY Automotive 400 W, 16 V TVS in SMA Flat
- SMA6F13AY Automotive 600 W, 13 V TVS in SMA Flat
- SMA4F15AY Automotive 400 W, 15 V TVS in SMA Flat
- SM6F31AY Automotive 600 W, 31 V TVS in SOD128 Flat
- SMB15F40AY Automotive 1500 W, 40 V TVS in SMB Flat
- SM6F30AY Automotive 600 W, 30 V TVS in SOD128 Flat
- SM6F28AY Automotive 600 W, 28 V TVS in SOD128 Flat
- SMB15F36AY Automotive 1500 W, 36 V TVS in SMB Flat
- SMA6T10CAY Automotive 600 W, 8.6 V TVS in SMA
- SMA6T12AY Automotive 600 W, 10.2 V TVS in SMA
- SMA6T7V6CAY Automotive 600 W, 6.5 V TVS in SMA
- SMA6T10AY Automotive 600 W, 8.6 V TVS in SMA
- SMA6T12CAY Automotive 600 W, 10.2 V TVS in SMA
- SMB15F10AY Automotive 1500 W, 10 V TVS in SMB Flat
- SMA6T14AY Automotive 600 W, 12 V TVS in SMA
- SMA6T14CAY Automotive 600 W, 12 V TVS in SMA
- SMA6T18AY Automotive 600 W, 15.3 V TVS in SMA
- SMA6T18CAY Automotive 600 W, 15.3 V TVS in SMA
- SMA6T15AY Automotive 600 W, 12.8 V TVS in SMA
- SMA6T15CAY Automotive 600 W, 12.8 V TVS in SMA
- SMA6T24AY Automotive 600 W, 20.5 V TVS in SMA
- SMA6T24CAY Automotive 600 W, 20.5 V TVS in SMA
- SMA6T22AY Automotive 600 W, 18.8 V TVS in SMA
- SMA6T22CAY Automotive 600 W, 18.8 V TVS in SMA
- SMB6F8.5AY Automotive 600 W, 8.5 V TVS in SMB Flat
- SMB6F85AY Automotive 600 W, 85 V TVS in SMB Flat
- SMB6F70AY Automotive 600 W, 70 V TVS in SMB Flat
- SMB15F16AY Automotive 1500 W, 16 V TVS in SMB Flat
- SMB15F15AY Automotive 1500 W, 15 V TVS in SMB Flat
- SMB15F12AY Automotive 1500 W, 12 V TVS in SMB Flat
- SMB15F11AY Automotive 1500 W, 11 V TVS in SMB Flat
- SMB15F14AY Automotive 1500 W, 14 V TVS in SMB Flat
- SMB15F13AY Automotive 1500 W, 13 V TVS in SMB Flat
- SMA6T6V7CAY Automotive 600 W, 5 V TVS in SMA
- SMA6T7V6AY Automotive 600 W, 6.5 V TVS in SMA
- SMA6T6V7AY Automotive 600 W, 5 V TVS in SMA