Product overview
Description
The SM15TY Transil series has been designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to ISO 10605. The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide reliability and stability over time. SM15TY are packaged in SMC (SMC footprint in accordance with IPC 7531 standard).-
All features
- Peak pulse power:
- 1500 W (10/1000 μs)
- 10 kW (8/20 μs)
- Stand-off voltage range: from 5.8 V to 70 V
- Unidirectional and bidirectional types
- Low leakage current:
- 0.2 μA at 25 °C
- 1 μA at 85 °C
- Operating Tj max: 150 °C
- High power capability at Tjmax:
- 1250 W (10/1000 μs)
- JEDEC registered package outline
- Resin meets UL 94, V0
- AEC-Q101 qualified
- Complies with the following standards
-
ISO 10605, C = 150 pF - R = 330 Ω:
- 30 kV (air discharge)
- 30 kV (contact discharge)
-
ISO 10605 - C = 330 pF, R = 330 Ω:
- 30 kV (air discharge)
- 30 kV (contact discharge)
-
ISO 7637-21
- Pulse 1: VS= -100 V
- Pulse 2a: VS= +50 V
- Pulse 3a: VS= -150 V
- Pulse 3b: VS= +100 V
-
ISO 10605, C = 150 pF - R = 330 Ω:
- Peak pulse power:
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jan 2021 |
04 Jan 2021
|
|||
09 Jul 2019 |
09 Jul 2019
|
|||
14 Dec 2020 |
14 Dec 2020
|
|||
18 Nov 2020 |
18 Nov 2020
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Flyers (3)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 |
02 Mar 2020
|
|||
04 Nov 2020 |
04 Nov 2020
|
|||
20 Feb 2019 |
20 Feb 2019
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jan 2021 |
04 Jan 2021
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Model, CAD Libraries & SVD (5)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 15 May 2020 |
15 May 2020
|
||
ZIP | 16 Mar 2020 |
16 Mar 2020
|
||
ZIP | 15 May 2020 |
15 May 2020
|
||
ZIP | 16 Mar 2020 |
16 Mar 2020
|
||
ZIP | 10 Feb 2021 |
10 Feb 2021
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SM15T10AY |
Active
|
SMC | Automotive | Ecopack2 |
|
SM15T10CAY |
Active
|
SMC | Automotive | Ecopack2 |
|
SM15T12AY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T12CAY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T15AY |
Active
|
SMC | Automotive | Ecopack2 |
|
SM15T15CAY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T18AY |
Active
|
SMC | Automotive | Ecopack2 |
|
SM15T18CAY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T22AY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T22CAY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T24AY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T24CAY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T27AY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T27CAY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T30AY |
Active
|
SMC | Automotive | Ecopack2 |
|
SM15T30CAY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T33AY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T33CAY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T36AY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T36CAY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T39AY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T39CAY |
Active
|
SMC | Automotive | Ecopack2 |
|
SM15T47AY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T47CAY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T56AY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T56CAY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T68AY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T68CAY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T6V8AY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T6V8CAY |
Active
|
SMC | Automotive | Ecopack2 |
|
SM15T75AY |
Active
|
SMC | Automotive | Ecopack2 |
|
SM15T75CAY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T7V5AY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T7V5CAY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T82AY |
Active
|
SMC | Automotive | Ecopack2 | |
SM15T82CAY |
Active
|
SMC | Automotive | Ecopack2 |
SM15T10AY
Package:
SMCMaterial Declaration**:
SM15T10CAY
Package:
SMCMaterial Declaration**:
SM15T15AY
Package:
SMCMaterial Declaration**:
SM15T18AY
Package:
SMCMaterial Declaration**:
SM15T30AY
Package:
SMCMaterial Declaration**:
SM15T39CAY
Package:
SMCMaterial Declaration**:
SM15T6V8CAY
Package:
SMCMaterial Declaration**:
SM15T75AY
Package:
SMCMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (typ) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
SM15T56AY | 3 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 56 | Uni-Directional | CHINA | 0.432 / 200 | ||
SM15T39CAY | 1 distributors |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 39 | Bi-Directional | CHINA | 0.454 / 200 | |||
SM15T36AY | 3 distributors |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 36 | Uni-Directional | CHINA | 0.432 / 200 | |||
SM15T82CAY | No availability of distributors reported, please contact our sales office |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 82 | Bi-Directional | CHINA | 0.454 / 200 | |||
SM15T24CAY | 2 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 24 | Bi-Directional | CHINA | 0.454 / 200 | ||
SM15T75AY | 3 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 75 | Uni-Directional | CHINA | 0.432 / 200 | ||
SM15T15CAY | 2 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 15 | Bi-Directional | CHINA | 0.454 / 200 | ||
SM15T18AY | 3 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 18 | Uni-Directional | CHINA | 0.432 / 200 | ||
SM15T30CAY | 5 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 30 | Bi-Directional | CHINA | 0.454 / 200 | ||
SM15T39AY | 5 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 39 | Uni-Directional | CHINA | 0.432 / 200 | ||
SM15T7V5CAY | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 7.5 | Bi-Directional | CHINA | 0.454 / 200 | ||
SM15T22AY | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 22 | Uni-Directional | CHINA | 0.432 / 200 | ||
SM15T56CAY | 3 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 56 | Bi-Directional | CHINA | 0.454 / 200 | ||
SM15T27AY | 3 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 27 | Uni-Directional | CHINA | 0.432 / 200 | ||
SM15T33CAY | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 33 | Bi-Directional | CHINA | 0.454 / 200 | ||
SM15T82AY | 3 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 82 | Uni-Directional | CHINA | 0.432 / 200 | ||
SM15T22CAY | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 22 | Bi-Directional | CHINA | 0.454 / 200 | ||
SM15T33AY | 3 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 33 | Uni-Directional | CHINA | 0.432 / 200 | ||
SM15T15AY | 3 distributors |