ST’s clamping arrays support many applications such as smartphones, audio accessories, set-top boxes, glucose meters, metering, and home gateways, to name just a few.
They are available in a wide range of packages and include:
- The smallest single-line packages available on the market, such as 0402
- The smallest 2-5 multi-line full range packages
- They also offer robustness and high clamping capability providing the most efficient overvoltage protection. The capacitance is available from standard to ultra low to meet specific application requirements.
Cost and service performance is guaranteed due to ST’s high-volume production capacity, integrated front-end and multiple back-end lines, as well as partnerships with major subcontractors.
Featured Videos
Get rid of ESD hazards with new ultra-low-clamping 0201 ESD protection
- ESDAULC6-3BP6 ESD Protection for high speed interface
- ESDA8V2-1J EOS and ESD Transil™ protection for charger and battery port
- ESDZV5-1BV2 Ultra Low clamping single line bidirectional ESD protection in extra small 01005 package
- ESDALC6V1-5P6 ESD Protection for high speed interface
- ESDZV201-1BF4 Low clamping, low capacitance bidirectional single line ESD protection
- ESD051-1BF4 Low clamping single line bidirectional ESD protection
- ESDAVLC8-1BU2 Single-line low capacitance Transil™, transient surge voltage suppressor (TVS) for bidirectional ESD protection
- ESDA25B1 TRANSIL ARRAY FOR ESD PROTECTION
- ESDA6V1-4BC6 QUAD BIDIRECTIONAL TRANSIL SUPPRESSOR FOR ESD PROTECTION
- ESDAVLC8-4BN4 4-line very low capacitance Transil™ array for ESD protection
- ESDALC6V1M3 DUAL LOW CAPACITANCE TRANSIL ARRAY FOR ESD PROTECTION
- ESDALC8-1BF4 Low clamping single line bidirectional ESD protection
- ESDALC6V1Px Low capacitance TRANSIL array for ESD protection
- ESDAL DUAL TRANSIL ARRAY FOR ESD PROTECTION
- ESDL20-1BF4 Low clamping, low capacitance bidirectional single line ESD protection
- ESDA17-5SC6 Transil™ array for ESD protection
- ESDALC12-1T2 Single line transient surge voltage suppressor (TVS) for data and power line
- ESDL031-1BF4 Ultra-low clamping single line bidirectional ESD protection
- ESDZV053-1BF5 Ultra low clamping single line bidirectional ESD protection in extra small 01005 package
- ESDA14V2-4BF3 QUAD BIDIRECTIONAL TRANSIL ARRAY FOR ESD PROTECTION
- ESDZV5-1BU2 Ultra Low clamping single line bidirectional ESD protection
- ESDZV5H-1BU2 Ultra Low clamping single line bidirectional ESD protection
- ESD051-1F4 Low clamping single line unidirectional ESD protection
- ESDA6V1-5SC6 Transil™ (TVS) array for ESD protection
- ESDA25SC6 Quad Transil™ array for ESD protection
- ESDV5-1BF4 Low clamping, very low capacitance bidirectional single line ESD protection
- ESDALCL5-1BM2 Single-line low capacitance and low leakage current ESD protection
- ESDALCL6-2SC6 Very low capacitance and low leakage current ESD protection
- ESDAVLC8-1BM2 Single-line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection
- ESDALCL6-4P6A Multi-line low capacitance and low leakage current ESD protection
- ESDA5V3SC6 Quad Transil™ array for ESD protection
- ESDAXLC6-1BT2 Single-line bidirectional ESD protection for high speed interface
- ESDA6V1SC6 Quad Transil™ array for ESD protection
- ESDAXLC6-1BU2 Single-line bidirectional ESD protection for high speed interface
- ESDA19SC6 Quad Transil™ array for ESD protection
- ESDA14V2SC6 Quad Transil™ array for ESD protection
- ESDALC6V1-1U2 Single-line low capacitance Transil™ for ESD protection
- ESDAVLC8-1BT2 Single-line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection
- DALC112 LOW CAPACITANCE DIODE ARRAY FOR ESD PROTECTION
- ESDALC5-1BT2 Single-line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection
- DALC208 LOW CAPACITANCE DIODE ARRAY
- ESDALC5-1BM2 Single-line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection
- ESDALC5-1BF4 Low clamping and low capacitance bidirectional single line ESD protection
- ESDALC6V1W QUAD TRANSIL ARRAY FOR ESD PROTECTION
- ESDAVLC6-1BF4 Single-line low capacitance Transil™, transient surge voltage surpressor (TVS)
- ESDA14V2-1BF3 Single-line bidirectional Transil" array for ESD protection
- ESDA14V2SC5 Quad Transil™ array for ESD protection
- ESDA6V1SC5 Quad Transil™ array for ESD protection
- ESDZV5HS-1BF4 Ultra-low clamping single line bidirectional ESD protection
- ESDALC6V1-1M2 Single line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection
- DA112S1 DIODE ARRAY
- ESDZL5-1F4 Low clamping, low capacitance unidirectional single line ESD protection
- ESDALC14-1BU2 Low clamping and low capacitance bidirectional single line ESD protection
- DA108S1 DIODE ARRAY of 8 diodes
- ESDA14V2-2BF3 Dual bidirectional Transil array for ESD protection
- ESDALC14-1BF4 Low clamping and low capacitance bidirectional single line ESD protection
- ESDALC14V2-1U2 Single-line low capacitance Transil" for ESD protection
- ESDAxxxWx TRANSIL array for data protection
- ESDA37W Dual Transil array for ESD protection
- ESDA6V1-5M6 TRANSIL ARRAY FOR ESD PROTECTION
- ESDZV18-1BF4 Low clamping, low capacitance bidirectional single line ESD protection
- ESDALC6V1-5M6 5-line low capacitance Transil™ arrays for ESD protection
- ESDA6V1BC6 QUAD BIDIRECTIONAL TRANSIL SUPPRESSOR FOR ESD PROTECTION
- ESDA5V3SC5 Quad Transil™ array for ESD protection
- ESDALC6V1-1BU2 Single-line low capacitance Transil\TM for bidirectional ESD protection
- ESDALC20-1BF4 Low clamping, low capacitance bidirectional single line ESD protection
- ESDAVLC5-1BF4 Low clamping, very low capacitance bidirectional single line ESD protection
- ESDZV5-1BF4 Ultra Low clamping single line bidirectional ESD protection
- ESDU401-1BF4 40 V single line ESD protection with ultra-low capacitance
- ESDAVLC5-4BX4 4-line bidirectional Transil™, transient surge voltage suppressor for ESD protection
- ESDA6V1U1 TRANSIL ARRAY FOR ESD PROTECTION
- ESDAXLC6-1MY2 Extra low capacitance single line TVS
- ESDAxxxP6 TRANSIL ARRAY FOR ESD PROTECTION