ST’s high-speed ESD protection devices efficiently protect the highest speed interfaces such as HDMI, USB3.0, Ethernet, DVI, MIPI, MHL, DisplayPort™ or Thunderbolt.
Features include:
- The highest bandwidth of up to 8.7 GHz that surpasses industry standards, securing full integrity of the high-speed signal
- Outstanding clamping voltage (VCL) preserving the interface controller ICs from any ESD events
- A wide range of packages including compact µQFN, WLCSP, and industry-standard SOT
ST’s high-speed ESD protection solutions offer a comprehensive PCB layout approach with two options:
- Flow-through configuration easing PCB design and interface testing, with the new HSP series
- Miniaturization with optimized pinout and small packages for board space and cost savings, amongst others
Featured Videos
In this video, we explain why it is important to protect against electrostatic discharges. We give a quick demonstration to show exactly what happens when you shoot at a microcontroller with an ESD gun!
Introduction to surges – EOS and ESD – definition, standards, effects and root cause
Ultra-low capacitance ESD protection devices
Discover the range of ESDA devices featuring an ultra-low capacitance, dedicated to the protection of both wired and RF high-speed links.
The ESDAXLC6-1BU2, for example, features robust ESD protection (up to +/- 16000 V) with only 0.4 pF line capacitance in order to offer a 10 GHz signal bandwidth. It is housed in a tiny ST0201 package of 0.18 mm² in order to provide the best PCB placement flexibility. An automotive version is also available as ESDAXLC6-1BT2Y, in SOD882T package.
- HSP051-4M5 4-line ESD protection for high-speed lines
- ESDAXLC5-1U2 Low clamping, Single Line Unidirectional ESD Protection for high speed interface
- DVIULC6-2x6 Ultra Low capacitance 2 lines ESD protection
- ESDAULC6-1U2 Single-line unidirectional ESD protection for high speed interface
- HSP053-4M5 4-line ESD protection for high-speed lines
- HSP051-4N10 4-line ESD protection for high speed lines
- HDMIULC6-4SC6 Ultra large bandwidth ESD protection
- ESDAULC5-1BF4 Low clamping & ultra low capacitance bidirectional single line ESD protection
- HSP051-4M10 4-line ESD protection for high speed lines
- ESDAXLC6-1BU2K Single-line bidirectional ESD protection for high speed interface
- ESDARF02-1BU2 Single line bidirectional ESD protection for high speed interface
- HSP061-4NY8 4-line ESD protection for high speed lines
- ESDAXLC6-1BU2 Single-line bidirectional ESD protection for high speed interface
- HSP062-2 2-line ESD protection for high speed lines
- HSP061-8M16 8-line ESD protection for high speed lines
- DVIULC6-4SC6 Ultralow capacitance ESD protection
- DSILC6-4xx ESD Protection for high speed interface
- HSP061-4M10 4-line ESD protection for high speed lines
- HSP061-2 2-line ESD protection for high speed lines
- ESDARF02-1BU2CK Single Line Bidirectional ESD Protection for High Speed Interface