ST offers specific USB port dataline and VBUS protection devices in a single package, covering the full range of USB devices. These protection devices are suitable for all USB lines including use in consumer (cell phones, smartphones, notebooks), industrial, and medical applications.
Features include:
- Availability of all USB speed/versions such as USB2.0, USB3.0 and the µUSB universal port
- Compatibility with VBUS up to 32 V
- Compatibility with universal USB
The new TCPP01-M12 enables safe, efficient and low-cost migration to USB Type-C™ connector.
Cost and service performance is guaranteed due to ST’s high-volume production capacity, integrated front-end and multiple back-end lines, as well as partnerships with major subcontractors.
Featured Videos
Safely migrate to USB Type-C™ connector with TCPP01-M12
ST now offers a new Type-C port protection to lower sink power consumption and BOM cost.
- TCPP01-M12 offers safe migration to USB Type-C™ connector and Power-efficient port protection while providing reduced USB Type-C™ BOM cost.
- Combined with the robust 30-kV ESD TVS for USB Type-C power delivery ESDA25P35-1U1M, it pushes the limits of miniaturization of TVS or EOS protection devices.
- USBLC6-2 ESD Protection for USB 2.0 High Speed
- TCPP01-M12 Overvoltage protection for USB-C or Power Delivery
- ESDAULC6-1U2 Single-line unidirectional ESD protection for high speed interface
- USB6B1 Unidirectional 2 lines Filter + ESD + Vbus
- OCVPB21-13F6 ESD, Overvoltage and Overcurrent protection with charging orientation direction detection
- ESDA13P70-1U1M High Power Transient Voltage Supressor
- ESDA7P60-1U1M High-power transient voltage suppressor (TVS)
- USBULC6-2M6 Ultra large bandwidth ESD protection
- ESDAXLC6-1BT2 Single-line bidirectional ESD protection for high speed interface
- ESDAXLC6-1BU2 Single-line bidirectional ESD protection for high speed interface
- HSP062-2 2-line ESD protection for high speed lines
- ESDALC14-1BF4 Low clamping and low capacitance bidirectional single line ESD protection
- USBLC6-4 Very low capacitance ESD protection
- ESDL20-1BF4 Low clamping, low capacitance bidirectional single line ESD protection
- HSP061-2 2-line ESD protection for high speed lines