Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

ST offers specific USB port dataline and VBUS protection devices in a single package, covering the full range of USB devices. These protection devices are suitable for all USB lines including use in consumer (cell phones, smartphones, notebooks), industrial, and medical applications.

Features include:

  • Availability of all USB speed/versions such as USB2.0, USB3.0 and the µUSB universal port
  • Compatibility with VBUS up to 32 V
  • Compatibility with universal USB

The new TCPP01-M12 enables safe, efficient and low-cost migration to USB Type-C™ connector.

Cost and service performance is guaranteed due to ST’s high-volume production capacity, integrated front-end and multiple back-end lines, as well as partnerships with major subcontractors.
 

Safely migrate to USB Type-C™ connector with TCPP01-M12

ST now offers a new Type-C port protection to lower sink power consumption and BOM cost.

Recommended for you

eDesignSuite

TVS Smart Selector