Avionics & Radar

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

Based on an optimized process layout, ST’s 36 & 50 V LDMOS transistors meet the stringent peak power (>1KW) and ruggedness requirements (>10:1 VSWR) of avionics and radar applications.
The ST air cavity (STAC®) package option features excellent thermal behavior and higher MTTF combined with improved RF performance (enhanced gain and PSAT) compared to ceramic devices.

Key features

  • Applications: IFF, TCAS, ADS-B transponder, DME/TACAN, L&S Band radars
  • Frequency bands
    • 978 MHz
    • 1030 to 1090 MHz
    • 960 to 1215 MHz
    • 1200 to 1400 MHz
    • 2.7 – 3.1 GHz
    • 3.1 – 3.5 GHz
  • Supply voltage from 36 to 50 V
  • Output power up to more than 1KW
  • Gain >15 dB
  • Efficiency >50%