Product overview
Description
The STM1061 low power voltage detector provides monitoring of battery, power-supply, and regulated system voltages. A precision voltage reference and comparator monitors the VCC input and compares it with a specified voltage threshold condition. When VCC falls below a specified trip point threshold, the output (OUT ) is forced low and remains asserted as long as the VCC input remains below VTH– + hysteresis (VHYST). The STM1061 device is guaranteed to output the correct logic state for VCC down to 0.7V. They are also designed to ignore fast transients on VCC. This small, low power device is ideal for portable applications and is available in spacesaving SOT23-3 and SOT323-3 (SC70-3) packages.-
All features
- Power Supply Transient Immunity
- Guaranteed
OUT Assertion Down to VCC =0.7V - Operating Temperature –40 to 85 C.
- Factory-trimmed Voltage Thresholds in 0.1V Increments from 1.6 to 5.5V
- Operating Voltage 0.7 to 6.0V
- ±2% Voltage Threshold Accuracy
- Low Supply Current of 0.9µA (typ)
- Available in SOT23-3 and SOT323-3 (SC70-3) packages
- Open Drain Output
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM1061N16WX6F | Active | SOT23 | Industrial | Ecopack3 | |
STM1061N17WX6F | Active | SOT23 | Industrial | Ecopack3 | |
STM1061N19WX6F | Active | SOT23 | Industrial | Ecopack3 | |
STM1061N21WX6F | Active | SOT23 | Industrial | Ecopack3 | |
STM1061N22WX6F | Active | SOT23 | Industrial | Ecopack3 | |
STM1061N23WX6F | Active | SOT23 | Industrial | Ecopack3 | |
STM1061N25WX6F | Active | SOT23 | Industrial | Ecopack3 | |
STM1061N26WX6F | Active | SOT23 | Industrial | Ecopack3 | |
STM1061N27WX6F | Active | SOT23 | Industrial | Ecopack3 | |
STM1061N28WX6F | Active | SOT23 | Industrial | Ecopack3 | |
STM1061N29WX6F | Active | SOT23 | Industrial | Ecopack3 | |
STM1061N30WX6F | Active | SOT23 | Industrial | Ecopack3 | |
STM1061N31W6F | Active | SOT323 | Industrial | Ecopack3 | |
STM1061N31WX6F | Active | SOT23 | Industrial | Ecopack3 | |
STM1061N34WX6F | Active | SOT23 | Industrial | Ecopack3 | |
STM1061N36WX6F | Active | SOT23 | Industrial | Ecopack3 | |
STM1061N38WX6F | Active | SOT23 | Industrial | Ecopack3 |
STM1061N26WX6F
Package:
SOT23Material Declaration**:
STM1061N31WX6F
Package:
SOT23Material Declaration**:
PDFSTM1061N36WX6F
Package:
SOT23Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Voltage Reset 1 (V) (typ) | Voltage Reset 2 (V) (typ) | Country of Origin | Budgetary Price (US$)*/Qty | Voltage Reset 2 (V) (typ) | Unit Price (US$) | Country of Origin | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
STM1061N30WX6F | 2 distributors | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 3 | - | MALAYSIA | | - | 0.3888 | MALAYSIA | ||
STM1061N17WX6F | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 1.7 | - | MALAYSIA | | - | 0.3888 | MALAYSIA | ||
STM1061N31W6F | 1 distributors | Active | EAR99 | NEC | Tape and Reel | SOT323 | -40 | 85 | 3.1 | - | MALAYSIA | | - | 0.4646 | MALAYSIA | ||
STM1061N21WX6F | 1 distributors | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 2.1 | - | MALAYSIA | | - | 0.3888 | MALAYSIA | ||
STM1061N26WX6F | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 2.6 | - | MALAYSIA | | - | 0.3888 | MALAYSIA | ||
STM1061N25WX6F | 1 distributors | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 2.5 | - | MALAYSIA | | - | 0.3888 | MALAYSIA | ||
STM1061N31WX6F | 4 distributors | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 3.1 | - | MALAYSIA | | - | 0.3888 | MALAYSIA | ||
STM1061N27WX6F | 1 distributors | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 2.7 | - | MALAYSIA | | - | 0.3486 | MALAYSIA | ||
STM1061N34WX6F | 3 distributors | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 3.4 | - | MALAYSIA | | - | 0.3575 | MALAYSIA | ||
STM1061N22WX6F | 2 distributors | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 2.2 | - | MALAYSIA | | - | 0.3888 | MALAYSIA | ||
STM1061N16WX6F | 3 distributors | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 1.6 | - | MALAYSIA | | - | 0.3888 | MALAYSIA | ||
STM1061N28WX6F | 3 distributors | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 2.8 | - | MALAYSIA | | - | 0.3888 | MALAYSIA | ||
STM1061N36WX6F | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 3.6 | - | MALAYSIA | | - | 0.3481 | MALAYSIA | ||
STM1061N23WX6F | 2 distributors | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 2.3 | - | MALAYSIA | | - | 0.3888 | MALAYSIA | ||
STM1061N29WX6F | 3 distributors | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 2.9 | - | MALAYSIA | | - | 0.3442 | MALAYSIA | ||
STM1061N19WX6F | 2 distributors | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 1.9 | - | MALAYSIA | | - | 0.3888 | MALAYSIA | ||
STM1061N38WX6F | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape and Reel | SOT23 | -40 | 85 | 3.8 | - | MALAYSIA | | - | 0.3575 | MALAYSIA |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors