ST Automotive Window Lift solution includes the SPC5-EV-ADIS adapter that you can combine with the 32-bit Automotive MCU SPC560B with dedicated SPC560B-DIS, Discovery board along with VIPower EV-VNHD7008AY or EV-VNHD7012AY based on different load current profiles.

With the aim of making the board usage and settings simpler, ST provides a dedicated user-friendly software with a Graphic User Interface, STSW-SPC5VH-ADIS, for M0-7 H-Bridges dedicated to set and control the adapter board SPC5EV-ADIS enabling the connection of Hbridge easy boards. 

ST can provide alternative Automotive Microcontroller SPC570S for ASIL-D purpose.  

Power management and connectivity can be performed by Monolithic solution L99PM62GXP, Power Management IC integrating LIN, high speed CAN and two LDOs, tailored for body modules requiring very low quiescent current.

Depending upon Customer needs, also a discrete solution with improved modularity can be proposed, constituted by L5300x or L5150x LDO family and L9616 High Speed Can Bus Transceiver.

 

Together to the microcontroller, the key product of the solution is the actuator for the DC motor.

The VNHD7008AY and VHD7012AY  are designed in the VIPower M0-7TM technology allowing: 

  • Design flexibility 
  • PWM up to 20KHz
  • Optimized Power Dissipation
  • Not Dissipative current Sensing
  • State of art protections optimized for the DC motor driving applications (i.e.cross current protection)
  • Embedded Temperature sensing
  • External Low Side protection

 

 

×
Tools & Software Resources Support & Community


×