Overview
Product selector
Resources
Tools & Software
Solutions
eDesignSuite
Get Started

Using ST’s best in class BCD6s SOI technology, the Gate Driver series offers superior products at every stage, they being faster, safer, more powerful and mode robust to radiations and harsh environment.

Using an industry standard pinout, the low side driver series offers 16 pin high power and 10 pin real estate optimized versions., all in hermetic ceramic Flat package. The series is QML-V qualified.

Meeting the challenge of aerospace designs where resistance to ionizing radiation is critical, ST offers several radiation-hardened high-frequency dual low-side drivers.

Available in hermetic packages and a wide supply voltage range, ST's rad-hard gate drivers are a flexible solution specifically designed to work with high capacitive MOSFETs in harsh environments.

Having achieved the stringent QML-V qualification, our rad-hard mixed-signal power management solutions ensure an excellent robustness level. 

Recommended for you