Overview
Product selector
Resources
Tools & Software
Solutions
eDesignSuite
Get Started

ST's hi-rel and rad-hard power MOSFETs are specifically designed to cover hi-rel requirements and space applications. The are available with a range of breakdown voltages up to 100 V, drain current up to 48 A and RDS(on) down to 30 mΩ.

They are also qualified according to ESCC space specifications and meet 70 krad TID radiation performance. 
Fully designed in Europe, these products are only subject to European export rules.

They are available both in die and packaged versions (including the in the through-hole hermetic package, TO-254AA). 

Recommended for you