Low Voltage Dual SP4T Switch with Break-Before-Make Feat.

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The STG3482 is a high-speed CMOS low voltage dual analog S.P.D.T. (Single Pole Four Throw) SWITCH or 4:1 multiplexer /demultiplexer switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65V to 4.3V, making this device ideal for portable applications.

    By controlling the SEL1 and SEL2, one of the independent channels will be connected to the common channel. An /OE pin is also available in this device to disconnect all switches.
    Additional key features are fast switching speed, break-before-make delay time and ultra low power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.

    Key Features

    • ESD performance exceeds JESD22\t2000-V Human body model (A114-A)\t\t
    • Latch-up performance exceeds 100mA per JESD 78, Class II
    • Ultra low power dissipation:\t ICC0.1 µA (max.) at TA = 25˚C\t\t
    • Wide operating voltage range:\tVCC=(Opr) = 1.65V to 4.3V single supply\t\t
    • Low “ON” resistance:\tRON = 4.6Ω(TA = 25˚C) at VCC = 4.3V\t\tRON= 5.8Ω(TA = 25˚C) at VCC = 3.0V\t\t
    • Typical bandwidth (-3dB) at 300MHz on all channels
    • 4.3V tolerant and 1.8V compatible threshold on digital control input at VCC = 2.3V to 3.0V

Sample & Buy

Part Number
Package
Packing Type
Temperature (°C) Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
More info
Order from Distributors
Order from ST
min
max
STG3482QTR VFQFPN 16 2.6x1.8x0.5 Tape And Reel - -
Active
- EAR99
MORE INFO

Country of Origin:

THAILAND

Check Availability

Distributor availability ofSTG3482QTR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2970 1 Order Now

Distributor reported inventory date: 2019-12-10

Distributor Name

MOUSER

Stock

2970

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-12-10

Buy now

STG3482QTR

Package

VFQFPN 16 2.6x1.8x0.5

Packing Type

Tape And Reel

Unit Price (US$)

*

Distributor availability ofSTG3482QTR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2970 1 Order Now

Distributor reported inventory date: 2019-12-10

Distributor Name

MOUSER

Stock

2970

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-12-10

Operating Temperature (°C)

(min)

-

(max)

-

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

THAILAND

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS4992
      Low voltage dual SP4T switch
      2.2
      212.29 KB
      PDF
      DS4992

      Low voltage dual SP4T switch

Presentations & Training Material

    • Description Version Size Action
      ST offering in Wearable - Analog and Mixed Signal Portfolio 3.0
      1.47 MB
      PDF

      ST offering in Wearable - Analog and Mixed Signal Portfolio

Publications and Collaterals

    • Description Version Size Action
      ST’s solutions for mobile devices 3.2
      2.13 MB
      PDF

      ST’s solutions for mobile devices

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STG3482QTR
Active
VFQFPN 16 2.6x1.8x0.5 Industrial Ecopack3

STG3482QTR

Package:

VFQFPN 16 2.6x1.8x0.5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 16 2.6x1.8x0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback