Low-resistance power load switches offer reliable overcurrent and thermal protection. They are designed for general-purpose power protection or for applications such as USB, hot-swap and power distribution.
The power switches come in 1- or 2-channel versions with fixed and adjustable overcurrent limit. Some include a USB charge controller specifically designed to optimize USB host applications.
- STMPS2272 Enhanced dual channel power switches
- STMPS2171 Enhanced single channel power switches
- STMPS2252 Enhanced dual channel power switches
- STMPS2262 Enhanced dual channel power switches
- STMPS2161 Enhanced single channel power switches
- STMPS2151 Enhanced single channel power switches
- ST890 1.2 A current limited high side power switch with thermal shutdown
- STMPS2141 Enhanced single channel power switches
- STMPS2242 Enhanced dual channel power switches