Product overview
Description
The FLC10 series has been especially developed for high power capacitance discharge operation. The main applications are gas lighters or ignitors such as cookers / gas boilers / gas hobs... It provides a fully integrated function, with high performance and reliability levels, adapted to severe and hot temperature environment.-
All features
- Dedicated thyristor structure for capacitance discharge ignition operation
- High pulse current capability:
- 240 A at tp= 10 μs
- Fast turn-on operation
- Designed for high ambient temperature(up to 120° C)
- Benefits
- Space saving thanks to monolithic function integration
- High reliability with planar technology
Featured Videos
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jan 2019 |
15 Jan 2019
|
|||
24 Mar 2020 |
24 Mar 2020
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Jan 2021 |
26 Jan 2021
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
FLC10-200B |
Active
|
DPAK | Industrial | Ecopack2 |
|
FLC10-200B
Package:
DPAKMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
FLC10-200B | 1 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tube | DPAK | - | - | CHINA | 0.451 / 200 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors