CATEGORIES

Logic-level gate Thyristors (SCR)

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

Ensuring immunity against voltage spikes is the main purpose feature of sensitive-gate SCRs, calculated for demanding applications such as GFI (ground fault interrupt) breakers.

ST successfully met the design challenge of keeping the necessary gate current to trigger under 100 µA, minimizing drive consumption. Our sensitive-gate SCRs can also withstand up to 1200 V with some limited overhead.

They are available from the tiny SMB-Flat package (X0115MUF and TS110-8) for GFI breakers up to the TO-220FP package for motorbike ignitions.

Logic-level gate Thyristors belong to our STPOWER family.

 

New SCR optimized for rugged circuit breaker applications

The newcomer to ST’s logic level thyristor family, the TS110-8, is dedicated to miniature circuit breakers. It enables designers to reach a very low power consumption and a high robustness design thanks to its low leakage current and its 1250 V direct surge voltage capability. It provides high off-state immunity (dV/dt=200 V/μs) that ensures the breaker does not trip in case of an electrical fast transient (EFT) on the mains. The TS110-8 is available in the through-hole TO92 package, with two pinout versions, and in the surface-mount 3-lead SMBFlat-3L package.  

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Thermal-electrical Simulators for Components

Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices