Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • Thanks to highly sensitive triggering levels, the P011xx SCR series is suitable for all applications where available gate current is limited, such as ground fault circuit interrupters, pilot circuits in solid state relays, standby mode power supplies, smoke and alarm detectors.

    Available in through-hole or surface-mount packages, the voltage capability of this series has been upgraded since its introduction and is now available up to 600 V.

    Key Features

    • IT(RMS) up to 0.8 A
    • VDRM/VRRM 400 and 600 V
    • IGT from 0.5 to 25 μA

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
Junction Temperature (°C) (max)
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
P0118DA 1AA3 TO-92 Poly Bag
NRND
0.0778 1000 125 EAR99 - No availability of distributors reported, please contact our sales office Buy now

P0118DA 1AA3

Package

TO-92

Packing Type

Poly Bag

Unit Price (US$)

0.0778*

Marketing Status

NRND

Unit Price (US$)

0.0778

Quantity

1000

Junction Temperature (°C) (max)

125

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Development Tools

    • Part Number

      Thyristor product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5984
      Sensitive high immunity SCRs up to 0.8 A
      1.4
      91.89 KB
      PDF
      DS5984

      Sensitive high immunity SCRs up to 0.8 A

    • Description Version Size Action
      AN4993
      How to implement a SCR or a Triac in a hybride relay application
      1.1
      991.71 KB
      PDF
      AN2703
      Parameter list for SCRs, TRIACs, AC switches, and DIACS
      2.6
      98.99 KB
      PDF
      AN4993

      How to implement a SCR or a Triac in a hybride relay application

      AN2703

      Parameter list for SCRs, TRIACs, AC switches, and DIACS

    • Description Version Size Action
      TN1173
      Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
      5.0
      1.04 MB
      PDF
      TN1173

      Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      Standard and sensitive SCRs PSpice model (.lib) and symbols (.olb) 4.0
      18.3 KB
      ZIP

      Standard and sensitive SCRs PSpice model (.lib) and symbols (.olb)

Publications and Collaterals

    • Description Version Size Action
      ST Thyristor Finder: SCRs and Triacs on Android and iOS 1.0
      854.07 KB
      PDF

      ST Thyristor Finder: SCRs and Triacs on Android and iOS

    • Description Version Size Action
      Thyristors, Triacs, AC switches and A.S.D™ selection guide 2.0
      1.51 MB
      PDF

      Thyristors, Triacs, AC switches and A.S.D™ selection guide

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
P0118DA 1AA3
NRND
TO-92 Industrial Ecopack2

P0118DA 1AA3

Package:

TO-92

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TO-92

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.