X00619

Active
Design Win

0.8 A sensitive gate high immunity SCR thyristor

Download datasheet Order Direct
Overview
eDesignSuite
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X00619 SCR can be used as on/off function in applications where topology does not offer high current for gate triggering. This device is optimized in forward voltage drop and inrush current capabilities for reduced power losses and high reliability in harsh environments.
  • All features

    • On-state rms current, IT(RMS) 0.8 A
    • Repetitive peak off-state voltage 600 V
    • Triggering gate current from 30 to 200 μA
    • ECOPACK2 compliant

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      THYRISTOR-FINDER

      Active

      Thyristor product finder application for Android and iOS

      Finder Apps ST
      THYRISTOR-FINDER

      Description:

      Thyristor product finder application for Android and iOS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - X00619

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
X00619MA1AA2
Active
TO-92 Industrial Ecopack2
X00619MA2AL2
Active
TO-92 Industrial Ecopack2
X00619MA5AL2
Active
TO-92 Industrial Ecopack2
X00619MN5AL2
Active
SOT-223 Industrial Ecopack2

X00619MA1AA2

Package:

TO-92

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-92

Grade

Industrial

RoHS Compliance Grade

Ecopack2

X00619MA2AL2

Package:

TO-92

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-92

Grade

Industrial

RoHS Compliance Grade

Ecopack2

X00619MA5AL2

Package:

TO-92

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-92

Grade

Industrial

RoHS Compliance Grade

Ecopack2

X00619MN5AL2

Package:

SOT-223

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT-223

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
X00619MA5AL2 Available at 3 distributors

Distributor availability ofX00619MA5AL2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 5966 1 Buy from Distributor
MOUSER WORLDWIDE 5913 1 Buy from Distributor
Farnell Element14 EUROPE 1366 1 Buy from Distributor

Distributor reported inventory date: 2022-05-24

Distributor Name

DIGIKEY

Stock

5966

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

5913

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

1366

Min.Order

1

Distributor reported inventory date: 2022-05-24

Active
EAR99 NEC Tape And Reel TO-92 -40 125
MORE INFO

Junction Temperature (°C) (max):

125

Country of Origin:

CHINA

X00619MN5AL2 Available at 1 distributors

Distributor availability ofX00619MN5AL2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 8950 1 Buy from Distributor

Distributor reported inventory date: 2022-05-24

Distributor Name

DIGIKEY

Stock

8950

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-05-24

Active
EAR99 NEC Tape And Reel SOT-223 -40 125
MORE INFO

Junction Temperature (°C) (max):

125

Country of Origin:

CHINA

X00619MA1AA2 Available at 1 distributors

Distributor availability ofX00619MA1AA2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 11492 1 Buy from Distributor

Distributor reported inventory date: 2022-05-24

Distributor Name

DIGIKEY

Stock

11492

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-05-24

Active
EAR99 NEC Poly Bag TO-92 -40 125
MORE INFO

Junction Temperature (°C) (max):

125

Country of Origin:

CHINA

X00619MA2AL2 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel TO-92 -40 125
MORE INFO

Junction Temperature (°C) (max):

125

Country of Origin:

CHINA

X00619MA5AL2

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

Distributor availability ofX00619MA5AL2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 5966 1 Buy from Distributor
MOUSER WORLDWIDE 5913 1 Buy from Distributor
Farnell Element14 EUROPE 1366 1 Buy from Distributor

Distributor reported inventory date: 2022-05-24

Distributor Name

DIGIKEY

Stock

5966

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

5913

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

1366

Min.Order

1

Distributor reported inventory date: 2022-05-24

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

TO-92

Operating Temperature (°C)

(min)

-40

(max)

125

Budgetary Price (US$)* / Qty

Junction Temperature (°C) (max)

125

Country of Origin

CHINA

X00619MN5AL2

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

Distributor availability ofX00619MN5AL2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 8950 1 Buy from Distributor

Distributor reported inventory date: 2022-05-24

Distributor Name

DIGIKEY

Stock

8950

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-05-24

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT-223

Operating Temperature (°C)

(min)

-40

(max)

125

Budgetary Price (US$)* / Qty

Junction Temperature (°C) (max)

125

Country of Origin

CHINA

X00619MA1AA2

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

Distributor availability ofX00619MA1AA2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 11492 1 Buy from Distributor

Distributor reported inventory date: 2022-05-24

Distributor Name

DIGIKEY

Stock

11492

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-05-24

ECCN (EU)

NEC

Packing Type

Poly Bag

Package

TO-92

Operating Temperature (°C)

(min)

-40

(max)

125

Budgetary Price (US$)* / Qty

Junction Temperature (°C) (max)

125

Country of Origin

CHINA

X00619MA2AL2

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

TO-92

Operating Temperature (°C)

(min)

-40

(max)

125

Budgetary Price (US$)* / Qty

Junction Temperature (°C) (max)

125

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors