From 6 to 60 A, and from 600 to 1200 V, ST's range of standard (125 °C) SCRs are available in a wide variety of thru-hole and surface mount packages. They are also available in surface-mount D²PAK packages for high switching power density. Standard Thyristors (SCR) belong to our STPOWER family.
In SMPS designs, SCRs are used to control the inrush current to save space and eliminate acoustic noise from relays.
The easy 10 to 50 mA gate triggering drive, the ruggedness and reliability of the component's high-voltage power line switching is key to its widespread use.
The span of applications is the widest of all thyristors, from the undefined loads of switching task of the SSR circuit to the targeted voltage regulators found in motorbikes, mopeds, and tuk-tuks.
You can directly access to the 600 V, 800 V or 1200 V product families by clicking on below overview map.

Featured Videos
- TN1215 12A standard SCRs
- TXN825RG 25 A 800 V standard SCR Thyristor in TO-220 Ins.
- TN1515-600B 15 A 600 V standard SCR Thyristor in DPAK
- TN815 8A standard SCRs
- BTW68 30 A standard SCR Thyristor in TOP3I
- TN1625 16A standard SCRs
- TN805 8A standard SCRs
- TYN606 6A standard SCRs
- TYN610 10A 600 V standard SCRs in TO-220AB
- TN2540 Standard 25 A SCRs
- TYN816 16A standard SCRs
- TYN812 12A standard SCRs
- BTW69-1200 50 A - 1200 Vstandard SCR Thyristor in TOP3 Ins.
- BTW69-800 50 A - 800 Vstandard SCR Thyristor in TOP3 Ins.
- TYN640 40 A standard SCRs
- TYN625 25A standard SCRs
- BTW69-600RG 50 A - 600 V standard SCR Thyristor in TOP3 Ins.
- TYN616 16A standard SCRs
- TYN612M 12A standard SCRs
- TYN612 12A standard SCRs
- TYN608 8A standard SCRs
- BTW67 50 A standard SCR Thyristor in RD91
- TYN1012 12A standard SCRs
- TXN625 25A standard SCRs
- TYN1225 25 A 1200 V Standard SCR Thyristor in TO-220AB
- BTW69-1200N 50 A 1200 V SCR Thyristor in non-insulated TOP3
- TYN1212 12 A 1200 V standard SCR Thyristor in TO-220AB
- TS420-600BC 4 A 600 V Sensitive Gate SCR in DPAK Package
- TN4050-12PI 40 A 1200 V standard SCR thyristor in TOP3 Ins.
- TN1205T-600 12 A 600 V DPAK standard SCRs
- TN2540-12G 25 A 1200 V Standard SCR Thyristor in D2PAK
- TYN840 40 A standard SCRs
- TYN825 25A standard SCRs
- TN6050-12PI 60 A 1200 V standard SCR Thyristor in TOP3 Ins.
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.