Standard Thyristors (SCR)

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

From 6 to 60 A, and from 600 to 1200 V, ST's range of standard (125 °C) SCRs are available in a wide variety of thru-hole and surface mount packages. They are also available in surface-mount D²PAK packages for high switching power density. Standard Thyristors (SCR) belong to our STPOWER family.

In SMPS designs, SCRs are used to control the inrush current to save space and eliminate acoustic noise from relays.

The easy 10 to 50 mA gate triggering drive, the ruggedness and reliability of the component's high-voltage power line switching is key to its widespread use.

The span of applications is the widest of all thyristors, from the undefined loads of switching task of the SSR circuit to the targeted voltage regulators found in motorbikes, mopeds, and tuk-tuks.

You can directly access to the 600 V, 800 V or 1200 V product families by clicking on below overview map.

Repetitive peak off-state voltage (V)
Repetitive peak off-state voltage (V)

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Thermal-electrical Simulators for Components

Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

ST Power Studio

Supports static and dynamic mission profiles
Provides power losses and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices