Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The TN1515-600B is a 15 A thyristor SCR housed in DPAK package. It fits any high voltage application that requires a high power density and compact housing design.

    Key Features

    • On-state RMS current, IT(RMS): 15 A
    • Repetitive peak off-state voltage, VDRM/VRRM: 600 V
    • Triggering gate current, IGT: 15 mA
    • DPAK surface mount package

Recommended for you

Related Applications

Lighting and Controls

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS4691
      15 A standard SCRs
      3.0
      196.85 KB
      PDF
      DS4691

      15 A standard SCRs

    • Description Version Size Action
      AN4993
      How to implement a SCR or a Triac in a hybride relay application
      1.1
      991.71 KB
      PDF
      AN2703
      Parameter list for SCRs, TRIACs, AC switches, and DIACS
      2.6
      98.99 KB
      PDF
      AN440
      Triac control with a microcontroller powered from a positive supply
      4.1
      1.12 MB
      PDF
      AN4993

      How to implement a SCR or a Triac in a hybride relay application

      AN2703

      Parameter list for SCRs, TRIACs, AC switches, and DIACS

      AN440

      Triac control with a microcontroller powered from a positive supply

    • Description Version Size Action
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      7.0
      433.12 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      Standard and sensitive SCRs PSpice model (.lib) and symbols (.olb) 5.0
      19.11 KB
      ZIP

      Standard and sensitive SCRs PSpice model (.lib) and symbols (.olb)

Publications and Collaterals

    • Description Version Size Action
      ST Thyristor Finder: SCRs and Triacs on Android and iOS 1.0
      854.07 KB
      PDF

      ST Thyristor Finder: SCRs and Triacs on Android and iOS

    • Description Version Size Action
      Thyristors, Triacs, AC switches and A.S.D™ selection guide 2.0
      1.51 MB
      PDF

      Thyristors, Triacs, AC switches and A.S.D™ selection guide

    • Description Version Size Action
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF

      Electric vehicle (EV) ecosystem

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TN1515-600B-TR
Active
DPAK Industrial Ecopack2

TN1515-600B-TR

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Triggering gate current max (mA)
Budgetary Price (US$)*/Qty
More info
min
max
TN1515-600B-TR Available at 5 distributors

Distributor availability ofTN1515-600B-TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2165 1 Order Now
RS COMPONENTS EUROPE 400 1 Order Now
Newark Element14 AMERICA 400 0 Order Now
ARROW AMERICA 2500 2500 Order Now
MOUSER WORLDWIDE 3753 1 Order Now

Distributor reported inventory date: 2020-08-12

Distributor Name

DIGIKEY

Stock

2165

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

400

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

400

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

2500

Min.Order

2500

Region

AMERICA Order Now

MOUSER

Stock

3753

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-08-12

Buy now
Active
EAR99 NEC Tape And Reel DPAK - - 15
MORE INFO

Repetitive peak off-state voltage (V) (max):

600

Rising Ratio Of Off Voltage (V/µs) (min) (@ TJ(Max) ):

200

Unit Price (US$):

-

Country of Origin:

CHINA

TN1515-600B-TR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

Distributor availability ofTN1515-600B-TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2165 1 Order Now
RS COMPONENTS EUROPE 400 1 Order Now
Newark Element14 AMERICA 400 0 Order Now
ARROW AMERICA 2500 2500 Order Now
MOUSER WORLDWIDE 3753 1 Order Now

Distributor reported inventory date: 2020-08-12

Distributor Name

DIGIKEY

Stock

2165

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

400

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

400

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

2500

Min.Order

2500

Region

AMERICA Order Now

MOUSER

Stock

3753

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-08-12

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

DPAK

Operating Temperature (°C)

(min)

-

(max)

-

Triggering gate current max (mA)

15

Repetitive peak off-state voltage (V) (max)

600

Rising Ratio Of Off Voltage (V/µs) (min) (@ TJ(Max) )

200

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors