ST’s T-series Triacs are designed for the ever increasing number of AC loads in appliance control. These AC appliance switches meet both the immunity and high-commutation needs, offering a cost-effective solution.
For this series, both immunity (dV/dt) and commutation capability (dI/dt)c are specified, as well as the low gate current. This last parameter is key, as it helps optimize the power supply and allows direct drive capability through a single resistance between the microcontroller and the Triac, for all 10 mA gate types.
6 to 20 A T-series Triacs with 35 mA gate types and 800 V capability are now available in a D²PAK package, providing improved EMC immunity and commutation for a wider range of loads.
The trade-off of surge current (I TSM) versus immunity and commutation capability is improved. This is one step ahead of the usual offer, and a unique range in the market.
Designers can now use our online Triac / AC switch simulator to get design characteristics and select the best device for your application.
Featured Videos
- BTA06T-600CWRG 6A Snubberless™ Triacs
- T1635T-8I Snubberless™ 16 A Triac
- T1620T-8I Snubberless™ 16 A Triac
- T610T-8FP Logic Level 6A TRIAC
- T635T-8FP 6 A Snubberless™ Triac
- T810T-6I 8A Snubberless™ and logic level Triacs
- T835T-8FP 8 A Snubberless™ Triac
- T1235T-8FP 12 A Snubberless™ Triac
- T1235T-8R 12 A Snubberless Triac
- T1635T-8G 16A 800V 150°C D²PAK Snubberless™ T-Series Triac
- T1635T-8FP 16 A Snubberless™ Triac
- T1220T-6I 12A Snubberless™ Triacs
- T1210T-6I 12A Snubberless™ Triacs
- T1610T-8I Logic level 16 A Triac
- T1225T-6I 12A Snubberless™ Triacs
- T1625T-8I Standard 16 A Triac
- T1235T-6I 12A Snubberless™ Triacs
- T1235T-8I 12 A Snubberless™ Triac
- T1210T-8G 12A 800V 150°C D²PAK Logic Level T-Series Triac
- T835T-8I 8 A Snubberless™ Triac
- T1610T-8T Logic Level 16A TRIAC
- T1610T-8G 16A 800V 150°C D²PAK Logic Level T-Series Triac
- T2035T-8G 20A 800V 150°C D²PAK Snubberless™ T-Series Triac
- T835T-8G 8A 800V 150°C D²PAK Snubberless™ T-Series Triac
- T1620T-8G 16A 800V 150°C D²PAK Snubberless™ T-Series Triac
- T435T-600FP 4A Snubberless™ Triacs
- T1235T-8G 12A 800V 150°C D²PAK Snubberless™ T-Series Triac
- T835T-6I 8A Snubberless™ and logic level Triacs
- T820T-6I 8A Snubberless™ and logic level Triacs
- T1635T-8T 16 A Snubberless™ Triac
- T825T-6I 8A Snubberless™ and logic level Triacs
- T1610T-8FP Logic Level 16A TRIAC
- T610T-8T Logic Level 6A TRIAC
- T1210T-8T Logic Level 12A TRIAC
- T810T-8FP Logic Level 8A TRIAC
- T1210T-8FP Logic Level 12A TRIAC
- T635T-8T 6 A Snubberless™ Triac
- T1235T-8T 12 A Snubberless™ Triac
- T810T-8T Logic Level 8A TRIAC
- T835T-8T 8 A Snubberless™ Triac