SPBTLE-RF0

NRND

Very low power module for Bluetooth Smart v4.1

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The SPBTLE-RF0 is an easy to use Bluetooth® Low Energy network processor module, compliant with Bluetooth v4.1. The SPBTLE-RF0 module supports multiple roles simultaneously, and can act at the same time as Bluetooth Low Energy master and slave device.

    The entire Bluetooth Low Energy stack and protocols are embedded into SPBTLE-RF0 module. The external host application processor, where the application resides, is connected to the SPBTLE-RF0 module through a standard SPI interface.
    The SPBTLE-RF0 module provides a complete RF platform in a tiny form factor. Radio, antenna and high frequency oscillators are integrated to offer a certified solution to optimize the time to market of the final applications.
    The SPBTLE-RF0 can be powered directly with a pair of AAA batteries or any power source from 1.7 to 3.6 V.

    Key Features

    • Bluetooth v4.1 compliant
      • Supports master and slave modes
      • Multiple roles supported simultaneously
    • Embedded Bluetooth low energy protocol stack
      • GAP, GATT, SM, L2CAP, LL, RFPHY
    • Bluetooth low energy profiles provided separately
    • Bluetooth radio performance:
      • Embedded ST BlueNRG-MS
      • Tx power: + 4 dBm
      • Rx sensitivity: - 88 dBm
      • Provides up to 92 dB link budget with excellent link reliability
    • Host interface
      • SPI, IRQ, and RESET
      • On-field stack upgrading available via SPI
    • AES security co-processor
    • Certifications:
      • CE qualified
      • FCC, IC modular approval certified
      • BT SIG qualified
    • On-board chip antenna
    • Operating supply voltage: from 1.7 to 3.6 V
    • Operating temperature range: -40 °C to 85 °C

Sample & Buy

Part Number
Package
Packing Type
Temperature (°C) Marketing Status
ECCN (US)
Country of Origin
Approximate Price (US$)* / Qty
Order from ST
Order from Distributors
min
max
SPBTLE-RF0TR RF MODULE Tape And Reel -40 85
NRND
5A992C KOREA (south) 7.79 Buy now Check Availability

Distributor availability ofSPBTLE-RF0TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1140 1 Order Now
RS COMPONENTS EUROPE 1000 1 Order Now
FUTURE WORLDWIDE 459 1 Order Now
Newark Element14 AMERICA 84 0 Order Now
MOUSER WORLDWIDE 1 1 Order Now
Farnell Element14 EUROPE 760 1 Order Now
ANGLIA Live EUROPE 21 1 Order Now
RUTRONIK EUROPE 60 1 Order Now

Distributor reported inventory date: 2020-03-31

Distributor Name

DIGIKEY

Stock

1140

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1000

Min.Order

1

Region

EUROPE Order Now

FUTURE

Stock

459

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

84

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

1

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

760

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

21

Min.Order

1

Region

EUROPE Order Now

RUTRONIK

Stock

60

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-03-31

SPBTLE-RF0TR

Package

RF MODULE

Packing Type

Tape And Reel

Approximate Price (US$)* / Qty

7.79

Distributor availability ofSPBTLE-RF0TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1140 1 Order Now
RS COMPONENTS EUROPE 1000 1 Order Now
FUTURE WORLDWIDE 459 1 Order Now
Newark Element14 AMERICA 84 0 Order Now
MOUSER WORLDWIDE 1 1 Order Now
Farnell Element14 EUROPE 760 1 Order Now
ANGLIA Live EUROPE 21 1 Order Now
RUTRONIK EUROPE 60 1 Order Now

Distributor reported inventory date: 2020-03-31

Distributor Name

DIGIKEY

Stock

1140

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1000

Min.Order

1

Region

EUROPE Order Now

FUTURE

Stock

459

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

84

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

1

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

760

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

21

Min.Order

1

Region

EUROPE Order Now

RUTRONIK

Stock

60

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-03-31

Operating Temperature (°C)

(min)

-40

(max)

85

Marketing Status

NRND

Budgetary Price (US$)* / Qty

7.79

ECCN (US)

5A992C

Country of Origin

KOREA (south)

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Related Applications

Connectivity

Development Tools

    • Part Number

      Flash programmer for STM8 and ARM based MCUs.

      Gang programmer for STM8 and ARM based MCUs.

Support and Applications

    • Part Number

      Consulting, Test, Certification & Approval Services for Bluetooth products

      Complete OEM solution from end to end.

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS12080
      Very low power network processor module for Bluetooth® Low Energy v4.1
      2.0
      1.41 MB
      PDF
      DS12080

      Very low power network processor module for Bluetooth® Low Energy v4.1

    • Description Version Size Action
      DT0129
      BLE Module integration design guidelines
      1.0
      391.37 KB
      PDF
      DT0069
      Enabling the Bluetooth low energy direct test mode (DTM) with BlueNRG-MS
      2.0
      337.81 KB
      PDF
      DT0068
      How to replace a low-speed wired connection using a BLE link
      3.0
      291.25 KB
      PDF
      DT0070
      How to set the Bluetooth device address on BlueNRG-MS
      3.0
      284.86 KB
      PDF
      DT0129

      BLE Module integration design guidelines

      DT0069

      Enabling the Bluetooth low energy direct test mode (DTM) with BlueNRG-MS

      DT0068

      How to replace a low-speed wired connection using a BLE link

      DT0070

      How to set the Bluetooth device address on BlueNRG-MS

Publications and Collaterals

    • Description Version Size Action
      BlueNRG-Mesh Bluetooth Low Energy networking for a smarter home 1.0
      1.29 MB
      PDF

      BlueNRG-Mesh Bluetooth Low Energy networking for a smarter home

    • Description Version Size Action
      Buletooth Low Energy Quick Reference Guide 1.2
      3.45 MB
      PDF
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF

      Buletooth Low Energy Quick Reference Guide

      Electric vehicle (EV) ecosystem

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SPBTLE-RF0TR
NRND
RF MODULE Industrial Ecopack2

SPBTLE-RF0TR

Package:

RF MODULE

Material Declaration**:

Marketing Status

NRND

Package

RF MODULE

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback