
Asia Pacific Training Platform Enrollment
Q1, 2022
Date & Time | Location | Training Type | Group / Division / BU / Product Family | Trainer Name | Training Description | Registration Deadline |
January | ||||||
2022/1/14 10:00am ~12:30pm (GMT+9) | Korea Seoul (ST office 24F Halla Room) | Disty FAE Technical Training in Korean Certification Level 1 | ADG/POWER TRANSISTORS/PTD * HIGH VOLTAGE * IGBT & IPM * NEW MAT & PWR SOLUTION/MOS & IGBT & IPM | Yg KIM | MOS & IGBT & IPM Level 1 Technical Training 1) HIGH VOLTAGE 2) IGBT & IPM 3) NEW MAT & PWR SOLUTION | 2022/01/07Register Now |
2022/1/14 13:30pm ~16:00pm (GMT+9) | Korea Seoul (ST office 24F Halla Room) | Disty FAE Technical Training in Korean Certification Level 1 | ADG/DISCRETE & FILTER/DFD/THYR TRIAC & RECTIFIER | Brooks JEON | THYR TRIAC & RECTIFIER Level 1 Technical Training | 2022/01/07Register Now |
2022/01/14 16:00pm ~18:30pm (GMT+9) | Korea Seoul (ST office 24F Halla Room) | Disty FAE Technical Training in Korean Certification Level 1 | ADG/DISCRETE & FILTER/DFD/PROTECTION & FILTER | Hs JEONG | PROTECTION & FILTER Level 1 Technical Training | 2022/01/07Register Now |
2022/01/18 10:00am ~12:00pm (GMT+8) | Online (Taiwan/Taipei) Microsoft Teams Meeting | Disty FAE Technical Training in Chinese Certification Level 1 | AMS/GENERAL PURPOSE ANALOG & RF/LPRF/BLUENRG SPIRIT | Winfred LU | ST LPRF product informations and Technical Training | 2022/01/14Register Now |
2022/01/19 13:30pm~17:00pm (GMT+8) | Online (Taiwan/Taipei) Microsoft Teams Meeting | Customer and Disty FAE Training in Chinese Certification Level 1 | MDG/MICROCONTROLLERS/MCD/STM32U5 | Ethan Huang | STM32U5 MCU Technical Training | 2022/01/18Register Now |
2022/01/25 10:00am ~12:00pm (GMT+8) | Online (Asia Paific: China/Taiwan) Microsoft Teams Meeting | Disty FAE/Sales/PM and ST Sales Product Marketing Training in Chinese(中文) | AMS/IMAGING/PEIM/Time of Flight (TOF) | Jerry CHANG | Robot Warrior (机器战警) - ST TOF for Robotics (中文) | 2022/01/24Register Now |
February | ||||||
2022/02/15 10:30am~12:30pm (GMT+9) | Online (Korea /Seoul) Microsoft Team Meeting | Disty FAE Technical Training in Korean Certification Level 2 | AMS/GENERAL PURPOSE ANALOG & RF/CONDITIONING & INTERFACES/LOGIC_INTERFACES_SUPERVISORS | HJ CHA | USB Type-C Power Delivery | 2022/02/11Register Now |
2022/02/15 14:00pm~16:00pm (GMT+9) | Online (Korea /Seoul) Microsoft Team Meeting | Disty FAE Technical Training in Korean | AMS/GENERAL PURPOSE ANALOG & RF/LOW POWER RF/BLUENRG-LP | KYLE SUNG | BlueNRG-LP Training | 2022/02/11Register Now |
2022/02/15 10:00am~12:00pm (GMT+8) | Online (Taiwan/Taipei) Microsoft Team Meeting | Disty FAE Technical Training in Chinese Certification Level 1 | GPA/GENERAL PURPOSE ANALOG & RF/GPA/Conditioning Interface and Power Management | Vincent CHOU | ST GPA product informations and Technical Training | 2022/02/11Register Now |
2022/02/16 14:00pm ~ 16:30pm (GMT+9) | Korea Seoul(ST office 19F Taebak Room) | Disty FAE Technical Training in Korean Certification Level 1 | ADG/Smart Power/SPS Body Smart Power/Regulator,SBC,Door Zone,Motor Driver IC | Daniel Choi | ST Body Smart Power product informations and Technical Training | 2022/02/11Register Now |
2022/02/17 10:00am ~12:00pm (GMT+8) | Online (China/Taiwan)Microsoft Teams Meeting | Disty FAE/Sales/PM and ST Sales Product Marketing Training in Chinese(中文) | AMS/IMAGING/PEIM/Time of Flight (TOF) | Jerry CHANG | TOF+ALS Product Marketing Training (中文) | 2022/02/16Register Now |
2022/02/22 9:00am ~5:00pm (GMT+8) | Taiwan Taipei (ST office) | Disty FAE Technical Training _Chinese (中文) Certification Level 1 | MDG/MMY/MMY/ST25 | Chain Lee | ST25 Product Technical training. | 2022/02/18 Register Now |
2022/2/23 10:00am~12:30pm (GMT+8) | Online (Taiwan/Taipei )Microsoft Teams Meeting | Customer and Disty FAE Training in Chinese Certification Level 1 | MDG/MICROCONTROLLERS/MCD/STM32WL | Eason Wang | STM32WL Wireless Application Training | 2022/02/22Register Now |
2022/2/24 02:00pm-05:00pm (GMT+8) | Online (China :NCC/ SC): Microsoft Teams Meeting | APG_BODY_DFAE Level 1 Training & Test_Chinese | ADG/LOW VOLTAGE& ST-IGAN/SMART POWER/LGS VIPOWER/SPS BODY SMART POWER/All Product Family under the BU | Joyce Yan/ Andy Tan | APG_BODY_DFAE Level 1 Training & Test: 1. Around 2 hour training session, and 1 hour online examination. 2.Test link will be shared during training. 3. Only time allocation to Automotive >=50% DFAE can attend the training. 4. Please register the training before deadline, or you can’t join the training and certification exam. | 2022/02/18Register Now |
March | ||||||
2022/03/03 02:00pm-05:00pm (GMT+8) | Online (China :NCC/ SC): Microsoft Teams Meeting | APG_PTS NEV_DFAE Level 1 Training & Test_Chinese | ADG/SMART POWER/SPS ASIC/ SPS ASSP/ SPS COT/All Product Family under the BU | Joyce Yan/ Patrick Zhang | APG_PTS NEV_DFAE Level 1 Training & Test: 1. Around 2 hour training session, and 1 hour online examination. 2.Test link will be shared during training. 3. Only time allocation to Automotive >=50% DFAE can attend the training. 4. Please register the training before deadline, or you can’t join the training and certification exam. | 2022/02/25 Register Now |
2022/03/08 09:00am ~ 11:00am (GMT+8) | Online (Asean ,ANZ)Microsoft Teams Meeting | Asean and ANZ Disty FAE Training Certification Level 1 | AMS/GENERAL PURPOSE ANALOG/POWER MANAGEMENT and CONDITIONING/DCDC, LDO, CONDITIONING | Sc To | Level 1 Training to Distributor Sales, Product Marketing & FAE / Level 1 Testing Certification for Distributor FAE Only and based in Asean and ANZ | Registration Closed |
2022/03/08 11:00am ~ 1:00pm (GMT+8) | Online (Asean ,ANZ)Microsoft Teams Meeting | Asean and ANZ Disty FAE Training Certification Level 1 | AMS/IND.& POWER CONV./OFFLINE CONVERTERs, MOTION CONTROL & AUTOMATION/ViperPlus, STNRGx, STSpin32, STSpin, PWD | Yk Lee/Sirichai Jaipachr | Level 1 Training to Distributor Sales, Product Marketing & FAE /Level 1 Testing Certification for Distributor FAE Only and based in Asean and ANZ | Registration Closed |
2022/03/09 09:00am ~ 11:00am (GMT+8) | Online (Asean ,ANZ)Microsoft Teams Meeting | Asean and ANZ Disty FAE Training Certification Level 1 | ADG/POWER TRANSISTOR/PTD HVMOS & IGBT & IPM/SUPERJUNCTION MOSFETS, TRENCH IGBTS and IPMS | Dondon Ifurung /Romel Estomata | Level 1 Training to Distributor Sales, Product Marketing & FAE /Level 1 Testing Certification for Distributor FAE Only and based in Asean and ANZ | Registration Closed |
2022/03/09 11:00am ~ 1:00pm (GMT+8) | Online (Asean ,ANZ)Microsoft Teams Meeting | Asean and ANZ Disty FAE Training Certification Level 1 | ADG/DISCRETE & FILTER/RECTIFIERS & THYRISTORS/SIC, RQ/AC Series, FERD & 800V High Tj, Tseries Triacs/SCR, | YK Lee/SC To | Level 1 Training to Distributor Sales, Product Marketing & FAE /Level 1 Testing Certification for Distributor FAE Only and based in Asean and ANZ | Registration Closed |
2022/03/10 09:30am ~ 11:00am (GMT+5.3) | Online (India)Microsoft Teams Meeting | INDIA Disty FAE Training Certification Level 1 | AMS/GENERAL PURPOSE ANALOG/POWER MANAGEMENT & CONDITIONING/DCDC, LDO, CONDITIONING | Venkatraman/ Jai Aditya | Level 1 Training to Distributor Sales, Product Marketing & FAE /Level 1 Testing Certification for Distributor FAE Only and based in INDIA | Registration Closed |
2022/03/10 11:00am ~ 1:00pm (GMT+5.3) | Online (India)Microsoft Teams Meeting | INDIA Disty FAE Training Certification Level 1 | AMS/IND.& POWER CONV./OFFLINE CONVERTERs, MOTION CONTROL & AUTOMATION/ViperPlus, STNRGx, STSpin32, STSpin, PWD | Harjeet Singh /Satish Pawar | Level 1 Training to Distributor Sales, Product Marketing & FAE /Level 1 Testing Certification for Distributor FAE Only and based in INDIA | Registration Closed |
2022/03/10 02:00pm-04:00pm (GMT+8) | Online (China :NCC/ SC): Microsoft Teams Meeting | APG_MCU DFAE Level 1 Training & Test_Chinese | ADG/PROCESSING & RF/APR MCUs/All Product Family under the BU | Fanny Xu/ Online training video | "APR MCU DFAE Level 1 Training & Test: 1. One hour new product training for Stella E + one hour online test, the Test link will be shared during training. 2. The test will cover all contents in our online training courses and the Stella E new product training.v 3. To be level 1 certified, require the DFAE to attend at least 60% of our online training courses( at least 40minites for each course), details will be sent out in separate email. 4. Only time allocation to Automotive >=50% DFAE can attend the training. 5. Please register the training before deadline, or you can’t join the training and certification exam. | 2022/03/04 Register Now |
2022/03/11 09:30am ~ 11:00am (GMT+5.3) | Online (India)Microsoft Teams Meeting | INDIA Disty FAE Training Certification Level 1 | ADG/POWER TRANSISTOR/PTD HVMOS & IGBT& IPM/SUPERJUNCTION MOSFETS, TRENCH IGBTS and IPMS | Siddharth Ghosh/ Satish Pawar | Level 1 Training to Distributor Sales, Product Marketing & FAE /Level 1 Testing Certification for Distributor FAE Only and based in INDIA | Registration Closed |
2022/03/11 11:00am ~ 1:00pm (GMT+5.3) | Online (India)Microsoft Teams Meeting | INDIA Disty FAE Training Certification Level 1 | ADG/DISCRETE & FILTER/RECTIFIERS & THYRISTORS/SIC, RQ/AC Series, FERD & 800V High Tj, Tseries Triacs/SCR, | Venkatraman A. / Satish Pawar | Level 1 Training to Distributor Sales, Product Marketing & FAE /Level 1 Testing Certification for Distributor FAE Only and based in INDIA | Registration Closed |
2022/03/15 10:00am ~12:00pm (GMT+8) | Online (China/Taiwan) Microsoft Teams Meeting | Disty FAE Product Technical Training in Chinese ,No Certification | AMS/IMAGING/PEIM/Time of Flight (TOF) | Zhiyuan HAN | TOF Product Technical Training Level 1 (中文) | 2022/03/14 Register Now |
2022/03/15 "02:00pm~04:00pm (GMT+9)" | Online (Korea /Seoul ) Microsoft Team Meeting | Disty FAE Training in Korean Certification Level 1 | AMS/ANALOG CUSTOM PRODUCTS/ANALOG CUSTOM PRODUCTS/ASP | SB LEE | Technical overview for STWBC2 | 2022/03/11 Register Now |
2022/03/16 11:00am~ 04:00pm (GMT+8) | Online (Asean and India ) Microsoft Teams Meeting | Disty FAE MCD General Product and STM32CubeIDE and Ecosystem update Training in English Certification Level 1 | MDG/MCD/Microcontroller/STM32 | TIN Boon-Fai & Jiric DURIAS | 2 hours STM32 Overview and 3 hours STM32CubeIDE and Ecosystem update for MCD General L1 Certification | 2022/03/11 Register Now |
2022/03/16 04:00 pm~ 06:00pm (GMT+9) | Seoul, Korea MEMS Korea DFAE Training: WTK | Customer and Disty FAE training in Korean Certification Level 1 | AMS/MEMS SENSORS/MSD/MEMS | Jerry JI / Jason Kim | MEMS for industrial & mass market | 2022/03/15 Register Now |
2022/03/17 02:00pm-05:00pm (GMT+8) | Online (China :NCC/ SC): Microsoft Teams Meeting | APG_APR Processor DFAE Level 1 Training & Test_Chinese | ADG/PROCESSING & RF/APR RF, ASICs & PROC/All Product Family under the BU | Yuanming Liu | APR Processor DFAE Level 1 Training & Test: 1. Around 2 hour training session, and 1 hour online examination. 2.Test link will be shared during training. 3. Only time allocation to Automotive >=50% DFAE can attend the training. 4. Please register the training before deadline, or you can’t join the training and certification exam. | 2022/03/11 Register Now |
2022/03/23 01:00pm~05:00pm (GMT+8) | Online (Taiwan/Taipei) Microsoft Teams Meeting | Customer and Disty FAE Training in Chinese Certification Level 1 | MDG/MICROCONTROLLERS/MCD/STM32MP1 | Bossen Wu | STM32MP1 Training | 2022/03/22 Register Now |
2022/03/23 11:00am~01:00pm (GMT+10) | Onlline (ANZ) Microsoft Teams Meeting | Disty FAE MCD General Product Training in English Certification Level 1 | MDG/MCD/Microcontroller/STM32 | Clifford SHI | STM32 Updates for MCD DFAE L1 Certification | 2022/03/09 Register Now |
Offline training delayed due to Covid19, will email inform all level 1 certified DFAE the new training date, no need to register. | Shanghai (ST Shanghai Office) | APG_SPS_DFAE Level 2 Training & Test_Chinese, Certification Level 2 | ADG/SMART POWER/SPS ASIC/ SPS ASSP/ SPS COT/All Product Family under the BU | Joyce Yan | APG_SPS_DFAE Level 2 Training & Test: 1.Offline training and test in Shanghai Office 2.Need pretest preparation and details will be sent to level 1 certified DFAE in separate email. 3. Only time allocation to Automotive =100% DFAE can attend the training. | No registration |
2022/03/28 10:00am ~12:00pm (GMT+8) | Taiwan Taipei | ST Sales and Disty Sales, PM, FAE in Mandarin | AMS/IND.& POWER CONV./Power Conversion/Power Conversion | Tom LIN | IPC Power Conversion Product Introduction | 2022/03/21 Register Now |
2022/03/28 10:00am ~12:00pm (GMT+8) | China Shanghai | ST Sales and Disty Sales, PM, FAE in Mandarin | AMS/IND.& POWER CONV./Power Conversion/Power Conversion | Jodie WANG | IPC Power Conversion Product Introduction | 2022/03/21 Register Now |
2022/03/28 10:00am ~12:00pm (GMT+8) | China Shenzhen | ST Sales and Disty Sales, PM, FAE in Mandarin | AMS/IND.& POWER CONV./Power Conversion/Power Conversion | Youth TAN, Ryan LONG | IPC Power Conversion Product Introduction | 2022/03/21 Register Now |
2022/03/29 10:00am ~12:00pm (GMT+8) | Online (Asia Paific: China/Taiwan) Microsoft Teams Meeting | " Disty FAE Product Technical Training in Chinese" | AMS/IMAGING/PEIM/CMOS Image Sensors | Mike QUEK | Global Shutter Image Sensor- Consumer & Industrial Product Marketing and Technical Training (中文) | 2022/03/28 Register Now |
Offline training delayed due to Covid19, will email inform all level 1 certified DFAE the new training date, no need to register | Shanghai (ST Shanghai Office) | APG_VIPOWER_DFAE Level 2 Training & Test_Chinese | ADG/LOW VOLTAGE& ST-IGAN/SMART POWER/LGS VIPOWER/SPS BODY SMART POWER/All Product Family under the BU | Joyce Yan | APG_VIPOWER_DFAE Level 2 Training & Test: 1.Offline training and test in Shanghai Office 2.Need pretest preparation and details will be sent to level 1 certified DFAE in separate email. 3. Only time allocation to Automotive =100% DFAE can attend the training. | No registration |
Offline training delayed due to Covid19, will email inform all level 1 certified DFAE the new training date, no need to register | Shanghai (ST Shanghai Office) | APG_APR MCU_DFAE Level 2 Training & Test_Chinese | ADG/PROCESSING & RF/APR MCUs/All Product Family under the BU | Fanny Xu | APR MCU_DFAE Level 2 Training & Test: 1.Offline training and test in Shanghai Office 2.Require the DFAE to attend at least 90% of our online training courses( at least 40minites for each course), details will be sent out in separate email. 3.Need pretest preparation and details will be sent to level 1 certified DFAE in separate email. 3. Only time allocation to Automotive =100% DFAE can attend the training. | No registration |