
Asia Pacific Training Platform Enrollment
Q3, 2021
Date & Time | Location | Training Type | Group / Division / BU / Product Family | Trainer Name | Training Description | Registration Deadline | Already have a myST account? | Do not have a myST account? |
July | ||||||||
01/07/2021 1:30pm~05:30pm (GMT+9) | Korea Seoul (ST Office_Meeting Room Halla) | Disty FAE Technical Training and Examination in Korean Level 1 | ADG/LOW VOLTAGE& ST-IGAN/Low voltage & ST-IGAN | Yg KIM | 1. Offline training of Low voltage & ST-IGAN product informations in Korean in 3 hours. 2. Offline Examination of Low voltage & ST-IGAN product technical Certification Level 1 in Korean in 1 hour. | 23/06/2021,11:59pm (GMT+9) | Registration Closed | Registration Closed |
01/07/2021 1:30pm~05:30pm (GMT+9) | Korea Seoul (ST Office_Meeting Room Halla) | Disty FAE Technical Training and Examination in Korean Level 1 | ADG/POWER TRANSISTORS/*HIGH VOLTAGE *IGBT & IPM *NEW MAT & PWR SOLUTION | Yg KIM | 1. Offline training of all PTD product informations in Korean in 3 hours. 2. Offline Examination of all PTD product technical Certification Level 1 in Korean in 1 hour. | 23/06/2021,11:59pm (GMT+9) | Registration Closed | Registration Closed |
06/07/2021 03:00pm~06:00pm (GMT+8) | Online (China :NCC/ SC): Vhall.com and Kaoshixing.com | Disty FAE/Disty PM Marketing and Technical Training and Examination in Chinese Level 1 | MDG/MICROCONTROLLERS/MCD/Security | Sunny CHEN Arthur BU | 1. Online Webinar training of Security vertical application in Chinese in 2 hours. 2. Online Examination of Security vertical application Certification Level 1 in Chinese in 1 hour. 3. Please register the training before deadline, or you can’t join the training and certification exam. | 02/07/2021, 11:59pm (GMT+8) | Registration Closed | Registration Closed |
08/07/2021 10:30am - 01:00pm (GMT+9) | Korea Seoul (ST Office_Meeting Room Halla) | Disty FAE Technical Training and Examination in Korean Level 1 | ADG/DISCRETE & FILTER/PROTECTION & FILTER | Hs JEONG Yg KIM | 1. Offline training of Protection & Filter product informations in Korean in 2 hours. 2. Offline Examination of Protection & Filter product technical Certification Level 1 in Korean in 30 min. | 01/07/2021, 11:59pm (GMT+9) | Registration Closed | Registration Closed |
08/07/2021 02:00pm - 06:00pm (GMT+9) | Korea Seoul (ST Office_Meeting Room Halla) | Disty FAE Technical Training and Examination in Korean Level 1 | ADG/DISCRETE & FILTER/PROTECTION & FILTER | Yg KIM | 1. Offline training of Thyristor, Triac & Rectifier product informations in Korean in 3 hours. 2. Offline Examination of Thyristor, Triac & Rectifier product technical Certification Level 1 in Korean in 1 hour. | 01/07/2021, 06:00pm (GMT+9) | Registration Closed | Registration Closed |
13/07/2021 10:00am - 12:00pm (GMT+8) | Online (Asia Paific: China/Taiwan/South Asia &India/Korea) Microsoft Teams Meeting | Global Shutter Image Sensor Product Marketing Training_in Chinese (中文) | AMS/IMAGING/PEIM/CMOS Image Sensors | Vincent LIN | Global Shutter Sensor Consumer Marketing Training in Chinese | 12/07/2021, 11:00pm (GMT+8) | Registration Closed | Registration Closed |
14/07/2021 09:30am - 01:00pm (GMT+8) | Online (ASEAN) : Microsoft Teams Meeting | Disty FAE Technical Training: Low cost Graphics training | MDG/MICROCONTROLLERS/MCD/STM32G0 | Pisit ROJTHONGKHAM | Low cost Graphics Training on STM32G0 and TFT LCD using TouchGFX | 09/07/2021, 11:59PM (GMT+8) | Registration Closed | Registration Closed |
15/07/2021 09:30am - 12:00pm (GMT+8) | Taiwan Taipei (ST office_10F Training Room) | Disty FAE Technical Training: ST Wireless Charger Rx Level 1 | ACP/Analog Custom Parts/ACP/STWLC88 | Vincent CHOU | ST Wireless Charger Receiver Training | 10/07/2021, 11:59PM (GMT+8) | Registration Closed | Registration Closed |
16/07/2021 09:30am - 01:00pm (GMT+5:30) | Online (INDIA) : Microsoft Teams Meeting | Disty FAE Technical Training: Low cost Graphics training | MDG/MICROCONTROLLERS/MCD/STM32G0 | Shubham BOHARAPI | Low cost Graphics Training on STM32G0 and TFT LCD using TouchGFX | 12/07/2021, 11:59PM (GMT+5:30) | Registration Closed | Registration Closed |
16/07/2021 01:30pm - 04:30pm (GMT+8) | Taiwan Taipei (ST office_10F Training Room) | Disty FAE, Technical Training and Examination in Chinese Level 1 | AMS/MEMS SENSORS/MEMS/Sensor | Kay LIN | 1. Sensor Product Roadmap Update 2. New Function Introduction 3. Q&A 4. Examination | 01/07/2021, 06:00PM (GMT+8) | Registration Closed | Registration Closed |
21/07/2021 09:30am - 12:00pm (GMT+8) | Online: Taiwan/Taipei Microsoft Teams Meeting | Customer and DFAE Training in Chinese | MDG/MCD/MICROCONTROLLERS/STM32H7 | Ethan HUANG | STM32 Graphic Application and TouchGFX | 20/07/2021, 06:00PM (GMT+8) | Registration Closed | Registration Closed |
27/07/2021 10:00am ~ 05:00pm (GMT+9) | Korea ST Seoul Office | Disty FAE Level1 Certification Level 1 | APG/ADS Processor/AUTOMOTIVE DIGITAL/SPC57, SPC58 | Ted LIM Neo JUNG Jaden JIN | Security feature review & How to implement (Secure debug, Secure boot, Secure flash) | 01/07/2021, 11:59pm (GMT+9) | Registration Closed | Registration Closed |
28/07/2021 02:00pm - 04:00pm (GMT+8) | Taiwan Taipei (ST office) | Disty FAE MCU Level 1 Certification Test Level 1 | MDG/MCD/MICROCONTROLLERS/STM32 & STM8 | Kevin KAO | STM32 & STM8 Level 1 certification | 27/07/2021, 06:00PM (GMT+8) | Registration Closed | Registration Closed |
August | ||||||||
10/08/2021 09:30am~06:00pm (GMT+8) | China Shanghai (ST Office) | Disty FAE/Disty PM Marketing and Technical Training | MDG/MICROCONTROLLERS/MCD/STM32U5 | Lilian YAO Wayne XIONG | 1. Offline training of STM32U5 product information in Chinese in a whole day. 2. Please register the training before deadline, or you can’t join the training. | 8/6/2021, 11:59pm (GMT+8) | Registration Closed | Registration Closed |
11/08/2021 10:00am - 12:00pm (GMT+8) | Online (Asia Paific: China/Taiwan/South Asia &India/Korea) Microsoft Teams Meeting | Global Shutter Image Sensor Product Technical Training_ in Chinese (中文) | AMS/IMAGING/PEIM/CMOS Image Sensors | Mike QUEK | Global Shutter Sensor Technical Training in Chinese | 8/10/2021,11:00pm(GMT+8) | Registration Closed | Registration Closed |
12/08/2021 09:30am~06:00pm (GMT+8) | China Shenzhen (ST TCL Office) | Disty FAE/Disty PM Marketing and Technical Training | MDG/MICROCONTROLLERS/MCD/STM32U5 | Haifeng YANG Arthur BU | 1. Offline training of STM32U5 product information in Chinese in a whole day. 2. Please register the training before deadline, or you can’t join the training. | 8/10/2021, 11:59pm (GMT+8) | Registration Closed | Registration Closed |
17/08/2021 09:30am~06:00pm (GMT+8) | China Beijing (ST Office) | Disty FAE/Disty PM Marketing and Technical Training | MDG/MICROCONTROLLERS/MCD/STM32U5 | Haifeng YANG Alex XU | 1. Offline training of STM32U5 product information in Chinese in a whole day. 2. Please register the training before deadline, or you can’t join the training. | 8/13/2021 11:59pm (GMT+8) | Registration Closed | Registration Closed |
18/08/2021 01:30pm - 05:00pm (GMT+8) | Online: Taiwan/Taipei Microsoft Teams Meeting | Customer and DFAE Training in Chinese | MDG/MICROCONTROLLERS/MCD/STM32G4 | Otis CHAN | STM32 Motor Control | 8/17/2021,06:00pm (GMT+8) | Registration Closed | Registration Closed |
19/08/2021 10:00am - 12:00pm (GMT+8) | Online (Asia Paific: China/Taiwan/South Asia &India/Korea) Microsoft Teams Meeting | TOF DAFE Technical Training in Chinese (中文) | AMS/IMAGING/PEIM/Time of Flight (TOF) | Zhiyuan HAN | ST TOF technical Training in Chinese | 8/18/2021,11:00pm (GMT+8) | Registration Closed | Registration Closed |
19/08/2021 02:00pm - 04:00pm (GMT+8) | Online (ASEAN) : Microsoft Teams Meeting | Disty FAE Technical Training | MDG/MEMORY/MMY/ST25 | Bonny ZHANG Shan Shan SOH | NFC Technical Training | 8/17/2021, 6:00pm (GMT+8) | Registration Closed | Registration Closed |
20/08/2021 01:30pm - 04:30pm (GMT+8) | Taiwan Taipei (ST office_ 10F Training Room) | Disty FAE, Technical Training and Examination in Chinese Level 2 | AMS/MEMS SENSORS/MEMS/Sensor | Kay LIN | 1. MLC Introduction 2. MLC Hands-on (SensorTile.box) 3. Examination | 8/1/2021,06:00pm (GMT+8) | Registration Closed | Registration Closed |
24/08/2021 02:00pm~04:00pm (GMT+9) | Seoul, Korea MEMS Korea DFAE Training: ARROW | Technical Training for Disty FAE and Examination in Korean Level 1 | AMS/MEMS SENSORS/MSD/MEMS | Jerry Ji | 1. Offline training of MEMS product information in Korean. 2. On-site Examination of MEMS Certification Level 1 in Korean in 30min. 3. Please register the training before deadline, or you can’t join the training and certification exam. | 8/13/2021,11:59pm (GMT+9) | Registration Closed | Registration Closed |
24/08/2021 10:00am - 12:00pm (GMT+8) | Online (Asia Paific: China/Taiwan/South Asia &India/Korea) Microsoft Teams Meeting | ST TOF L5CX Product Marketing & Technical Training in Chinese(中文) | AMS/IMAGING/PEIM/Time of Flight (TOF) | Jerry CHANG Zhiyuan HAN | ST TOF L5CX Marketing & Technical Training in Chinese | 8/23/2021,11:00pm (GMT+8) | Registration Closed | Registration Closed |
31/08/2021 02:00pm - 05:00pm (GMT+8) | Online (China: NCC / SC): Kaoshixing.com | Online Examination of STM32 MCU product technical Certification Level 1 in Chinese(中文)Level 1 | MDG/MICROCONTROLLERS/MCD/General Product | Kingsly ZHAO | 1. Online Examination of Security vertical application Certification Level 1 in Chinese in 2.5 hour. 2. Please register the training before deadline, or you can’t join the training and certification exam. | 8/27/2021, 11:59pm (GMT+8) | Registration Closed | Registration Closed |
31/08/2021 10:30am - 12:30pm (GMT+9) | Korea Seoul (ST Office) | DFAE Training and Examination in Korean Level 1 | AMS/GENERAL PURPOSE ANALOG & RF/CONDITIONING & INTERFACES/LOGIC_INTERFACES_SUPERVISORS | HJ CHA | Interface, RESET & SUPERVISORS, Korean in 2 hours Note: Please register the training before deadline, or you can’t join the training and certification exam. | 8/29/2021,11:59pm (GMT+9) | Registration Closed | Registration Closed |
31/08/2021 09:30am - 05:00pm (GMT+8) | Online ( South Asia ) Microsoft Teams Meeting | Disty FAE training Level 2 | ADG/AMS/POWER TRANSISTORS IND.& POWER CONV./IGBT/IPM and INDUSTRIAL Ics/SLIMM, Trench IGBT & STSPIN32Fxx, STSPIN | Sirichai Jaipacher (FAE) Yew-Kuan Lee (TM) Romel Estomata (TM) | 1. Advanced Training on Motor Control PDSA key products - SLUMM and STSpin Series 2. Tools Design: PowerStudio Design Simulator Training Update 3. Tools Design: MC Workbench with STSpin and STSpin32Fx | 8/20/2021,11:59 (GMT+8) | Registration Closed | Registration Closed |
September | ||||||||
01/09/2021 9:30am - 5:00pm (GMT+5:30) | Online ( INDIA ) Microsoft Teams Meeting | Disty FAE training Level 2 | ADG/AMS/POWER TRANSISTORS IND.& POWER CONV./IGBT/IPM and INDUSTRIAL Ics/SLIMM, Trench IGBT & STSPIN32Fxx, STSPIN | Harjeet SINGH(FAE) Siddharth GHOSH (TM) Yew-Kuan LEE (TM) | 1. Advanced Training on Motor Control PDSA key products - SLUMM and STSpin Series 2. Tools Design: PowerStudio Design Simulator Training Update 3. Tools Design: MC Workbench with STSpin and STSpin32Fx | 20/08/2021,11:59pm (GMT+5:30) | Registration Closed | Registration Closed |
02/09/2021 10:30am - 12:30pm (GMT+9) | Korea Seoul (ST Office) | Disty FAE Training in Korean | AMS/IND.& POWER CONV./IPC/Motion Control | SB LEE | STSPIN Family Hands on training, informations in Korean in 2 hours. | 02/08/2021,11:59pm (GMT+9) | Registration Closed | Registration Closed |
07/09/2021 10:00am - 12:00pm (GMT+8) | Online (Asia Paific: China/Taiwan/South Asia &India/Korea) Microsoft Teams Meeting | ST Ambient Light Sensor (ALS) Product Marketing & Technical trainings in Chinese(中文) | AMS/IMAGING/PEIM/CMOS Image Sensors | Chih-Ming HUANG | ST Ambient Light Sensor (ALS) Product Marketing & Technical packages | 06/09/2021,11:00pm (GMT+8) | Registration Closed | Registration Closed |
08/09/2021 10:00am - 5:30pm (GMT+8) | Online (China: NCC & SC ): Microsoft Teams Meeting | Disty FAE level 2 certification training only in Chinese (中文) | AMS/MEMS SENSORS/MEMS | China FAE team | 1. Sensor basic operation and issue analysis process 2. MEMS algroithm principle 3. Pressure application guidelines 4. New product introduce (Qvar ,Tmos) | 02/09/2021,6:00pm (GMT+8) | Registration Closed | Registration Closed |
09/09/2021 10:00am - 5:30pm (GMT+8) | Online (China: NCC & SC ): Microsoft Teams Meeting | Marketing Training | AMS/MEMS SENSORS/MEMS | Steven XI | Introduce MEMS lastest Roadmap | 03/09/2021,6:00pm (GMT+8) | Registration Closed | Registration Closed |
09/09/2021 10:30am - 5:00pm (GMT+8) | Online (ASEAN + ANZ + INDIA) Microsoft Teams Meeting | MEMS Disty FAE level 2 certifciation training in English | AMS/MEMS SENSORS/MEMS/Sensor | China + Asean FAE team | 1. Pressure application guidelines 2. Embedded feature introduce and debug on site 3. Algorithm principle introduce 4. MLC introduction | 08/09/2021,6:00pm (GMT+8) | Registration Closed | Registration Closed |
09/09/2021 2:30pm - 4:30pm (GMT+9) | Korea Seoul (ST Office) | Disty FAE Training in Korean | AMS/IND.& POWER CONV./IPC/Motion Control | Ricky KIM | ST MC SDK Hands on training, informations in Korean in 2 hours. | 07/09/2021,11:59pm (GMT+9) | Registration Closed | Registration Closed |
14/09/2021 10:00am - 12:00pm (GMT+8) | Online (Asia Paific: China/Taiwan/South Asia &India/Korea) Microsoft Teams Meeting | TOF Product Marketing Training in Chinese (中文) | AMS/IMAGING/PEIM/Time of Flight (TOF) | Jerry CHANG | ST TOF Mass-Market Focus Promotion package in Chinese | 13/09/2021,11:00pm (GMT+8) | Registration Closed | Registration Closed |
15/09/2021 9:30am - 12:00pm (GMT+8) | Online: Taiwan/Taipei Microsoft Teams Meeting | Customer and DFAE Training in Chinese | MDG/MICROCONTROLLERS/MCD/STM32L5 | Bossen WU | STM32L5 Cortex M33 and Trust zone | 14/09/2021, 6:00pm (GMT+8) | Registration Closed | Registration Closed |
15/09/2021 2:00pm-3:30pm (GMT+8) | Online (China: NCC & SC) Microsoft Teams Meeting | Disty FAE level 2 certification test only | AMS/MEMS SENSORS/MEMS | China FAE team | MEMS Level 2 Certification Test | 09/09/2021, 9:00am (GMT+8) | Registration Closed | Registration Closed |
16/09/2021 9:30am - 6:00pm (GMT+8) | Online (ASEAN) : Microsoft Teams Meeting | Disty FAE Technical Training: STM32U5 and STM32Cube updates Level 1 | MDG/MICROCONTROLLERS/MCD/STM32U5 | Jiric DURIAS | 1. Hands-on on STM32CubeIDE STM32WL dual core project 2. STM32U5 and CubeAzure RTOS Introduction | 13/09/2021, 11:59pm (GMT+8) | Registration Closed | Registration Closed |
17/09/2021 1:30pm - 4:30pm (GMT+8) | Taiwan Taipei (ST office_ 10F Training Room) | Disty FAE, Technical Training and Examination in Chinese Level 3 | AMS/MEMS SENSORS/MEMS/Sensor | Kay LIN | 1. FSM Introduction 2. FSM Hands-on (STEVAL-MKI109V3 + LSM6DSOX EVB) 3. Examination | 01/09/2021, 6:00pm (GMT+8) | Registration Closed | Registration Closed |
17/09/2021 9:30am - 6:00pm (GMT+5:30) | Online (INDIA) : Microsoft Teams Meeting | Disty FAE Technical Training: STM32U5 and STM32Cube updates Level 1 | MDG/MICROCONTROLLERS/MCD/STM32U5 | Amit KUMAR/ Sridhar ETHIRAJ | 1. Hands-on on STM32CubeIDE STM32WL dual core project 2. STM32U5 and CubeAzure RTOS Introduction | 14/09/2021, 11:59pm (GMT+5:30) | Registration Closed | Registration Closed |
22/09/2021 10:00am - 11:30am (GMT+8) | China Shanghai (ST Office) | ST Sales and Disty Sales, PM, FAE in Mandarin(中文) | AMG/IND.& POWER CONV./IPC/Power Conversion | Jodie WANG | IPC Power Conversion Product Introduction (not for Certification) | 10/09/2021, 11:59pm (GMT+8) | Registration Closed | Registration Closed |
22/09/2021 10:00am - 11:30am (GMT+8) | China Shenzhen (ST Office) | ST Sales and Disty Sales, PM, FAE in Mandarin(中文) | AMG/IND.& POWER CONV./IPC/Power Conversion | Gordon HU Youth TAN Ryan LONG | IPC Power Conversion Product Introduction (not for Certification) | 10/09/2021, 11:59pm (GMT+8) | Registration Closed | Registration Closed |
22/09/2021 10:00am - 11:30am (GMT+8) | Taiwan Taipei (ST Office) | ST Sales and Disty Sales, PM, FAE in Mandarin(中文) | AMG/IND.& POWER CONV./IPC/Power Conversion | Tom LIN | IPC Power Conversion Product Introduction (not for Certification) | 10/09/2021, 11:59pm (GMT+8) | Registration Closed | Registration Closed |
28/09/2021 10:00am - 11:00am (GMT+8) | Online (Asia Paific: China/Taiwan/South Asia &India/Korea) Microsoft Teams Meeting | ST TOF use cases ''FACTS'' Training in Chinese | AMS/IMAGING/PEIM/Time of Flight (TOF) | Jerry CHANG | ST TOF use cases ''FACTS'' Training in Chinese(中文) | 27/09/2021, 11:00pm (GMT+8) | Registration Closed | Registration Closed |