
Asia Pacific Training Platform Enrollment
Q3, 2023
Date & Time | Location | Training Type | Group / Division / BU / Product Family | Trainer Name | Training Description | Registration Deadline |
July | ||||||
2023-07-04 ~2023-07-06 9:00am~06:00pm (GMT+5.5) | On-site: India ST Office STMicroeletronics Pvt. Ltd. Zen-2 Training Room, 1st Floor, Cafe Building,Plot#1, Knowledge Park - 3, Greater NOIDA - 201308 Uttar Pradesh, India | STM32 MP1 DFAE hands on training | MDG /GP. MICROCONTROLLERS - MPU /GPM /STM32MP13x, STM32MP15x | Amit_KUMAR,Mathieu BELOU | *3 days hands on training with the following agenda 1. STM32MP13x & STM32MP15x marketing introduction 2. Setup PC environment for STM32 MPU development 3. Starter package presentation 4. Developer package presentation 5. Coprocessor development 6. Distribution package presentation | 2023/06/28Register Now |
2023-07-04 9:30am~4:30pm (GMT+8) | On-Site: Singapore ST Office On-Line:TEAMS link will be sent before training | IMG & MEMS Product Training for DFAE in English | AMS /IMAGING,MEMS /MEM SAMS | Jerry CHANG,Hong Shao CHEN,Evan HSIEH | ST IMG & MEMS Product Training for Demand Creation in English. | 2023/06/30Register Now |
2023-07-05 1:30pm~06:00pm (GMT+8) | On-site,Taipei ST Office | ST25 Product and Page EEPROM technical training for Disty's FAE | MDG /CS-MM /ST25x & M95Px | Chain LEE | 1. ST25 Product presentation. 2. ST25 Product Technical Training. 3.ST25 Eco system iontroduction. 4. Page EEPROM introduction. (Final agenda will be provided in the email invitation that will be sent to DFAEs) | 2023/07/03Register Now |
2023-07-06 1:00pm~06:00pm (GMT+9) | On-site: Seoul ST Office 24F Halla Room | DFAE L1 techinical training | MDG /GP. MICROCONTROLLERS /MICRO MEM & SECSTM32 | Brandon LEE | STM32 Level 1 certification | 2023/07/05Register Now |
2023-07-11 9:00am~01:30pm (GMT+8) | On-Site: Singapore ST Office, AMK BHQ Schubert | DFAE L1 Certification Training - IPC MasterGaN, ViperGaN & STNRGx | AMS /IND.& POWER CONV. /ANALOG /MasterGaN,ViperGaN,STNRGxx including ST-ONE L4985/6 PFC ICs | Yew-Kuan LEE | Training will be focused on new IPC Devices particularly on Wide Band Gap embedded Oflfline Power Conversion products, applications like USB PD,, EV Charging, and SMPS. Products: MasterGaN, ViperGaN, STNRGxx including ST-ONE, PFC ICs | 2023/07/07Register Now |
2023-07-12 11:00 AM~ 6:00 PM (Singapore time GMT+8) 08:30 AM~3:30 PM (India time GMT+5.5) | On-Line: South Asia & India, Microsoft Teams Meeting | Disty FAE Technical Training | MDG /GP. MICROCONTROLLERS / TouchGFX and STM32 Ecosystem | Shubham Prakashpant BOHARAPI,Krishan Kumar SOLANKI | 1.TouchGFX Session - STM32G0 & WB based low-cost graphics 2.STM32U5 – Neochrom features & Demo3.STM32 Ecosystem Overview | 2023/07/11Register Now |
2023-07-19 9:30am~05:30pm (GMT+8) | On-site,Taipei ST Office | Customer & DFAE Training | MDG /GP. MICROCONTROLLERS /GPM /STM32C0 | Kevin HSU | STM32CubeIDE & STM32C0 Technical Training | 2023/07/18Register Now |
2023-07-26 9:30am~05:30pm (GMT+8) | On-site: Singapore ST Office STMicroelectronics Asia Pacific PTE LTD 5A Serangoon North Ave 5, Singapore | GPM Wireless Product Technical Training for Disty FAEs (in English) | MDG /GP. MICROCONTROLLERS - WIRELESS /GPM Wireless /STM32WBA | Jiric DURIAS | 1. WBA product introduction 2. WBA deep dive 3. WBA ecosystem introduction 4. WBA DemoHands-on (Final agenda will be provided in the email invitation that will be sent to DFAEs) *Requirements: NUCLEO-WBA52CG to be purchased by DFAE as soon as possible (1month) before the traiing. Limited seats: 15 pax | 2023/07/14Register Now |
2023-07-27 9:30am~05:30pm (GMT+9) | On-site: Japan ST Office | GPM Wireless Product Technical Training for Disty FAEs in Japanese | MDG /GP. MICROCONTROLLERS - WIRELESS /STM32WBA | Ryosuke ISHIZUKA | 1. WBA product introduction 2. WBA deep dive 3. WBA ecosystem introduction 4. WBA DemoHands-on (Final agenda will be provided in the email invitation that will be sent to DFAEs) *Requirements: NUCLEO-WBA52CG to be purchased by DFAE as soon as possible (1month) before the training. | 2023/07/14Register Now |
2023-07-27 9:30am~05:30pm (GMT+9) | On-site: Seoul ST Office 24F Halla Room | GPM Wireless Product Technical Training for Disty FAEs (in Korean) | MDG /GP. MICROCONTROLLERS - WIRELESS /GPM Wireless /STM32WBA | Moris CHO | 1. WBA product introduction 2. WBA deep dive 3. WBA ecosystem introduction 4. WBA DemoHands-on (Final agenda will be provided in the email invitation that will be sent to DFAEs) Requirements: NUCLEO-WBA52CG to be purchased by DFAE as soon as possible (1month) before the training. | 2023/07/25Register Now |
2023-07-28 1:30pm~04:30pm (GMT+8) | On-site,Taipei ST Office,10F Training Room | DFAE Technical Training and Examination in Chinese | AMS /MEMS /MEMS & Environmental Sensor | Kay LIN | 1. Sensor Product Roadmap Update 2. New Function Introduction 3. Examination (Motion MEMS + Environmental Sensor) | 2023/07/21Register Now |
August | ||||||
2023-08-03 2:00pm~03:00pm (GMT+11) 11:00am~12:00pm (GMT+8) | On-line: South Asia & ANZ, Microsoft Teams Meeting | CSMM DFAE L1 training and certification | MDG / CONNECTED SECURITY / EEPROM, NFC, STSAF,ST4SIM | Claire CAI; Shan Shan SOH | Basic training to CSMM products | 2023/08/03Register Now |
2023-08-08 9:30am~05:30pm (GMT+8) | Taiwan Taipei (ST office 10F Training Room) | GPM Wireless Product Technical Training for Disty FAEs (in Chinese) | MDG /GP. MICROCONTROLLERS /GPM Wireless /STM32WBA | Eason WANG | 1. WBA product introduction 2. WBA deep dive 3. WBA ecosystem introduction 4. WBA DemoHands-on (Final agenda will be provided in the email invitation that will be sent to DFAEs) Requirements: - NUCLEO-WBA52CG to be purchased by DFAE as soon as possible (1month) before the traiing. | 2023/08/01Register Now |
2023-08-09 10:30am~03:30pm (GMT+10) | On-line: ANZ, Microsoft Teams Meeting | STM32H5 GP MCU ANZ DFAE L1 Technical Training | MDG /GP. MICROCONTROLLERS /STM32xxx | Christophe LANCELOT; Ryan BENFERHAT | STM32H5 GP MCU L1 Technical Training for ANZ DFAEs Morning session – 10:30am to 12:30pm (Sydney Local Time) 1) Overview 2) Architecture, Power and Clock 3) Performances and Power consumption 4) New features and Peripherals Lunch break – 12:30pm to 1:30pm Afternoon session – 1:30pm to 3:30pm (Sydney Local Time) 5) Security features | 2023/08/08Register Now |
2023-08-10 09:30am~05:30pm (GMT+11) | On-Site: ST Melbourne Office (ANZ) | GPM Wireless Product Technical Training for Disty FAEs (in English) | MDG/ GP. MICROCONTROLLERS /GPM Wireless /STM32WBA | Aaron LI | 1. WBA product introduction 2. WBA deep dive 3. WBA ecosystem introduction 4. WBA DemoHands-on (Final agenda will be provided in the email invitation that will be sent to DFAEs) Requirements: - NUCLEO-WBA52CG to be purchased by DFAE as soon as possible (1month) before the training. | 2023/08/09Register Now |
2023-08-16 ~2023-08-18 09:00am~06:00pm (GMT+8) | STMicroelectronics Pte Ltd. 5A, Serangoon North Avenue 5 Singapore, 554574. Phone:+65 62165000 Local contact person: Boon-Fai TIN | STM32MP1 DFAE hands on training | MDG /GP. MICROCONTROLLERS /STM32MP13x, STM32MP15x | Amit_KUMAR; Mathieu BELOU | 3 days hands on training with the following agenda 1. STM32MP13x & STM32MP15x marketing introduction 2. Setup PC environment for STM32 MPU development 3. Starter package presentation 4. Developer package presentation 5. Coprocessor development 6. Distribution package presentation | 2023/07/24Register Now |
2023-08-16 09:30am~05:30pm (GMT+8) | Taiwan Taipei (ST Taipei Office) | Customer & DFAE Training | MDG /GP. MICROCONTROLLERS /STM32U5 | Ethan HUANG | STM32U5 Technical Training | 2023/08/15Register Now |
2023-08-17 09:30am~06:30pm (GMT+5.5) | On-Line: India,Microsoft Teams Meeting | GPM Wireless Product Technical Training for Disty FAEs (in English) | MDG /GP. MICROCONTROLLERS /GPM Wireless /STM32WBA | Jiric DURIAS | 1. SubGHz product introduction 2. SubGHz ecosystem introduction 3. SubGHZ Wireless protocols (LoRaSigfoxSubGHz) 4. DemoHands-on (Final agenda will be provided in the email invitation that will be sent to DFAEs) Requirements: - NUCLEO-WBA52CG to be purchased by DFAE as soon as possible (1month) before the training. | 2023/08/15Register Now |
2023-08-21 09:30am~12:30pm (GMT+5.5) | On-Site: India,ST Greater Noida office On-Line: India,Microsoft Teams Meeting | DFAE L1 Training and Certification for Power Conversion - MasterGaN. ViperGaN & STNRG | AMS /IND.& POWER CONV. /ANALOG /Power conversion /MasterGaN, ViperGaN and STNRG including STONE and New PFC Ics | Siddharth GHOSH Sonak SINGH | Latest Generation Power Conversion ICs including MasterGaN, ViperGaN, STNRGxx and L498x PFC Ics | 2023/08/18Register Now |
2023-08-21 09:30am~05:00pm (GMT+8) | On-Site: China, Shenzhen office (TCL 6F, around 30 people room) On-Line: China/Taiwan, Microsoft Teams Meeting | DFAE Certification Training | ADG /DISCRETE & FILTER /DFD THYR TRIAC & RECTIFIER /Rectifier,THYRISTOR | Jed WANG Laurent GONTHIER | 1.DFAE Level 2 Training 2.Certification Test: 2023 DFAE level2-DFD-Thyristors (2) | 2023/08/16Register Now |
2023-08-22 02:00pm~04:00pm (GMT+9) | Korea Seoul (ST Seoul Office 19F Taebaek meeting room ) | Analog Disty FAE training | AMS /IND.& POWER CONV. /ANALOG /Power conversion | Dex KANG; Frank KWON | 1. Enhanced eDSim application simulation. 2. Off line converter design example simulation and hands on | 2023/08/08Register Now |
2023-08-22 09:00am~05:00pm (GMT+8) | On-Line: China/Taiwan, Microsoft Teams Meeting | DFAE Certification Training | ADG /POWER TRANSISTORS /POWER & DISCRETES /PTD low and HIGH VOLTAGE MOS | Fan HUANG | 1.DFAE Level 2 Training 2.Certification Test: LV MOS(2) HV MOS(2) | 2023/08/20Register Now |
2023-08-23 09:00am~05:00pm (GMT+8) | On-Line: China/Taiwan, Microsoft Teams Meeting | DFAE Certification Training | ADG /POWER TRANSISTORS /POWER & DISCRETES /IGBT & IPM | Jed WANG | 1.DFAE Level 2 Training 2.Certification Test: IGBT & IPM (2) | 2023/08/20Register Now |
2023-08-23 02:00pm~04:00pm (GMT+11) | On-Line: ANZ,Microsoft Teams Meeting | L1 DFAE training for Power Management | AMS/ GENERAL PURPOSE ANALOG / ANALOG/Latest DCDC , LDO and LED Drivers | Dondon IFURUNG | Training on Latest DCDC , LDO and LED Drivers Roadmap of Power Management Products Latest Eval Boards and Tools | 2023/08/22Register Now |
2023-08-24 09:30am~11:30am (GMT+8) | On-line (China) Webinar thru Teams | GPM Disty FAE/Disty PM Marketing Technical Training in Chinese | MDG /GP. MICROCONTROLLERS /DSMPS | Terry HAN | Marketing and Technical presetation in Chinese on DSMPS topic | 2023/08/17Register Now |
2023-08-25 02:00pm~04:00pm (GMT+11) | On-Line: ANZ,Microsoft Teams Meeting | L1 Power Conversion DFAE Training | AMS/ IND.& POWER CONV./ANALOG /MasterGaN,ViperGaN,STNRGxx including ST-ONE L4985/6 PFC Ics | Dondon IFURUNG Yew-Kuan LEE Romel Soledad ESTOMATA | Training will be focused on new IPC Devices particularly on Wide Band Gap embedded Offline Power Conversion products, applications like USB PD,, EV Charging, and SMPS. Products: MasterGaN, ViperGaN, STNRGxx including ST-ONE, PFC Ics | 2023/08/24Register Now |
2023-08-25 09:00am~05:00pm (GMT+8) | On-Line: China/Taiwan, Microsoft Teams Meeting | DFAE Certification Training | ADG /POWER TRANSISTORS / POWER & DISCRETES /SiC MOS/Power Module | David JIANG | 1.DFAE Level 2 Training 2.Certification Test: SiC MOS/Power Module (2) | 2023/08/25Register Now |
2023-08-28 09:00am~05:00pm (GMT+8) | On-Line: China/Taiwan, Microsoft Teams Meeting | DFAE Certification Training | AMS /IND.& POWER CONV./INDUSTRIAL & POWER CONVERSION | John DAI | 1.DFAE Level 2 Training 2.Certification Test: Power Conversion (2) | 2023/08/20Register Now |
2023-08-29 02:00pm~05:00pm (GMT+8) | On-line: China +Taiwan,Microsoft Teams Meeting | IMG Product Marketing and Technical Training in Chinese | AMS /IMAGING /Global Shutter | Lucy LI | IMG Global Shutter Image Sensor Training & L1 Certificate Test_CHINA&TAIWAN (中文) | 2023/08/27Register Now |
2023-08-29 9:30am~11:30am (GMT+8) | Online (CHINA) Webinar thru Teams | GPM Disty FAE/Disty PM Marketing Technical Training in Chinese | MDG /GP. MICROCONTROLLERS /GPM /GUI | Eric HUANG | GPM GUI marketing and Technical presentation in Chinese. | 2023/08/24Register Now |
2023-08-30~2023-09-01 09:00am~06:00pm (GMT+9) | On-Site: ST Tokyo office (Japan) | STM32MP1 DFAE hands on training | MDG /GP. MICROCONTROLLERS /STM32MP13x, STM32MP15x | Yutaka KOTANI; Armand GARREC | 3 days hands on training with the following agenda 1. STM32MP13x & STM32MP15x marketing introduction 2. Setup PC environment for STM32 MPU development 3. Starter package presentation 4. Developer package presentation 5. Coprocessor development 6. Distribution package presentation | 2023/08/25Register Now |
2023-08-31 02:30pm~04:30pm (GMT+9) | On-Site: ST Korea Office, 24F Halla Room | VIPower LV1 Certification | ADG /LOW VOLTAGE INTEGRATED POWER /VIPower High Side Driver, Low Side Driver, DC Motor Driver & STi2Fuse products. | Eric KIM | Introduce VIPower product line up & Basic technical contents. | 2023/08/12Register Now |
September | ||||||
2023-09-05 09:30am~06:00pm (GMT+8) | On-Line: China,Microsoft Teams Meeting | MEMS DFAE Level 2 Training | AMS/MEMS/Acc, Gyro, Mag, Pressure,TMOS | Ian YANG,Jie YU | MEMS DFAE Level 2 Certification training. | 2023/09/04Register Now |
2023-09-06 09:30am~12:00pm (GMT+5.5) | On-line: South Asia, ANZ & India, Microsoft Teams Meeting | STM32 MP1xx certification level 1 | MDG /GP. MICROCONTROLLERS /GPM /STM32MP13x, STM32MP15x | Amit KUMAR | 2 hours Training about STM32 MP1 series, covering hardware overview and ecosystem introduction. This training is followed by a quiz of 40 question for the MPU certification level 1. | 2023/09/05Register Now |
2023-09-06 02:00pm~04:30pm (GMT+8) | On-line: Taiwan, Microsoft Teams Meeting | STM32 MP1xx certification level 1 | MDG /GP. MICROCONTROLLERS /GPM /STM32MP13x, STM32MP15x | Bossen WU, Anna RAFFALLI | 2 hours Training about STM32 MP1 series, covering hardware overview and ecosystem introduction. This training is followed by a quiz of 40 question for the MPU certification level 1.. | 2023/09/05Register Now |
2023-09-06 02:00pm~04:30pm (GMT+9) | On-line: Korea, Microsoft Teams Meeting | STM32 MP1xx Certification level 1 | MDG /GP. MICROCONTROLLERS /GPM /STM32MP13x, STM32MP15x | Marcus JANG | 2 hours Training about STM32 MP1 series, covering hardware overview and ecosystem introduction. This training is followed by a quiz of 40 question for the MPU certification level 1. | 2023/09/05Register Now |
2023-09-06 02:00pm~04:30pm (GMT+9) | On-line: Japan, Microsoft Teams Meeting | STM32 MP1xx certification Level 1 | MDG /GP. MICROCONTROLLERS /GPM /STM32MP13x, STM32MP15x | Yutaka KOTANI, Armand GARREC | 2 hours Training about STM32 MP1 series, covering hardware overview and ecosystem introduction. This training is followed by a quiz of 40 question for the MPU certification level 1. | 2023/09/05Register Now |
2023-09-06 11:00am~12:00pm (GMT+9) | On-Line: Korea,Microsoft Teams Meeting | Disty FAE product introduction | AMS/MEMS/MEMS Motion, MEMS Env. sensors | Gyusung SHIM | Introduction of Gen 3.0 products. | 2023/09/01Register Now |
2023-09-08 10:30am~12:30pm (GMT+9) | On-Site: Korea, Seoul (ST local office,24F Halla room) | DFAE Certification Level 1 Training | ADG/DISCRETE & FILTER ,POWER & DISCRETE/STVS, ESD, Ballun, ECMF | Yg KIM,Brooks JEON | Protection and Filter Level 1 Certification Training. | 2023/09/01Register Now |
2023-09-08 01:30pm~03:30pm (GMT+9) | On-Site: Korea, Seoul (ST local office,24F Halla room) | DFAE Certificaton Level 1 Training | ADG /DISCRETE & FILTER,POWER & DISCRETE /SDiode, SiC Diode, AC switch, SCR, Triac | Yg KIM,Brooks JEON | Rectifier & Thyristor Level 1 Certification Training. | 2023/09/01Register Now |
2023-09-08 04:00pm~06:00pm (GMT+9) | On-Site: Korea, Seoul (ST local office,24F Halla room) | DFAE Certification Level 1 Training | ADG /POWER TRANSISTORS ,POWER & DISCRETE /SMOSFET, IGBT, IPM, SiC MOSFET | Yg KIM,Brooks JEON | PTD Level 1 Certification Training. | 2023/09/01Register Now |
2023-09-08 01:30pm~06:00pm (GMT+8) | On-Site: China Shenzhen,Shanghai,Beijing (ST local office ) | DFAE MEMS Certification Exam Level 2 | AMS /MEMS /MEMS motion sensor and environment sensor | Ian YANG,Jie YU | DFAE MEMS Certification Exam Level 2. | 2023/09/07Register Now |
2023-09-20 09:30am~05:30pm (GMT+8) | On-Site: Taiwan, Taipei (ST local office) | Customer & DFAE Training | MDG /GP. MICROCONTROLLERS /GPM STM32H5 | Willy CHANG | STM32H5 Technical Training. | 2023/09/19Register Now |
2023-09-26 01:30pm~05:30pm (GMT+9) | On-Site:Japan, Tokyo (ST local office,Sakura room) | Japan DFAE training | MDG /GPM, GPM MPU, GPM WIRELESS /STM32H5,STM32H7, STM32U5,STM32MP1,STM32WBA | Yutaka KOTANI, Akihiko SHIOKAWA, Fumio HARA | STM32 products Training. | 2023/09/25Register Now |