
Asia Pacific Training Platform Enrollment
Q4, 2022
Date & Time | Location | Training Type | Group / Division / BU / Product Family | Trainer Name | Training Description | Registration Deadline |
October | ||||||
2022-10-04 14:00am - 17:00pm(GMT+9) | Korea Seoul (ST Seoul Office 19F Taebaek meeting room ) | Disty FAE Training | AMS/IND.& POWER CONV./IPC/Power Conversion | JR LEE | 1. edesign suite introduction and Hands on training 2. eDSim introduction and Hands on training | 2022/09/28Register Now |
2022-10-05 14:00pm - 16:00pm(GMT+9) | Korea Seoul (ST Seoul Office) | Disty FAE Technical Training in Korean | ADG/ADAS ASIC & AUDIO/AAD AUDIO & INFOT/POSITIONING (Teseo family) | Johnny SHIN | ST GNSS product information and Technical training (overall explanation of GNSS) | 2022/09/28Register Now |
2022-10-13 10:00am -12:00pm (GMT+8) | Online (Asia Pacific: China/Taiwan) Microsoft Teams Meeting | Product Marketing Training For Disty PM/Sales in Chinese | AMS/IMAGING/PEIM/CMOS Image Sensors | Vincent LIN | Global Shutter Image Sensor Product Marketing Training for Disty PM / Sales in Chinese(中文) | 2022/10/12Register Now |
2022-10-14 9:00am-18:00pm(GMT+8) | China Beijing (TBD.) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32MP1 | Sunny HUO | 1. Marketing information sharing, and techincal training basing on STM32MP157F-DK2. 2. DFAE needs to prepare STM32MP157F-DK2 and tools by themselves. 3. Online Examination of MP1 Certification Level 1 in Chinese is 1 hour. 4. Only DFAE attending the offline training can join the exam. | 2022/10/07Register Now |
2022-10-14 9:00am-18:00pm(GMT+8) | China Shanghai (ST Shanghai 17 floor Shanghai+Geneva Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32MP1 | Tim DU | 1. Marketing information sharing, and techincal training basing on STM32MP157F-DK2. 2. DFAE needs to prepare STM32MP157F-DK2 and tools by themselves. 3. Online Examination of MP1 Certification Level 1 in Chinese is 1 hour. 4. Only DFAE attending the offline training can join the exam. | 2022/10/07Register Now |
2022-10-14 9:00am-18:00pm(GMT+8) | China Shenzhen (ST Shenzhen TCL Office Changjiang Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32MP1 | Winnie ZHANG | 1. Marketing information sharing, and techincal training basing on STM32MP157F-DK2. 2. DFAE needs to prepare STM32MP157F-DK2 and tools by themselves. 3. Online Examination of MP1 Certification Level 1 in Chinese is 1 hour. 4. Only DFAE attending the offline training can join the exam. | 2022/10/07Register Now |
2022-10-14 9:00am-18:00pm(GMT+8) | Online (China ST Remote Office:Hangzhou, Chengdu, Xiamen, Qingdao, Nanjing, Wuhan, Xi'an) Microsoft Teams Meeting | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32MP1 | Tim DU | 1. Marketing information sharing, and techincal training basing on STM32MP157F-DK2. 2. DFAE needs to prepare STM32MP157F-DK2 and tools by themselves. 3. Online Examination of MP1 Certification Level 1 in Chinese is 1 hour. 4. Only DFAE attending the offline training can join the exam. 5. DFAE could join the training thru Teams Link without FAE on-site support. | 2022/10/07Register Now |
2022-10-18 10:00am -12:00pm (GMT+8) | Taiwan Taipei (ST Office Training Room) | Disty FAE Technical Training in Chinese | GPA/GENERAL PURPOSE ANALOG/GPA/Conditioning Interface OPAMP Current Sense | Vincent CHOU | ST GPA product informations and Technical Training | 2022/10/07Register Now |
2022-10-19 11:00am - 1:00pm (GMT+10) | Online (Australia & New Zealand) Mircosoft Teams Meeting | STM32 DFAE MCU Training | MDG/GENERAL PURPOSE MICROCONTROLLERS/Microcontroller/STM32 | Clifford SHI | STM32 Product Updates Training | 2022/10/19Register Now |
2022-10-19 10:00am -12:00pm (GMT+8) | Taiwan Taipei (ST Office Training Room) | Disty FAE Technical Training in Chinese | GPA/GENERAL PURPOSE ANALOG/GPA/Power Management LDO DCDC | Winfred LU | ST GPA product informations and Technical Training | 2022/10/07Register Now |
2022-10-20 10:00am -12:00pm (GMT+8) | Online (Asia Pacific: China/Taiwan) Microsoft Teams Meeting | Product Marketing Training For Disty PM/Sales in Chinese | AMS/IMAGING/PEIM/Time of Flight (TOF) | Jerry CHANG | TOF Product Marketing Training for Disty PM / Sales in Chinese(中文) | 2022/10/19Register Now |
2022-10-21 14:00pm - 15:00pm (GMT+8) | Online Microsoft Teams Meeting | Disty FAE Technical Training | MDG/MEMORY/MMY/EEPROM | Bonny, Amit, Shan Shan, Division | Page EEPROM Product Training | 2022/10/21Register Now |
2022-10-25 10:00am -12:00pm (GMT+8) | Online (Asia Pacific: China/Taiwan) Microsoft Teams Meeting | Product Technical Training For Disty FAE in Chinese | AMS/IMAGING/PEIM/CMOS Image Sensors | Mike QUEK | Global Shutter Image Sensor Product Technical Training for Disty FAE in Chinese (中文) | 2022/10/24Register Now |
2022-10-24 09:30am ~12:00pm (GMT+8) | Online(Taiwan/) Microsoft Teams Meeting | Disty FAE & Customer Technical Training in Chinese | MDG/MICROCONTROLLERS/MCD/NanoEdge AI | Ethan Huang | AI basics & NanoEdge AI | 2022/10/21Register Now |
2022-10-26 09:30am -12:00pm (GMT+8) | Online: (Taiwan) Microsoft Teams Meeting | Disty FAE & Customer Technical Training in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/MCD/STM32H7 | Steven Liao | STM32H7 MCU with graphic solution (TouchGFX) | 2022/10/25Register Now |
2022-10-27 14:00pm - 16:00pm(GMT+9) | Korea Seoul (ST Seoul Office) | Disty FAE Technical Training in Korean | ADG/ADAS ASIC & AUDIO/AAD AUDIO & INFOT/AUDIO POWER (TDAxx/FDAxx/HFDAxx) | Chris PARK | ST Audio AMP information and Technical training (Explanation of Class-AB and Class-D AMP) | 2022/10/20Register Now |
2022-10-28 14:00pm - 17:00pm(GMT+8) | Online (Asia Pacific: China/Taiwan) Microsoft Teams Meeting | Product Technical Training For Disty FAE in Chinese | ADG/ADAS ASIC & AUDIO/AAD AUDIO & INFOT/All product family in AUDIO & INFOT BU | Gino E Jarad LIU Karbin ZHONG | Automotive Infotainment product information training 1) Tuner 2) GPS 3) Audio | 2022/10/28Register Now |
November | ||||||
2022-11-01 10:00am - 13:00pm (GMT+8) | Online (ASEAN) Microsoft Teams Meeting | Disty FAE/Disty FAE Technical Training | AMS/MEMS SENSORS/MEMS/Motion MEMS TMOS | HS Chen | 1) Hardware introduction 2) GUI functions 3) EVK set up 4) Advanced Functions | 2022/10/30Register Now |
2022-11-02 11:00am - 14:00pm (GMT+8) | Online (ANZ and INDIA) Microsoft Teams Meeting | Disty FAE/Disty FAE Technical Training | AMS/MEMS SENSORS/MEMS/Motion MEMS TMOS | HS Chen | 1) Hardware introduction 2) GUI functions 3) EVK set up 4) Advanced Functions | 2022/10/30Register Now |
2022-11-04 11:30am - 17:00pm (GMT+8) | Online (ASEAN and INDIA) Microsoft Teams Meeting | Disty FAE/Disty FAE Technical Training | MDG/GENERAL PURPOSE MICROCONTROLLERS/MCU/STM32 | Ekkachai & Xiong FENG | 1) STM32C0 & Ecosystem Overview (2hr) 2) STM32 Security Cortex-M33 (3hr) | 2022/11/02Register Now |
2022-11-08 9:00am-18:00pm (GMT+8) | China Beijing (TBD.) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32WB | Cherrian CUI: Tomas LI; Alex XU; | 1. Marketing information sharing, and techincal training basing on NUCLEO-WB55RG. 2. DFAE needs to prepare NUCLEO-WB55RG and tools by themselves. 3. Online Examination of WB Certification Level 1 in Chinese is 1 hour. 4. Only DFAE attending the offline training can join the exam. | 2022/11/01Register Now |
2022-11-08 9:00am-18:00pm (GMT+8) | China Shanghai (ST Shanghai 17 floor Shanghai+Geneva Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32WB | Yao ZHAO; Wayne XIONG; Willee GONG | 1. Marketing information sharing, and techincal training basing on NUCLEO-WB55RG. 2. DFAE needs to prepare NUCLEO-WB55RG5 and tools by themselves. 3. Online Examination of WB Certification Level 1 in Chinese is 1 hour. 4. Only DFAE attending the offline training can join the exam. | 2022/11/01Register Now |
2022-11-08 9:00am-18:00pm (GMT+8) | China Shenzhen (ST Shenzhen TCL Office Changjiang Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32WB | Terry HAN; Min DU; David LIU | 1. Marketing information sharing, and techincal training basing on NUCLEO-WB55RG. 2. DFAE needs to prepare NUCLEO-WB55RG5 and tools by themselves. 3. Online Examination of WB Certification Level 1 in Chinese is 1 hour. 4. Only DFAE attending the offline training can join the exam. | 2022/11/01Register Now |
2022-11-08 9:00am-18:00pm (GMT+8) | Online (China ST Remote Office: Hangzhou, Chengdu, Xiamen, Qingdao, Nanjing, Wuhan, Xi'an) Microsoft Teams Meeting | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32WB | Terry HAN; Min DU; David LIU | 1. Marketing information sharing, and techincal training basing on NUCLEO-WB55RG. 2. DFAE needs to prepare NUCLEO-WB55RG5 and tools by themselves. 3. Online Examination of WB Certification Level 1 in Chinese is 1 hour. 4. Only DFAE attending the offline training can join the exam. 5. DFAE could join the training thru Teams Link without FAE on-site support. | 2022/11/01Register Now |
2022-11-11 9:00am-18:00pm (GMT+8) | Online (China) Microsoft Teams Meeting | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32 Ecosystem | Stephane RAINSARD | 1. Marketing information sharing, and techincal training basing on B-U585I-IOT02A. 2. DFAE needs to prepare B-U585I-IOT02A and tools by themselves. 3. Online Examination of Ecosystem Certification Level 1 in Chinese is 1 hour. | 2022/11/04Register Now |
2022-11-14 09:00am-17:00pm (GMT+8) | Online (China/Taiwan) Microsoft Teams Meeting | Disty FAE Technical training in Chinese | AMS/IND.& POWER CONV./INDUSTRIAL & POWER CONVERSION/MOTION CONTROL | william zhang | IPC-Motor Control Level 2 Certification Training | 2022/10/30Register Now |
2022-11-15 14:00pm - 18:00pm (GMT+8) | Online (China) Mircosoft Teams meeting | Disty FAE Technical training in Chinese | AMS/MEMS SENSORS/MEMS/MEMS environment sensor | China MEMS FAE team | 1.Pressure application guidelines 2.Qvar 3. TMOS 4. Enviroment senosr application | 2022/11/11Register Now |
2022-11-15 14:00pm -16:00pm (GMT+9) | Korea Seoul (ST Seoul Office) | Disty FAE Technical Training in Korea | ADG/ADAS ASIC & AUDIO/AAD AUDIO & INFOT/STAR tuner family | Chris PARK | ST tuner information and explaining the SDR | 2022/11/10Register Now |
2022-11-16 09:30am -12:00pm (GMT+8) | Online: (Taiwan) Microsoft Teams Meeting | Disty FAE & Customer Technical Training in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/MCD/STM32 Value Line | Willy Chang | STM32CubeIDE & STM32 Value Line MCU | 2022/11/15Register Now |
2022-11-16 15:00pm - 17:00pm (GMT+9) | Online (Korea) Microsoft Teams Meeting | Disty FAE/Disty FAE Technical Training | AMS/MEMS SENSORS/MEMS/MEMS environment sensor | Gyusung Shim | 1. Technical Training of TMOS products for Disty FAEs 2.MEMS Environment Sensor Test | 2022/11/16Register Now |
2022-11-18 14:00pm-15:30pm (GMT+8) | Online(China) ClassMaker | Disty FAE Certification Test | AMS/MEMS SENSORS/MEMS/MEMS environment sensor | Jie Yu | MEMS Environment Sensor Level 2 Certification Test | 2022/11/16Register Now |
2022-11-22 14:00pm - 17:45pm (GMT+8) | China Shenzhen (ST Shenzhen TCL office Changjiang Meeting Room) Note: People in Shenzhen should join offline training, Other regions in NC and SC choose either offline or online training. | Disty PM/FAE marketing and Technical Training | MDG/RF & COMMUNICATION/Wireless/ST60 | Danny, Hao, Charles | 1. ST60 marketing. 2. ST60 A2, A3 product introduction and application. 3. ST60 Discovery kit and EPS module introduction and operation. Note: People in Shenzhen should join offline training, Other regions in NC and SC choose either offline or online training. | 2022/11/14Register Now |
2022-11-22 09:00am~13:00pm (GMT+8) | Online (South Asia) Microsoft Teams Meeting | Disty FAE Technical training in English | AMS/IND.& POWER CONV./INDUSTRIAL & POWER CONVERSION/MOTION CONTROL | Sirichai Jaipachr | DFAE-level2-IPC-Motor Control | 2022/11/18Register Now |
2022-11-22 11:30am~15:30pm (GMT+8) | Online (INDIA) Microsoft Teams Meeting | Disty FAE Technical training in English | AMS/IND.& POWER CONV./INDUSTRIAL & POWER CONVERSION/MOTION CONTROL | Harjeet Singh | DFAE-level2-IPC-Motor Control | 2022/11/18Register Now |
2022-11-23 14:00pm -16:00pm (GMT+9) | Korea Seoul (ST Seoul Office 19F Taebaek meeting room ) | Disty FAE Training | AMS/GENERAL PURPOSE ANALOG/GPA/Power Management | Kyle SUNG | 1. SW training for LED drivers (LED1642,LED524,ETC) | 2022/11/17Register Now |
2022-11-24 12:00pm-6:00pm (GMT+9) | Korea Seoul (ST Seoul Office) | Disty FAE/Disty PM Marketing and Quiz in English | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32WL | Moris Cho | 1. STM32WL Training 2. Quiz for DFAE Level 1 Certification | 2022/11/23Register Now |
2022-11-29 14:00pm ~17:30pm (GMT+8) | Online (Asia Pacific: China/Taiwan) Microsoft Teams Meeting | Product Technical Training For Disty FAE in Chinese | AMS/IMAGING/PEIM/Time of Flight (TOF) | Zhiyuan HAN | 1) 14:00pm-16:30pm: TOF Level 2 Technical Training (中文) 2)16:45pm-17:30pm TOF Level 2 Certificate Test (测验);This test is open only to those DFAE who hold 2022 TOF L1 certificate. | 2022/11/28Register Now |
December | ||||||
2022-12-06 9:30am - 12:30pm (GMT+8) | Online (Taiwan) Microsoft Teams Meeting | Disty FAE/Disty FAE Technical Training (no certification) In Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/MCU/STM32 Wireless (2.4GHz & Sub-1GHz) | Eason Wang | 1) Product Technical presentation 2) Ecosystem presentation 3) Question & Answers | 2022/11/28Register Now |
2022-12-07 9.30am – 12:00pm (GMT+5:30) | Online (INDIA) Microsoft Teams Meeting | Disty FAE/Disty FAE Technical Training (no certification) In English | MDG/GENERAL PURPOSE MICROCONTROLLERS/MCU/STM32 Wireless (2.4GHz & Sub-1GHz) | Jiric Durias | 1) Product Technical presentation 2) Ecosystem presentation 3) Question & Answers | 2022/11/28Register Now |
2022-12-07 9:00am-18:00pm (GMT+8) | Online (China) Microsoft Teams Meeting | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32 Security | Sunny CHEN | 1. Marketing information sharing, and techincal training basing on B-U585I-IOT02A. 2. DFAE needs to prepare B-U585I-IOT02A and tools by themselves. 3. Online Examination of Ecosystem Certification Level 1 in Chinese is 1 hour. | 2022/12/01Register Now |
2022-12-08 10:30am - 12:30pm (GMT+8) | Online (ASEAN + ANZ) Microsoft Teams Meeting | Disty FAE/Disty FAE Technical Training (no certification) In English | MDG/GENERAL PURPOSE MICROCONTROLLERS/MCU/STM32 Wireless (2.4GHz & Sub-1GHz) | Jiric Durias | 1) Product Technical presentation 2) Ecosystem presentation 3) Question & Answers | 2022/11/28Register Now |
2022-12-08 9:00am-18:00pm (GMT+8) | China Beijing (TBD.) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32GP | Robin ZHANG; Tomas LI; Alex XU | 1. Marketing information sharing, and techincal training. 2. Online Examination of GP Certification Level 1 in Chinese is 3 hour, only DFAE attending the offline training can join the exam. | 2022/12/01Register Now |
2022-12-08 9:00am-18:00pm (GMT+8) | China Shanghai (ST Shanghai 17 floor Shanghai+Geneva Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32GP | Alan CHEN; Kingsly ZHAO; Yongkun CHEN | 1. Marketing information sharing, and techincal training. 2. Online Examination of GP Certification Level 1 in Chinese is 3 hour, only DFAE attending the offline training can join the exam. | 2022/12/01Register Now |
2022-12-08 9:00am-18:00pm (GMT+8) | China Shenzhen (ST Shenzhen TCL Office Changjiang Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32GP | Jane YE/Todd YAN | 1. Marketing information sharing, and techincal training. 2. Online Examination of GP Certification Level 1 in Chinese is 3 hour, only DFAE attending the offline training can join the exam. | 2022/12/01Register Now |
2022-12-08 9:00am-18:00pm (GMT+8) | Online (China ST Remote Office: (Hangzhou, Chengdu, Xiamen, Qingdao, Nanjing, Wuhan, Xi'an, Guangzhou) Microsoft Teams Meeting | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32GP | Kingsly Zhao | 1. Marketing information sharing, and techincal training. 2. Online Examination of GP Certification Level 1 in Chinese is 3 hour, only DFAE attending the offline training can join the exam. | 2022/12/01Register Now |
2022-12-09 10:00am -12:30pm (GMT+9) | Korea Seoul (ST Office 24F Halla Room) | Disty FAE Technical Training in Korean | ADG/POWER TRANSISTORS/PTD * PTD & L2/ - HV MOSFET - IGBT - SiC MOSFET - Power Module | Brooks JEON | PTD Level 2 technical training | 2022/12/02Register Now |
2022-12-09 13:30pm - 16:00pm (GMT+9) | Korea Seoul (ST Office 24F Halla Room) | Disty FAE Technical Training in Korean | ADG/DISCRETE & FILTER/DFD * Rectifier * Thyristor/Rectifier & Thyristors | Yg KIM | Rectifier & Thyristor Level 2 technical training | 2022/12/02Register Now |
2022-12-13 14:00pm -16:00pm (GMT+9) | Online (Korea) Mircosoft Teams meeting | Disty FAE Training | AMS/IND.& POWER CONV./IPC/Motion Control | Ricky Kim | 1. Level 1 Certicication test -. Motion control using stspin family. | 2022/12/09Register Now |
2022-12-13 16:00pm -18:00pm (GMT+9) | Online (Korea) Mircosoft Teams meeting | Disty FAE Training | AMS/IND.& POWER CONV./IPC/Power Conversion | JR Lee | 1. IPC overall introduction/summary training (Lev1) -. Power Conversion including edesign suite | 2022/12/09Register Now |
2022-12-14 09:30am -12:00pm (GMT+8) | Online: (Taiwan) Microsoft Teams Meeting | Disty FAE & Customer Technical Training in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/MCD/STM32G4 | Kevin Liang | STM32G4 Training | 2022/12/13Register Now |
2022-12-15 10:00am - 12:00pm (GMT+9) | Online(Korea) Microsoft Teams Meeting | ST TOF Product Technical Training in Korean for Disty FAE | AMS/IMAGING/PEIM/Time of Flight (TOF) | Ju Shin, Bryan Nam, Alex Seo, HD Nam | ST TOF product introduction & SW/HW integration. | 2022/12/14Register Now |
2022-12-20 9:00am-18:00pm (GMT+8) | China Beijing (TBD.) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32U5 | China FAE Team | 1. Marketing information sharing, and techincal training basing on B-U585I-IOT02A. 2. DFAE needs to prepare B-U585I-IOT02A and tools by themselves. 3. Online Examination of U5 Certification Level 1 in Chinese is 1 hour. 4. Only DFAE attending the offline training can join the exam. | 2022/12/13Register Now |
2022-12-20 9:00am-18:00pm (GMT+8) | China Shanghai (ST Shanghai 17 floor Shanghai+Geneva Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32U5 | China FAE Team | 1. Marketing information sharing, and techincal training basing on B-U585I-IOT02A. 2. DFAE needs to prepare B-U585I-IOT02A and tools by themselves. 3. Online Examination of U5 Certification Level 1 in Chinese is 1 hour. 4. Only DFAE attending the offline training can join the exam. | 2022/12/13Register Now |
2022-12-20 9:00am-18:00pm (GMT+8) | China Shenzhen (ST Shenzhen TCL Office Changjiang Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32U5 | Haifeng Yang | 1. Marketing information sharing, and techincal training basing on B-U585I-IOT02A. 2. DFAE needs to prepare B-U585I-IOT02A and tools by themselves. 3. Online Examination of U5 Certification Level 1 in Chinese is 1 hour. 4. Only DFAE attending the offline training can join the exam. | 2022/12/13Register Now |
2022-12-20 9:00am-18:00pm (GMT+8) | Online (China ST Remote office: Hangzhou, Chengdu, Xiamen, Qingdao, Nanjing, Wuhan, Xi'an) Microsoft Teams Meeting | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GENERAL PURPOSE MICROCONTROLLERS/GPM/STM32U5 | Haifeng Yang | 1. Marketing information sharing, and techincal training basing on B-U585I-IOT02A. 2. DFAE needs to prepare B-U585I-IOT02A and tools by themselves. 3. Online Examination of U5 Certification Level 1 in Chinese is 1 hour. 4. Only DFAE attending the offline training can join the exam. 5. DFAE could join the training thru Teams Link without FAE on-site support. | 2022/12/13Register Now |