
Asia Pacific Training Platform Enrollment
Q4, 2023
Date & Time | Location | Training Type | Group / Division / BU / Product Family | Trainer Name | Training Description | Registration Deadline |
October | ||||||
2023-10-12 02:00pm~04:00pm (GMT+8) | On-Line: China/Taiwan,Microsoft Teams Meeting | iTOF Product Training & Certificate Test | AMS / IMAGING / 3D iToF | Jerry CHANG | ST iTOF Product Training & Certificate Test__CHINA&TAIWAN (中文) | 2023/10/11Register Now |
2023-10-16 02:00pm~05:30pm (GMT+8) | On-Line: China, Microsoft Teams Meeting | Disty DFAE (APG time allocation>=50%) in China | ADG / AUTOMOTIVE /ADAS ASIC & AUDIO /AAD AUDIO & INFOT_GNSS & TUNER (1) | Gino E; Karbin ZHONG | P-BOX,Smart Cockpit,ADAS Application Disty Certification Lv1 Training. | 2023/10/09Register Now |
2023-10-18 02:00pm~04:00pm (GMT+9) | On-Site: Korea Seoul (ST Seoul Office 19F Taebaek meeting room ) | Analog Disty FAE Training | AMS / IND.& POWER CONV./ ANALOG /Smart industry | Dex KANG | 1. Enhanced gate driver IC and application ( STGAP Driver IC family, STDRVx) 2. Smart Energy/industry application example introduction | 2023/10/05Register Now |
2023-10-19 02:00pm~04:00pm (GMT+9) | On-Line: Korea, Microsoft Teams Meeting | Disty FAE training | ADG /AUTOMOTIVE /ADAS ASIC & AUDIO /FDAxxx, HFDAxxx | Chris PARK | Introduction of D-Class Audio Amp / New product / Features. | 2023/12/10Register Now |
2023-10-19 02:30pm~04:30pm (GMT+8) | On-Line: China,Microsoft Teams Meeting On-Site: China,Shenzhen ST TCL office (SZ DFAE) | Wireless Charging Solution training for DFAE Level 1 | AMS / ANALOG CUSTOM / Wireless Charging /STWBCxxx ,STWLCxxx | August ZHANG | 1)Introduce the basic principle of wireless charging technology 2)Introduce the detailed Spec. of wireless charging Tx & Rx product. 3)The guideline of hardware design & Performance tuning in wireless charging. | 2023/09/29Register Now |
2023-10-23 02:00pm~05:30pm (GMT+8) | On-Line: China, Microsoft Teams Meeting | Disty DFAE (APG time allocation>=50%) in China | ADG / AUTOMOTIVE / LOW VOLTAGE INTEGRATED POWER - VIPOWER/LGS VIPOWER_Car Body (1) | Cherrie WANG; Ivan HUANG; Joyce YAN | Car Body Products Training. | 2023/10/16Register Now |
2023-10-25 09:30am~05:30pm (GMT+8 | On-Site: Taiwan,Taipei (ST local office) | Customer & DFAE Training | MDG / GP. MICROCONTROLLERS / STM32H7 | Steven LIAO | STM32H7 & TouchGFX Technical Training | 2023/10/24Register Now |