![]() | SensorTile.box An Out-of-the-Box Experience Making IoT Sensing Accessible with Plug-and-Play Sensor Module STEVAL-MKSBOX1V1 (SensorTile.box) - Multiple User Mode – Entry, Expert, Pro
- Suitable for prototyping or as a module in commercial prodcuts
- Certified for out-of-the-box connect to Microsoft ® IoT Central software service on Azure Cloud
![]() |
![]() | Time of Flight 2D LiDAR & Proximity Sensing - World wide #1 Time of Flight supplier with over 450M products shipped
- Full ranging up to 400 cm with VL6180X, VL53L0X and VL53L1X
- Proven performance in challenging industrial designs
![]() |
![]() | Bluetooth® Low Energy Mesh Certified ST Software Development Kit (SDK) Implementation of the Bluetooth Special Interest Group (SIG) Mesh. - ST BlueNRG-Mesh solution is Bluetooth-SIG qualified (QDID: 116029)
- Supports Sensor, Lighting and Generic Model and Relay, Proxy, Friendship, Low Power mode, multi-elements, multiple models
- Android App and iOS App are available on Google Play Store and iTunes respectively
![]() |
![]() | Multi-Protocol Wireless Mesh Network Concurrent operation of multi-protocol home automation devices using the STM32WB Bluetooth low energy and 802.15.4 System-on-Chip. - Ultra Low Power, dual core, multi-protocol radio (concurrent Bluetooth low energy and 802.15.4) SOC
- High level of IoT Security
- BOM cost savings with integrated RF components
![]() |
![]() | Power Discretes for IoT![]() |
![]() | Predictive Maintenance Sensor to Clou Solution with industrial design kit for condition monitoring STEVAL-BFA001V1B connected to AWS Cloud through STM32MP1 gateway running AWS Greengrass ![]() |
![]() | Artificial Intelligence with STM32Cube.AI An extension to the STM32CubeMX tool. Ultra-low power STM32L5 Discovery board with security and smartwatch-type screen. Human Machine Interaction (HMI) demo using the touchscreen for AI-enabled hand-writing character recognition. - Demonstration of importing a Neural Network (NN), Conversion of NN to STM32 Code and verification on target MCU
- STM32L5 extends the performance of STM32L4 family
- Perfect match for smart-sensing Ultra Low Power IoT applications
![]() ![]() |
![]() | Wireless Charging 3-coil, 5W/15W TX, with Fast Charge and USB-C Complete end to end solution up to 15W, compliant to Qi 1.2.4. The Transmitter supports proprietary fast charging methods for mobile phones. Its stand-by power consumption is just 17mW. The Receiver can auto-switch from 5W to 15W depending on the TX it detects. It has a selectable TX function.![]() - Based on the STWBC-MC to drive 3 coils
- 5W/15W RX with TX function
Based on STWLC33 - 5W or 15W BPP/EPP modes
- Integrated high efficiency synchronous rectifier
|
![]() | FOC Position Control of BLDC Motor Precise positioning control for two BLDC motors. The highly –accurate software controls two synchronized motors (each equipped with a high-resolution encoder) driving intersecting disks that appear to rotate through each other. |
![]() | STPower Family for wide ranging high power needs - ST’s power module portfolio includes both our SLLIMM™ families of Intelligent Power Modules (IPM) as well as ACEPACK™ Power Modules for all types of power switching applications. Power Modules belong to the STPOWER™ family.
- STGaNenlarges the family of Wide Band Gap Power Semiconductors
- EV Traction solutions with ST ACEPACK Drive, ACEPACK SMIT, STPAK and STGAP
![]() |
![]() | Ultra-Low Power, Zero Drift Operational Amplifiers for Analog Sensors - Demonstration of Electrochemical gas sensor using TSU111 for Signal conditioning and nano-power for longer battery life
- ST Op Amps family provides different features depending on Sensosr and Application constraints
![]() ![]() |
![]() | ST25 NFC/RFID Tags and Readers ST25 NFC/RFID product family enables Smart Industry with applications for Supply & cold-Chain Management, Smart Building, home, city and agriculture, retail and apparel, Smart packaging, Medicual and pharmaceutical, battery-free sensing - STEVAL-SMARTAG1combines NFC Dynamic Tag, STM32Lox1 MCU and Sensors, Accelerometer, Baromter, Humidity and Temperature
- Tag+Reader powered by STM25TV02K
- High-Performance NFC/RFID Readers ST25R to identify accessories and set parameters, manage inventory, grant access, process payments, and protect card during Qi wireless charging
- Dynamic tags to control sensors, transfer settings, simplify pairing, customize products at manufacturing, and operate in battery-off mode
![]() ![]() |
![]() | Secure Solutions for IoT Nodes - STM32L475 Discovery Kit IoT Node B-L475E-IOT01A and STSAFE secure element
- Shows a single-board solution providing all the functionality needed for an IoT node. The demo shows Cloud Connector software for AWS IoT, Microsoft Azure IoT, IBM Watson IoT, and Google Cloud IoT.
![]() |
![]() ![]() | Low Power Connectivity Starter Kits for IoT - LTE Cat-M Starter kits for AT&T and Verizon. Software packages ST X-CUBE-CELLULAR and Amazon FreeRTOS leverage
- ST’s LoRaWAN Starter Kit, developed with machineQ, delivers a versatile and fast-to-market LoRaWAN IoT prototyping option with new LoRa tracker capability for your next innovative design.
![]() |
![]() | Multi-Core Processor STM32MP1 ![]() |