ST Technology Days
#STLiveDays
Innovations in Connectivity
On-Demand
Innovations in Sensing
On-Demand
Innovations in Power Day 1
On-Demand
Innovations in Power Day 2
On-Demand
1 ON-DEMAND DESTINATION
4 LIVE DAYS
The latest innovations for YOU

14 LIVE sessions over 4 days with live Q&A covering 50+ topics

ST experts on hand to address your questions

Over 40 technology videos and resources available 24/7

During these unprecedented times, ST has continued designing and innovating to meet your challenges.

And we’d like to share – from the latest Sensing and Connectivity technologies to our extensive new offerings in Wide Band Gap and Power Management. We have much to catch up on!

ST Technology Days 2021’s digital platform will host 24/7 on-demand videos and resources. Plus there will be FOUR Days of Live presentations where you can hear directly from experts and get your questions answered.

Our technology starts with You.

EVENT AGENDA
Innovations in Connectivity
16th June 2021
9:00 AM PDT
80 minutes
Connectivity Protocols Overview
  • Overview of the versatile BlueNRG-LP series
  • Showcase of the STM32WL for sub-GHz connectivity
  • Showcase of the STM32WB with Multi-protocol connectivity
  • Dock-n-Play Wireless USB link with ST60
10:30 AM PDT
80 minutes
Industrial IoT
  • New hybrid power line communication & RF connectivity
  • Concurrent Bluetooth® LE Connections with BlueNRG-LP
  • Long range Bluetooth® enabled by BlueNRG-LP
  • Sub-GHz connectivity with STNRG-LP
12:00 PM PDT
40 minutes
NFC for Industrial Applications
  • Versatility of NFC for consumer and industrial applications
  • Optimize manufacturing and logistics operations with ST RFID/NFC + ST Partner FEIG electronics
Innovations in Sensing
17th June 2021
9:00 AM PDT
80 minutes
2D & 3D Sensing Technologies
  • Touchless system activation
  • Content management
  • Liquid level measurement
  • User detection/system activation for personal electronics: Security and power saving
  • Ambient light sensors
11:00 AM PDT
80 minutes
Personal Electronics​
  • Laser beam scanning for Augmented Reality wearable applications
  • ST's IMU: continuous innovation with MLC and 32g
  • Enabling 3D geo-location with ST pressure sensors
  • ST's accelerometers: how to pick the perfect fit
1:30 PM PDT
80 minutes
Industrial IoT
  • Jumpstart your asset tracking applications using sensors and solutions
  • Sensors and solutions enabling condition monitoring in IIoT
  • Industrial fan monitoring: an example of Sensor-to-Cloud application
  • MEMS inclinometers in static and dynamic applications
Innovations in Power Day 1
22nd June 2021
8:30 AM PDT
80 minutes
Gallium Nitride
  • GaN Technology: The Future of Power Electronics
  • GaN Demonstrated: Ultra-compact AC/DC solutions for low power and high efficiency
  • Introducing STi2GaN: A new integrated & intelligent GaN power solution
  • Increased power density for high voltage converters
  • Applications for high voltage converters using integrated Wide Bandgap half-bridge devices
10:30 AM PDT
60 minutes
Silicon Carbide
  • Advancements in SiC MOSFETs: STPower 3rd generation technology and packaging
  • STPower SiC versus the field: A study in DC/AC power
  • Totem-pole PFC application enhanced by SiC for EV on-board charging
11:30 AM PDT
80 minutes
Industrial Power
  • Gate drivers for Wide Bandgap devices
  • MDmesh K6, the new reference technology for >800 V rated MOSFETs
  • Fast recovery diode evolution in super-junction MOSFETs: MDMesh DM2 to MDMesh DM6
  • New SMT Module package for high power discretes
1:30 PM PDT
60 minutes
IGBTs for Industrial & Automotive
  • STPower IGBTs in SMT modules for automotive power applications
  • New integrated power modules for industrial applications
  • New IGBT technologies for motor drive and induction cooking: The STPower M and IH series
Innovations in Power Day 2
23th June 2021
9:00 AM PDT
80 minutes
Power Innovations
  • Wireless charging solutions enable power transfer up to 50 W
  • Augmenting the VIPerPlus family of high voltage converters with GaN and next gen silicon MOSFETS
  • New very high voltage MOSFET K6 technology validation in 100 W LED lighting driver
  • Linear region operation of a 1200 V superjunction MOSFET
10:30 AM PDT
45 minutes
Digital Power Control
  • Digital power supply control with innovative STM32G4 features and Biricha design tools
11:30 AM PDT
40 minutes
Power for Cloud Computing, Networks & Data Centers
  • 48 V to 12 V conversion using STBUCK with coupled inductor
  • 12 V innovative multiphase power delivery using TLVR technology
12:30 PM PDT
65 minutes
Power & Motor Control
  • Isolated gate driver solution with isolated power supply
  • Minimizing solution size in next generation constant-conduction power factor correction circuits
  • ACEPACK DRIVE power module for automotive inverters
  • Conclusion
MEET THE EXPERTS
during the 4 Live Days
{{expert.name}}
{{expert.role}}
{{expert.bio}}
{{expert.name}}
{{expert.role}}
{{expert.bio}}
  • {{item}}
Be a part of our Technology Days
REGISTER HERE
Catch up with all the latest technologies and innovations before summer!
x
If you are already registered to the event
Watch Now
If you are not yet registered to the event
Register Now