Video Center
7 total entries.
Rich by its features-set, STM32CubeMX is changing its skin today to provide to the developers an improved access to the Pinout, Peripherals and Middlewares parameters to ease the configuration and optimized the project development time. This new look is also standardizing the User Interface of the different Software Development Tools of the STM32Cube ecosystem. read more
Security has emerged as one of the 3 key areas that developers of embedded and IoT applications are thriving to improve. The STM32L5 microcontroller series is the solution and provide a new optimal balance between performance, power and security. read more
ST25DV-I2C discovery kit demonstration using ST25R3911B reader read more
Short introduction video to learn more about NFC or Near-Field Communication. read more
Introduction to surges – EOS and ESD – definition, standards, effects and root cause read more
Featured Products
Wide input voltage range and very low quiescent current for best in class performance
iNEMO IMU with machine learning core, finite state machine and advanced digital functions
The LSM6DSRX can run up to 8 decision trees simultaneously and independently, implementing algorithms which lead to very accurate motion analysis carried out in the sensor itself.
This 6-axis iNEMO™ smart sensor with a Machine Learning Core provides system flexibility, allowing some algorithms run in the application processor to be moved to the MEMS sensor, thus reducing power consumption
Featured Applications
Discover ST's cutting-edge solutions for automotive Camera systems, including Driver Monitoring System (DMS), High Resolution Thermal Camera and Rear View Camera applications.
Discover ST's solutions for automotive Radar systems, from 24 GHz short-range (SRR) to 77 GHz long-range (LRR) applications.
Discover ST's solutions for DC fast charging stations providing electric vehicles with level-3 charging.
Discover our new automotive Battery Management System solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).
Discover ST's battery management system (BMS) solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).
Upcoming Seminars