Filters

X-CUBE-USB-PD

STM32G0 - World’s 1st USB Power Delivery 3.0 MCU  (3:05)

STM32G0 - the world’s 1st USB Power Delivery 3.0 MCU (ST at embedded world 2019)

Getting started with USB type-C and STM32G0 ecosystem (5:30)

This advertising video presents the whole USB-C Power delivery ecosystem based on STM32G0 MCU featuring UCPD IP.

Discover how to enable 45W USB-C PD3.0 adapters (2:07)

Discover how to enable 45W USB-C PD3.0 adapters

Getting Started Video with STM32Cube.AI (09:19)

Get started with STM32CubeMX software tool on the PC, through a simple example: displaying trace messages on the PC sent via an STM32 Nucleo board via its Virtual COM port facility.

Artificial Neural Network mapping made simple with the STM32Cube.AI (01:48)

The STM32Cube.AI is an extension pack of the widely used STM32CubeMX configuration and code generation tool enabling AI on STM32 Arm® Cortex®-M-based microcontrollers.

Getting started with STEVAL-USBC2DP (USB Type-C™ to DisplayPort™ adapter) (2:09)

The compact USB Type-C to DisplayPort adapter reference design, with USB Type-C connector and DisplayPort connector, exploits Alternate Mode of the USB Type-C and Power Delivery specifications to offer a comprehensive VESA® DisplayPort Standard interface.

Getting started with XCUBE VS4A and STM32F769 discovery kit (Alexa Voice Service)

 

 

(4:42)

The X-CUBE-VS4A Expansion Package consists of a set of libraries and application examples for STM32F7 Series microcontrollers acting as Alexa-enabled devices. It runs on the 32F769IDISCOVERY board, which provides a native Ethernet interface.

How to develop application using the new USB type-C reversible connector and Power Delivery communication protocol (6:43)

This video describes features and benefits of the USB-IF certify type-C and Power delivery stack (X-NUCLEO-USB-PD) as well as a description of the associated development tool (P-NUCLEO-USB001)

STM32 Releasing your creativity (01:10)

Check out our video to get inspired to release your creativity


×