Video Center
1 total entries.
Unicleo-GUI is a graphical user interface (GUI) for the X-CUBE-MEMS1 software expansion and STM32 Nucleo expansion boards (X-NUCLEO-IKS01A1 and X-NUCLEO-IKS01A2). The main objective of this application is to demonstrate the functionality of ST sensors and algorithms supported by X-CUBE-MEMS1. read more
Featured Products
Designed to satisfy the complex power demands of highly integrated application-processor based systems
Wide input voltage range and very low quiescent current for best in class performance
iNEMO IMU with machine learning core, finite state machine and advanced digital functions
The LSM6DSRX can run up to 8 decision trees simultaneously and independently, implementing algorithms which lead to very accurate motion analysis carried out in the sensor itself.
Featured Applications
Discover ST's cutting-edge solutions for automotive Camera systems, including Driver Monitoring System (DMS), High Resolution Thermal Camera and Rear View Camera applications.
Discover ST's solutions for automotive Radar systems, from 24 GHz short-range (SRR) to 77 GHz long-range (LRR) applications.
Discover ST's solutions for DC fast charging stations providing electric vehicles with level-3 charging.
Discover our new automotive Battery Management System solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).
Discover ST's battery management system (BMS) solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).
Upcoming Seminars